SPRSPA7A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
The AM261x Sitara Arm® Microcontrollers are part of Sitara AM26x real-time MCU families designed to meet the complex real-time processing needs of next generation industrial and automotive embedded products. With scalable Arm Cortex® R5F performance and an extensive set of peripherals, AM261x device is designed for a broad range of applications while offering safety features and optimized peripherals for real time control.
Key features and benefits:
Part Number |
Package |
Pitch |
Package Size |
---|---|---|---|
AM261...ZCZQ1 | ZCZQ1(NFBGA, 324) | 0.8mm | 15 mm × 15 mm |
AM261...ZFG | ZFG(NFBGA, 304) | 0.65mm | 13.25 mm × 13.25 mm |
AM261...ZEJQ1 | ZEJQ1(NFBGA, 256) | 0.8mm | 13 mm × 13 mm |
AM261...ZNC | ZNC(NFBGA, 293) | 0.5mm | 10 mm × 10 mm |