SPRSPA7A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
The interfaces or signals described in Section 6.3.1Digital and Analog IO Electrical Characteristics correspond to the interfaces or signals available in multiplexing mode 0 (Primary Function).
All interfaces or signals multiplexed on the balls described in these tables have the same DC electrical characteristics, unless multiplexing involves a PHY and GPIO combination, in which case different DC electrical characteristics are specified for the different multiplexing modes (Functions).
AM261x has 1.8V or 3.3V compatible IOs based on supply connected to VDDS1833_FLASH0 and VDDS1833_FLASH1. Electrical characteristics of 1.8V IOs will be updated in future revisions of this datasheet.