SPRSPA7A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
RGMII2_RXC | I | RGMII Receive Clock | K15 | N20 | H15 | L18 |
RGMII2_RX_CTL | I | RGMII Receive Control | K16 | L20 | G15 | J19 |
RGMII2_TXC | O | RGMII Transmit Clock | H18 | M19 | F16 | K18 |
RGMII2_TX_CTL | O | RGMII Transmit Control | L16 | P18 | H16 | M19 |
RGMII2_RD0 | I | RGMII Receive Data 0 | K17 | N17 | K14 | M18 |
RGMII2_RD1 | I | RGMII Receive Data 1 | K18 | N19 | H14 | L19 |
RGMII2_RD2 | I | RGMII Receive Data 2 | J18 | M18 | G16 | K19 |
RGMII2_RD3 | I | RGMII Receive Data 3 | J17 | M20 | J14 | L17 |
RGMII2_TD0 | O | RGMII Transmit Data 0 | M16 | P20 | J15 | N18 |
RGMII2_TD1 | O | RGMII Transmit Data 1 | M15 | P19 | J16 | N19 |
RGMII2_TD2 | O | RGMII Transmit Data 2 | H17 | K20 | F15 | H19 |
RGMII2_TD3 | O | RGMII Transmit Data 3 | H16 | L19 | G14 | H18 |