SPRSPA7A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
UART1_CTSn | I | UART Clear to Send (active low) | B15, G4 | A18, J2 | B16 | A17 |
UART1_DCDn | I | UART Data Carrier Detect (Active Low) | J4, N1 | L4, R2 | H3, M2 | H1, N2 |
UART1_DSRn | I | UART Data Set Ready (Active Low) | V17 | W16 | R14 | V15 |
UART1_DTRn | O | UART Data Terminal Ready (Active Low) | K1, K3 | M2, N1 | G1, J2 | J1, K1 |
UART1_RIn | I | UART Ring Indicator | K4, N4 | L1, R1 | H2, N1 | H2, N1 |
UART1_RTSn | O | UART Request to Send (active low) | B12, J2 | B14, L2 | F3 | G1 |
UART1_RXD | I | UART Receive Data | A9, L3, M2, U18 | A11, M1, T3, Y19 | C10, H1, M1, R16 | A11, J3, L2, W18 |
UART1_TXD | O | UART Transmit Data | B9, G1, L2, M3, T18 | B11, K4, N2, R4, W19 | D8, F2, K2, L1, N14 | B10, F2, J2, M1, V18 |