SPRSPA7A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
MCAN0_RX | I | MCAN Receive Data | B6, E16, G3, L17, M1 | B7, F19, H2, P1, R19 | E13, E2, J3, K15 | D19, E1, K2, N17 |
MCAN0_TX | O | MCAN Transmit Data | A4, F16, H2, L1, L18 | A6, G19, H1, P2, R20 | D15, E1, K1, K16 | E19, F1, L1, P19 |