SPRSP74D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
Normal Mode | ||||||
SM1 | tc(SPICLK) | Cycle time, spi_sclk | 20 | ns | ||
SM2 | tw(SPICLKL) | Typical Pulse duration, spi_sclk low | –1 + 0.5P(1) | ns | ||
SM3 | tw(SPICLKH) | Typical Pulse duration, spi_sclk high | –1 + 0.5P(1) | ns | ||
SM6 | td(SPICLK-SIMO) | Delay time, spi_sclk active edge to spi_d[x] transition | –3 | 2 | ns | |
SM7 | tsk(CS-SIMO) | Delay time, spi_cs[x] active to spi_d[x] transition | 5 | ns | ||
SM8 | td(SPICLK-CS) | Delay time, spi_cs[x] active to spi_sclk first edge | PHA = 0 | –4 + B(3) | ns | |
PHA = 1 | –4 + A(2) | ns | ||||
SM9 | td(SPICLK-CS) | Delay time, spi_sclk last edge to spi_cs[x] inactive | PHA = 0 | –4 + A(2) | ns | |
PHA = 1 | –4 + B(3) | ns |