SPRSP74D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
INPUT CONDITIONS | ||||
SRI | Input Slew Rate | 0.5 | 2.00 | V/ns |
OUTPUT CONDITIONS | ||||
CL | Output Load Capacitance | 5 | 15 | pF |