SPRSP74D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
f(baud) | Programmable baud rate | 15 pF | 12 | MHz | ||
30 pF | 0.115 | |||||
2 | tw(TX) | Pulse width, transmit data bit, high or low | U(1) – 2.2 | U(1) + 2.2 | ns | |
3 | tw(RTS) | Pulse width, transmit start bit, high or low | U(1) – 2.2 | ns | ||
1 | td(CTS-TX) | Delay time, receive CTS bit to transmit data | 30 | ns |