SPRSP74D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
FIELD PARAMETER | FIELD DESCRIPTION | VALUE | DESCRIPTION |
---|---|---|---|
a(2) | Device evolution stage | X | Prototype |
P | Preproduction (production test flow, no reliability data) | ||
BLANK(1) | Production | ||
BBBBBB | Base production part number | AM2634 | See Device Comparison. |
AM2632 | |||
AM2631 | |||
r | Device revision | A | SR 1.0 |
B | SR 1.0A | ||
C | SR 1.1 | ||
Z | Device Operating Performance Points | N | See Operating Performance Points. |
O | |||
P | |||
f | Features (see Table 7-3, Device Comparison) |
C | PRU Only + CAN-FD Supported + Standard Analog |
D | PRU-ICSS + CAN-FD Supported + Standard Analog |
||
E | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Standard Analog |
||
F | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Pre-integrated Stacks Enabled + Standard Analog |
||
J | PRU Only + CAN-FD Supported + Enhanced Analog |
||
K | PRU-ICSS + CAN-FD Supported + Enhanced Analog |
||
L | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Enhanced Analog |
||
M | PRU-ICSS + EtherCAT HW Accelerator + CAN-FD Supported + Pre-integrated Stacks + Enhanced Analog |
||
Y | Functional Safety | G | Non-Functional Safety (AM2631 only) |
F | Functional Safety | ||
y | Security | H | Secure |
t(3) | Junction Temperature (see Section 7.5, ROC) |
A | –40°C to 105°C - Industrial |
M | –40°C to 150°C - Extended Automotive | ||
PPP | Package Designator | ZCZ | ZCZ NFBGA-N324 (15 mm × 15 mm) Package |
Q1 | Automotive Designator | Q1 | Auto Qualified (AEC-Q100) |
BLANK | Standard | ||
XXXXXXX | Lot Trace Code (LTC) | ||
YYY | Production Code; For TI use only | ||
ZZZ | Production Code; For TI use only | ||
O | Pin one designator | ||
G1 | ECAT - Green package designator |