SPRSP74D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MODE | MIN | MAX | UNIT | |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input Slew Rate | Default Speed | 0.69 | 2.06 | V/ns |
High Speed | 0.69 | 2.06 | V/ns | ||
OUTPUT CONDITIONS | |||||
CL | Output Load Capacitance | Default Speed | 1 | 10 | pF |
High Speed | 1 | 10 | pF |