SPRSP74D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TYP | MAX | UNIT | |
---|---|---|---|---|
Power Consumption | TJ = 85℃ | 1042 | mW | |
TJ = 105℃ | 1120 | mW | ||
TJ = 125℃ | 1232 | mW | ||
TJ = 150℃ | 1460 | mW |