SPRSP74D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For more details about features and additional description information on the device Serial Port Interface, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
The device has multiple SPI modules. The generic SPI_ prefix is used to represent the signal names for all SPI instances.
For more information, see the Serial Peripheral Interface (SPI) section in the device TRM.