10 Revision History
Changes from Revision L (October 2018) to Revision M (March 2024)
- Changed the Device Information table to the Package
Information tableGo
- Changed the Thermal Information tableGo
Changes from Revision K (July 2016) to Revision L (October 2018)
- Changed VCC pin number From: 8 To: 16 in the Pin Functions
table Go
- Changed GND pin number From: 16 To: 8 in the Pin Functions
table Go
Changes from Revision J (January 2014) to Revision K (February 2014)
- Added Applications section, the Device Information table, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section.Go
- Split up Switching Characteristics table into two tables specified for each partGo
Changes from Revision I (February 2006) to Revision J (January 2014)
- Updated document to new TI data sheet format - no specification changes.Go
- Deleted Ordering Information table.Go
- Updated Features.Go