AM26LS31

ACTIVE

Quadruple differential line driver

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -7 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 80000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -7 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 80000 Rating Catalog Operating temperature range (°C) -40 to 85
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 SSOP (DB) 16 48.36 mm² 6.2 x 7.8
  • Meets or exceeds the requirements of ANSI TIA/EIA-422-B and ITU
  • Operates from a single 5V supply
  • TTL-Compatible
  • Complementary outputs
  • High output impedance in power-off conditions
  • Complementary output-enable inputs
  • Available MIL-PRF-38535-qualified options (M): All parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
  • Meets or exceeds the requirements of ANSI TIA/EIA-422-B and ITU
  • Operates from a single 5V supply
  • TTL-Compatible
  • Complementary outputs
  • High output impedance in power-off conditions
  • Complementary output-enable inputs
  • Available MIL-PRF-38535-qualified options (M): All parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

The AM26LS31CN-E family of devices is a quadruple complementary-output line driver designed to meet the requirements of ANSI TIA/EIA-422-B and ITU (formerly CCITT) Recommendation V.11. The 3-state outputs have high-current capability for driving balanced lines such as twisted-pair or parallel-wire transmission lines, and are in the high-impedance state in the power-off condition. The enable function is common to all four drivers and offers the choice of an active-high or active-low enable (G, G) input. Low-power Schottky circuitry reduces power consumption without sacrificing speed.

The AM26LS31CN-E family of devices is a quadruple complementary-output line driver designed to meet the requirements of ANSI TIA/EIA-422-B and ITU (formerly CCITT) Recommendation V.11. The 3-state outputs have high-current capability for driving balanced lines such as twisted-pair or parallel-wire transmission lines, and are in the high-impedance state in the power-off condition. The enable function is common to all four drivers and offers the choice of an active-high or active-low enable (G, G) input. Low-power Schottky circuitry reduces power consumption without sacrificing speed.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AM26C31 ACTIVE Quadruple differential line driver Pin-to-pin device offers lower quiescent supply current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet AM26LS31 Quadruple Differential Line Driver datasheet (Rev. M) PDF | HTML 18 Mar 2024
Application note Debugging Sitara AM2x Microcontrollers PDF | HTML 24 Oct 2022
Application note Wave Solder Exposure of SMT Packages 09 Sep 2008

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos