System basis chips (SBCs)

Optimize your design with our affordable and power-efficient system basis chips (SBC)

parametric-filterView all products
Our SBCs integrate controller area network (CAN), controller area network with flexible data-rate (CAN FD), controller area network with signal improvement capability (CAN SIC) or local interconnect network (LIN) transceivers with power supply components into a single package. Enhance your design with additional integrated features; including watchdog, high-side switch outputs (HSS), bus fault protection, device diagnostics and CAN or LIN transceiver channel expansion functionality. Our SBCs are designed for a variety of automotive and industrial applications.

Browse by category

Select by type

General purpose

Our general purpose SBCs offer a CAN or LIN transceiver with an integrated off-battery (12V) voltage regulator (LDO) and supervision features such as watchdog, WAKE and high-side switch.

Mid-range

Mid-range SBCs offer a CAN or LIN transceiver with integrated off-battery (12V) voltage regulators (buck and/or LDOs) and supervision features such as watchdog, wake, high-side switch.

Advanced

Our advanced SBCs offer a CAN transceiver with an integrated off-battery (12V) voltage regulator (LDO) with SPI protocol specific controllers and supervision features such as watchdog and wake.

Related categories
CAN transceivers

High-immunity and low-emissions CAN transceivers with support for CAN FD (flexible data rate) and CAN SIC (Signal Improvement Capable)

LIN transceivers

High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications

Featured system basis chips

Design & development resources

GUI design tool
SBC and MCU compatability matrix
This interactive GUI tool provides a compatability matrix for SBCs and supported microcontrollers (MCUs). Filter by bus protocol and MCU, in addition to considering power requirments.
Evaluation board
TCAN284x evaluation module
The TCAN284XEVM is an evaluation module that supports testing any CAN and LIN integrated system basis chip (SBC) within the TCAN284xx and TCAN285xx families of devices. All IC signals are available on the board, and device features are accessible through the board's components.
Evaluation board
TCAN24xx evaluation module
The TCAN24XXEVM helps designers evaluate device performance, support fast development, and analyze automotive Controller Area Network (CAN) systems using the TCAN24xx-Q1 family of CAN system basis chips (SBCs), which include integrated 1A buck regulator output (3.3V or 5V), LDO regulator output (...)
Evaluation board
TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module

The EVM can be used to evaluate the TCAN4550 SPI to CAN FD Controller and Transceiver solution.  The CAN bus signals are easily accessed via a DB9 connector (or via header pins), and the digital interface (SPI lines plus GPIOs) is accessible via a single dual-row header.  Input clocks to (...)

Evaluation board
TCAN4550-Q1 CAN FD controller with integrated transceiver evaluation module

The EVM can be used to evaluate the TCAN4550 SPI to CAN FD Controller and Transceiver solution.  The CAN bus signals are easily accessed via a DB9 connector (or via header pins), and the digital interface (SPI lines plus GPIOs) is accessible via a single dual-row header.  Input clocks to (...)

TCAN2410-Q1
System basis chips (SBCs)

Automotive CAN FD system basis chip (SBC) with buck regulator

Approx. price (USD) 1ku | 1.898

TCAN2411-Q1
System basis chips (SBCs)

Automotive CAN FD system basis chip (SBC) with partial networking and buck regulator

Approx. price (USD) 1ku | 1.978

TCAN2857-Q1
System basis chips (SBCs)

Automotive CAN FD SIC and LIN System Basis Chip (SBC) with partial networking

Approx. price (USD) 1ku | 2.07

TCAN2855-Q1
System basis chips (SBCs)

Automotive CAN FD SIC System Basis Chip (SBC) with partial networking

Approx. price (USD) 1ku | 1.92

TCAN2451-Q1
System basis chips (SBCs)

Automotive CAN FD SIC system basis chip (SBC) with buck regulator and partial networking

Approx. price (USD) 1ku | 2.128

TCAN2450-Q1
System basis chips (SBCs)

Automotive CAN FD signal improvement capable (SIC) system basis chip (SBC) with buck regulator

Approx. price (USD) 1ku | 2.048

Why choose our system basis chips?

checkmark

Optimized system

Decrease your system's board size and complexity with our highly integrated transceiver, power control elements and special functions on a single die.

checkmark

Energy saving

Extend battery life by regulating your system's power consumption with our SBC's low power sleep and various standby modes.

checkmark

Quality performance

Design a reliable system with a robust portfolio that meets global safety standards, interoperability and EMC compliance at original equipment manufacturer (OEM).

checkmark

Flexible designs

Scale across multiple designs with reuse of software efforts through shared state machine with SPI access, and select within a family of pin-2-pin compatible devices

Learn more about our system basis chips

Overview video of SBC portfolio

This video provides a high-level understanding of System Basis Chips (SBCs), which integrate a transceiver with power-management elements.  Various categories of SBCs will be discussed, followed by examples showcasing how this portfolio can be utilized.

Discover featured applications

BODY ELECTRONICS & LIGHTING
Create scalable and flexible systems to enhance performance and reliability
Car access & security systems
Driving digital key systems forward with reliable and power-efficient communication
Zone & body domain controller
Driving vehicle comfort, convenience, lighting and in-vehicle communication
HYBRID, ELECTRIC & POWERTRAIN SYSTEMS
Design robust powertrain and electric systems for any environment
ADVANCED DRIVER ASSISTANCE SYSTEMS (ADAS)
Deliver advanced and adaptable safety systems for a smooth driving experience

Create scalable and flexible systems to enhance performance and reliability

Deliver a comfortable driving experience with TI’s affordable and integrated SBCs. 

Optimize the design of end applications like steering wheel and rear lighting modules by decreasing the total solution size and combining transceivers with features such as voltage regulators and high-side switches within a single chip.

Featured resources

REFERENCE DESIGNS
  • TIDA-020027 – Automotive full-featured side mirror module reference design
  • TIDA-020032 – Car access Bluetooth® low energy + CAN satellite module reference design
PRODUCTS
  • TLIN1028-Q1 – Automotive local interconnect network (LIN) transceiver with integrated voltage regulator
  • TCAN2451-Q1 – Automotive CAN FD SIC system basis chip (SBC) with buck regulator and partial networking
  • TCAN2857-Q1 – Automotive CAN FD SIC and LIN System Basis Chip (SBC) with partial networking
HARDWARE DEVELOPMENT
TECHNICAL RESOURCES

Driving digital key systems forward with reliable and power-efficient communication

Vehicle access control has advanced from mechanical keys to modern digital key technologies such as passive entry passive start (PEPS) and phone-as-a-key (PAAK). Our solutions simplify and accelerate the design of secure, reliable digital key systems for next-generation vehicles. 

Optimize the system board space and power efficiency by leveraging our system basis chips (SBC). Our SBCs integrate CAN, and voltage regulators (LDO and Buck) to power other system components while drawing minimal current; allowing the car battery to run longer.

Featured resources

REFERENCE DESIGNS
  • TIDA-020032 – Car access Bluetooth® low energy + CAN satellite module reference design
  • TIDA-01409 – Automotive Capacitive Kick-to-Open Reference Design
PRODUCTS
  • TCAN2451-Q1 – Automotive CAN FD SIC system basis chip (SBC) with buck regulator and partial networking
  • TCAN2410-Q1 – Automotive CAN FD system basis chip (SBC) with buck regulator
  • CC2744R7-Q1 – Automotive SimpleLink™ Bluetooth® LE wireless MCU with 864kB flash, HSM, APU
HARDWARE DEVELOPMENT
  • TCAN24XXEVM – TCAN24xx evaluation module
  • LP-EM-CC2745R10-Q1 – CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU

Driving vehicle comfort, convenience, lighting and in-vehicle communication

Zone and body domain controllers drive various comfort, convenience, and lighting loads that create a relaxing and enjoyable driving experience. 

We offer a wide range of SBCs featuring robust protection and diagnostic capabilities for safely driving a multitude of loads. Our SBC portfolio aims to optimize your system power and communication interface, with devices that integrate CAN or LIN transceivers with LDOs and other key features such as watchdog timers and high-side switches, in order to enhance your in-vehicle network designs.  Explore our technical resources to start your design.

Featured resources

PRODUCTS
  • TCAN2847-Q1 – Automotive CAN FD and LIN System Basis Chip (SBC) with partial networking
  • TCAN2855-Q1 – Automotive CAN FD SIC System Basis Chip (SBC) with partial networking
HARDWARE DEVELOPMENT
  • TCAN284XEVM – TCAN284x evaluation module
  • TLIN1431EVM – TLIN1431-Q1 LIN evaluation module with WAKE, HSS and watchdog

Design robust powertrain and electric systems for any environment

Our SBC portfolio supports the expanding market of electric vehicles by balancing the need for high bus fault protection and optimized chip size. 

SBCs will optimize your automotive systems by integrating a bus interface with features such as voltage regulators (LDO, Buck), watchdog timers, high-side switches, and more.

Featured resources

REFERENCE DESIGNS
  • TIDM-02009 – ASIL D safety concept-assessed high-speed traction, bi-directional DC/DC conversion reference design
  • TIDEP-01014 – Reference design to demonstrate CAN FD communication on Hercules™ microcontrollers
PRODUCTS
  • TCAN11623-Q1 – Automotive CAN-FD transceiver with integrated 5-V supply and 3.3-V, 70-mA LDO
  • TCAN2411-Q1 – Automotive CAN FD system basis chip (SBC) with partial networking and buck regulator
  • TCAN2845-Q1 – Automotive CAN FD System Basis Chip (SBC) with partial networking
HARDWARE DEVELOPMENT
TECHNICAL RESOURCES

Deliver advanced and adaptable safety systems for a smooth driving experience

Our SBC functional safety documentation will help you reach ASIL ratings. 

Achieve your desired system capability using our CAN-based SBC which integrate features such as watchdog timers, WAKE, high-side switches, and more.

Featured resources

REFERENCE DESIGNS
  • TIDA-020004 – Automotive RFCMOS 77GHz radar module reference design with object data output over dual CAN FD
PRODUCTS
  • TCAN1164-Q1 – Automotive CAN FD system basis chip with LDO output and watchdog
  • TCAN2410-Q1 – Automotive CAN FD system basis chip (SBC) with buck regulator
  • TCAN2847-Q1 – Automotive CAN FD and LIN System Basis Chip (SBC) with partial networking
HARDWARE DEVELOPMENT
TECHNICAL RESOURCES

Technical resources

Video series
Video series
CAN, LIN, & SBC overview videos
Start the CAN/LIN/SBC video series to learn about their standards, including their physical layer electrical signaling characteristics as well as their frame structures and data communication protocols.
Technical article
Technical article
System basis chips 101 - A beginner's guide to CAN, CAN FD and LIN SBCs (Rev. A)
Read this technical article describing CAN FD and LIN-based SBCs, including power control capabilities and potential to integrate multiple discrete devices into one solution.
document-pdfAcrobat PDF
Video
Video
Implementing CAN and CAN FD using the TCAN4550-Q1 System Basis Chip
Watch this training to learn the differences between the two interfaces and how they are configured in existing systems today. Understand how to implement CAN and upgrade to CAN FD with the TCAN4550-Q1 SBC.