NEW

TCAN2857-Q1

ACTIVE

Automotive CAN FD SIC and LIN system basis chip (SBC) with partial networking

Product details

Type Mid-range Protocols CAN, CAN FD, CAN SIC, LIN Number of channels 2 Signaling rate (max) (Mbps) 8 Supply voltage (V) 5.5 to 28 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 800 Regulated outputs (#) 3 Step-down DC/DC converter 0 LDO 3 LDO Vout (typ) (V) 1.8, 2.5, 3.3, 5 Watchdog type Integrated, Timeout, Window Low-power mode Partial networking, Selective Wake, Sleep, Standby Rating Automotive
Type Mid-range Protocols CAN, CAN FD, CAN SIC, LIN Number of channels 2 Signaling rate (max) (Mbps) 8 Supply voltage (V) 5.5 to 28 Bus fault voltage (V) -58 to 58 Iout (max) (mA) 800 Regulated outputs (#) 3 Step-down DC/DC converter 0 LDO 3 LDO Vout (typ) (V) 1.8, 2.5, 3.3, 5 Watchdog type Integrated, Timeout, Window Low-power mode Partial networking, Selective Wake, Sleep, Standby Rating Automotive
VQFN (RHB) 32 25 mm² 5 x 5
  • AEC-Q100 qualified for automotive applications
  • Meets the requirements for CAN flexible data (FD) including the signal improvement capability (SIC) per ISO 11898-2:2024
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4:2024 compliant and conforms to SAEJ2602 recommended practice for LIN
  • Functional Safety Quality-Managed
  • Simplifies system power management with up to three regulators
    • Low drop out (LDO) regulator supporting up to 250mA for 3.3V or 5V MCUs (VCC1)
    • Short-to-battery protected 5V LDO regulator supporting up to 200mA externally (VCC2)
    • Control of an external PNP transistor supporting up to 350mA at 1.8V, 2.5V, 3.3V, or 5V (VEXCC)
  • Multiple methods to wake from sleep mode
    • CAN and LIN bus wake up pattern (WUP)
    • Optional, CAN selective wake up frame (WUF) capability (partial networking)
    • Local wake up (LWU) using WAKE pins
      • Cyclic sensing wake up support with HSS4
    • Digital wake up using the SW pin
  • Four high-side switches for loads up to 150mA
  • Protection and diagnostic features
    • Timeout, window, and Q&A watchdog support
    • Undervoltage (UV), overvoltage (OV), and short-circuit supervision on regulator outputs
    • Fail-safe output (LIMP)
    • UV supervision of VSUP and VHSS; OV supervision of VHSS
    • Advanced CAN bus fault diagnostics
    • ±58V CAN bus fault tolerance
    • Integrated system level ESD protection
  • Customer-accessible EEPROM to save device configuration
  • QFN (32) package with improved automated optical inspection (AOI) capability
  • AEC-Q100 qualified for automotive applications
  • Meets the requirements for CAN flexible data (FD) including the signal improvement capability (SIC) per ISO 11898-2:2024
  • Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4:2024 compliant and conforms to SAEJ2602 recommended practice for LIN
  • Functional Safety Quality-Managed
  • Simplifies system power management with up to three regulators
    • Low drop out (LDO) regulator supporting up to 250mA for 3.3V or 5V MCUs (VCC1)
    • Short-to-battery protected 5V LDO regulator supporting up to 200mA externally (VCC2)
    • Control of an external PNP transistor supporting up to 350mA at 1.8V, 2.5V, 3.3V, or 5V (VEXCC)
  • Multiple methods to wake from sleep mode
    • CAN and LIN bus wake up pattern (WUP)
    • Optional, CAN selective wake up frame (WUF) capability (partial networking)
    • Local wake up (LWU) using WAKE pins
      • Cyclic sensing wake up support with HSS4
    • Digital wake up using the SW pin
  • Four high-side switches for loads up to 150mA
  • Protection and diagnostic features
    • Timeout, window, and Q&A watchdog support
    • Undervoltage (UV), overvoltage (OV), and short-circuit supervision on regulator outputs
    • Fail-safe output (LIMP)
    • UV supervision of VSUP and VHSS; OV supervision of VHSS
    • Advanced CAN bus fault diagnostics
    • ±58V CAN bus fault tolerance
    • Integrated system level ESD protection
  • Customer-accessible EEPROM to save device configuration
  • QFN (32) package with improved automated optical inspection (AOI) capability

The TCAN285x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that supports selective wake. The TCAN2857-Q1 includes a local interconnect network (LIN) transceiver. The CAN FD transceiver supports data rates up to 8Mbps while the LIN transceiver supports fast mode data rates up to 200kbps. The VCC1 LDO provides 3.3V or 5V ±2% with up to 250mA of current and determines the digital IO logic levels. If more current is needed, an external PNP transistor can be used to support up to 350mA and voltages of 1.8V, 2.5V, 3.3V, or 5V. VCC2 LDO provides 5V up to 200mA.

The TCAN285x-Q1 includes features such as LIMP, three local wake inputs and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Controlling an external CAN FD, LIN transceiver, CAN SBC or LIN SBC is possible using the GFO pin. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information; thus, avoiding extensive reprogramming after power fluctuations. WAKE1 and WAKE2 can enable an internal switch between pins to enable external VBAT monitoring. WAKE3 can be configured as a direct drive control pin for any combinations of high-side switches when cyclic sensing wake is enabled.

The TCAN285x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that supports selective wake. The TCAN2857-Q1 includes a local interconnect network (LIN) transceiver. The CAN FD transceiver supports data rates up to 8Mbps while the LIN transceiver supports fast mode data rates up to 200kbps. The VCC1 LDO provides 3.3V or 5V ±2% with up to 250mA of current and determines the digital IO logic levels. If more current is needed, an external PNP transistor can be used to support up to 350mA and voltages of 1.8V, 2.5V, 3.3V, or 5V. VCC2 LDO provides 5V up to 200mA.

The TCAN285x-Q1 includes features such as LIMP, three local wake inputs and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Controlling an external CAN FD, LIN transceiver, CAN SBC or LIN SBC is possible using the GFO pin. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information; thus, avoiding extensive reprogramming after power fluctuations. WAKE1 and WAKE2 can enable an internal switch between pins to enable external VBAT monitoring. WAKE3 can be configured as a direct drive control pin for any combinations of high-side switches when cyclic sensing wake is enabled.

Download View video with transcript Video
Request more information

Functional safety documents are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TCAN2855-Q1 ACTIVE Automotive CAN FD SIC System Basis Chip (SBC) with partial networking Similar device without LIN

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TCAN285x-Q1 Automotive CAN FD SIC and LIN System Basis Chip (SBC) with Wake Inputs and High-side Switches datasheet (Rev. A) PDF | HTML 29 Oct 2025
Application brief SBC(시스템 기반 칩) 개론: 초보자를 위한 CAN 및 LIN SBC 가이 드 PDF | HTML 09 Dec 2025
Application brief 系統基礎晶片 (SBC) 101:CAN 和 LIN SBC 入門指南 PDF | HTML 08 Dec 2025
Application brief System Basis Chips (SBCs) 101: A Beginner’s Guide to CAN and LIN SBCs PDF | HTML 03 Dec 2025
Product overview System Basis Chips (SBCs) 101 - Exploration of TI's SBC Portfolio PDF | HTML 20 Nov 2025
Application note Wake Up Methods for CAN SBCs PDF | HTML 10 Nov 2025
Application note Channel Expansion with GFO PDF | HTML 04 Nov 2025
Application note TCAN284xx and TCAN285xx High Level Overview PDF | HTML 09 Apr 2025
Application note Firmware Guide for TCAN24xx and TCAN28xx Devices PDF | HTML 07 Apr 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCAN284XEVM — TCAN284x evaluation module

The TCAN284XEVM is an evaluation module that supports testing any CAN and LIN integrated system basis chip (SBC) within the TCAN284xx and TCAN285xx families of devices. All IC signals are available on the board, and device features are accessible through the board's components.
User guide: PDF | HTML
Not available on TI.com
Design tool

SBC-MCU-POWER-DESIGN Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs

Interactive power compatibility matrix for TI Bus Protocol Devices and MCUs
Supported products & hardware

Supported products & hardware

Design tool

TCAN28XX-Q1-DESIGN Automotive CAN FD / CAN SIC and LIN System Basis Chip (SBC) with partial networking

TCAN28XX-Q1 FUNCTIONAL SAFETY DOCS
Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos