TCAN2411-Q1
- AEC-Q100 qualified for automotive applications
- Meets the requirements of ISO 11898-2:2024 for CAN-FD
- Integrated 3.3V or 5V Buck regulator (VCC1) with 1A output capability
- Pin-selectable output (3.3V or 5V) based on VSEL pin connection
- Switching frequency options from 1.8MHz to 2.4MHz to enable a smaller on-board inductor
- Integrated spread spectrum modulation to improve EMC performance
- 5V LDO regulator (VCC2) supporting up to 200mA with off-board capability and short-to-battery protection
- Multiple methods to wake-up from Sleep mode
- CAN bus wake-up pattern (WUP)
- Local wake up (LWU) via four WAKE pins
- Cyclic sensing wake-up using a high-side switch (HSS4)
- Selective wake/partial networking capability, TCAN2411-Q1 only
- Digital wake-up using SW pin
- WAKE pins configurable as ID pins to identify ECU location in the vehicle
- Four high-side switches to support multiple loads and allow for cyclic sensing wake
- Fail-safe output pin (LIMP) that can also be used optionally as a low-side switch
- ±58V Bus fault protection
- Advanced CAN bus fault diagnostics
- Timeout, window and Q&A watchdog support
- Access to EEPROM to save device configuration
- Available in 32-pin leadless package with wettable flank for improved automated optical inspection (AOI) capability
The TCAN241x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that meets the physical layer requirements of ISO-11898:2-2024. The CAN FD transceiver supports data rates up to 8Mbps. The TCAN241x-Q1 integrates a buck regulator (VCC1) that can output either 3.3V or 5V, and provide up to 1A output current. The buck regulator integrates spread spectrum modulation to improve EMC performance. VCC2 LDO provides 5V output for loads up to 200mA. TCAN2411-Q1 supports Partial Networking by recognizing a selective wakeup frame (WUF)
The TCAN241x-Q1 includes features such as LIMP, four local wake inputs and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Using the GFO pin, it is possible to control an external CAN FD, LIN transceiver, CAN SBC or LIN SBC. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information thus avoiding extensive reprogramming after power fluctuations.

Request more information
The full data sheet is available. Request now
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TCAN24XXEVM — TCAN24xx family evaluation module
This EVM can be used to evaluate the TCAN24xx-Q1 family of devices, including the TCAN2451-Q1, TCAN2450-Q1, TCAN2411-Q1 and TCAN2410-Q1. All IC signals are available on the board, and features of the TCAN24xx-Q1 are accessible through the board's components.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.