Multi-switch detection interface (MSDI) ICs
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
IO current (mA)
Number of input channels
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Interface type
Features
Diagnostics
Package type
Pin count
TI functional safety category
Images
Operating voltage (min) (V)
Operating voltage (max) (V)
Input/output voltage (max) (V)
Input/output voltage (min) (V)
Logic voltage (min) (V)
Logic voltage (max) (V)
Status
Data sheet: PDF
Data sheet: PDF
Data sheet: PDF
24
6.5
24
40
-24
1, 2, 5, 10, 15
-40 to 105
HTSSOP
38
$1.118 | 1ku
—
SPI
Configurable wetting current, Integrated 10-bit ADC, Interrupt wake-up operation, Overvoltage warning, Polling mode, SPI, Undervoltage warning, Withstands load dump condition and reverse polarity condition
ADC self-diagnostic, Wetting current diagnostic
3
5.5
Catalog
24
4.5
35
40
-24
1, 2, 5, 10, 15
-40 to 125
HTSSOP
38
$0.995 | 1ku
Functional Safety-Capable
SPI
Configurable wetting current, Interrupt wake-up operation, Overvoltage warning, Polling mode, SPI, Undervoltage warning, Withstands load dump condition and reverse polarity condition
—
3
5.5
Automotive
24
4.5
35
40
-24
1, 2, 5, 10, 15
-40 to 125
HTSSOP
38
$1.319 | 1ku
Functional Safety-Capable
SPI
Configurable wetting current, Integrated 10-bit ADC, Interrupt wake-up operation, Overvoltage warning, Polling mode, SPI, Undervoltage warning, Withstands load dump condition and reverse polarity condition
ADC self-diagnostic, Wetting current diagnostic
3
5.5
Automotive
8
10
34
36
-0.3
0.2 to 5.2
-40 to 85
HTSSOP
28
$1.760 | 1ku
—
SPI
Voltage monitoring
Voltage monitoring diagnostics
2
0.8
Catalog
8
10
34
36
-0.3
0.2 to 5.2
-40 to 125
HTSSOP
28
$1.760 | 1ku
—
SPI
Overtemperature, Parity, Voltage monitoring
Overtemperature diagnostics, Parity check, Voltage monitoring diagnostics
2
0.8
Catalog
8
4.5
5.5
6
-0.5
0.2 to 5.2
-40 to 125
HTSSOP
28
$1.584 | 1ku
—
SPI
Overtemperature
Overtemperature diagnostics
2
0.8
Catalog
8
10
34
36
-0.3
0.2 to 5.2
-40 to 125
HTSSOP
28
$1.760 | 1ku
—
SPI
Overtemperature
Overtemperature diagnostics
2
0.8
Catalog
8
18
34
36
-0.3
0.2 to 5.2
-40 to 85
HTSSOP
28
$1.672 | 1ku
—
SPI
Overtemperature, Voltage monitoring
Overtemperature diagnostics, Voltage monitoring diagnostics
2
0.8
Catalog
Description
Enabled
Description
Number of input channels
Enabled
Number of input channels
Operating voltage (min) (V)
Enabled
Operating voltage (min) (V)
Operating voltage (max) (V)
Enabled
Operating voltage (max) (V)
Input/output voltage (max) (V)
Enabled
Input/output voltage (max) (V)
Input/output voltage (min) (V)
Enabled
Input/output voltage (min) (V)
IO current (mA)
Enabled
IO current (mA)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
TI functional safety category
Enabled
TI functional safety category
Interface type
Enabled
Interface type
Features
Enabled
Features
Diagnostics
Enabled
Diagnostics
Logic voltage (min) (V)
Enabled
Logic voltage (min) (V)
Logic voltage (max) (V)
Enabled
Logic voltage (max) (V)
Rating
Enabled
Rating
Status
Enabled
Status
1
to
8
of
8
Page
1
of
1