The TIC12400 is an advanced Multiple Switch Detection Interface (MSDI) device designed to detect external switch statuses. The TIC12400 supports 24 direct inputs, with 10 inputs configurable to monitor digital I/O switches. 6 wetting current settings can be programmed for each input to support different application scenarios. The TIC12400 features an integrated 10-bit ADC to monitor multi-position analog switches and a comparator to monitor digital switches independently of the MCU. The device supports wake-up operation on all switch inputs to eliminate the need to keep the MCU active continuously, thus reducing power consumption of the system. The TIC12400 supports 2 modes of operations: continuous and polling mode. In continuous mode, wetting current is supplied continuously. In polling mode, wetting current is turned on periodically to sample the input status based on a programmable timer, thus the system power consumption is significantly reduced. The TIC12400 also offers various fault detection and diagnostic features for improved system robustness.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TIC12400 | TSSOP (38) | 9.70 mm x 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
September 2017 | * | Initial release. |
spacer
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN13 | I/O | Ground switch monitoring input with current source |
2 | IN14 | I/O | Ground switch monitoring input with current source |
3 | IN15 | I/O | Ground switch monitoring input with current source |
4 | IN16 | I/O | Ground switch monitoring input with current source |
5 | IN17 | I/O | Ground switch monitoring input with current source |
6 | IN18 | I/O | Ground switch monitoring input with current source |
7 | IN19 | I/O | Ground switch monitoring input with current source |
8 | IN20 | I/O | Ground switch monitoring input with current source |
9 | AGND | P | Ground for analog circuitry |
10 | IN21 | I/O | Ground switch monitoring input with current source |
11 | IN22 | I/O | Ground switch monitoring input with current source |
12 | IN23 | I/O | Ground switch monitoring input with current source |
13 | IN0 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
14 | IN1 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
15 | CS | I | Active-low input. Chip select from the master for the SPI Interface. |
16 | SCLK | I | Serial clock output from the master for the SPI Interface |
17 | SI | I | Serial data input for the SPI Interface. |
18 | SO | O | Serial data output for the SPI Interface |
19 | VDD | P | 3.3 V to 5.0 V logic supply for the SPI communication. The SPI I/Os are not fail-safe protected: VDD needs to be present during any SPI traffic to avoid excessive leakage currents and corrupted SPI I/O logic levels. |
20 | CAP_A | I/O | External capacitor connection for the analog LDO. Use capacitance value of 100nF. |
21 | RESET | I | Keep RESET low for normal operation and drive RESET high and release it to perform a hardware reset of the device. The RESET pin is connected to ground via a 1MΩ pull-down resistor. If not used, the RESET pin shall be grounded to avoid any accidental device reset due to coupled noise onto this pin. |
22 | CAP_Pre | I/O | External capacitor connection for the pre-regulator. Use capacitance value of 1μF. |
23 | CAP_D | I/O | External capacitor connection for the digital LDO. Use capacitance value of 100nF. |
24 | INT | O | Open drain output. Pulled low (internally) upon change of state on the input or occurrence of a special event. |
25 | IN2 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
26 | IN3 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
27 | IN4 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
28 | DGND | P | Ground for digital circuitry |
29 | IN5 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
30 | IN6 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
31 | IN7 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
32 | IN8 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
33 | IN9 | I/O | Ground/VSUPPLY switch monitoring input with configurable current sink or source. |
34 | IN10 | I/O | Ground switch monitoring input with current source |
35 | IN11 | I/O | Ground switch monitoring input with current source |
36 | IN12 | I/O | Ground switch monitoring input with current source |
37 | VS | P | Power supply input pin. |
38 | VS | P | Power supply input pin. |
--- | EP | P | Exposed Pad. The exposed pad is not electrically connected to AGND or DGND. Connect EP to the board ground to achieve rated thermal and ESD performance. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VS, INT | -0.3 | 40 | V |
VDD, SCLK, SI, SO, CS, RESET | -0.3 | 6 | V | |
IN0- IN23 | -24 | 40 | V | |
CAP_Pre | -0.3 | 5.5 | V | |
CAP_A | -0.3 | 5.5 | V | |
CAP_D | -0.3 | 2 | V | |
Operating junction temperature, TJ, VS = 18 V | -40 | 125 | °C | |
Operating junction temperature, TJ, VS = 24 V | -40 | 95 | °C | |
Storage temperature, Tstg | -55 | 155 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins | ±2000 | V |
Pins IN0-IN23(2) | ±4000 | ||||
Charged-device model (CDM), per JEDEC specification JESD-C101(1) | All pins | ±500 | |||
Corner pins (pin 1, 19, 20 and 38) | ±750 | ||||
Contact discharge per IEC61000-4-2 contact discharge (3)(4) | Pins IN0-IN23v | ±8000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VS | Power supply voltage, TA = -40 °C to 105 °C | 6.5 | 18 | V | ||
Power supply voltage, TA = -40 °C to 85 °C | 6.5 | 24 | V | |||
VDD | Logic supply voltage | 3.0 | 5.5 | V | ||
V/INT | INT pin voltage | 0 | 35 | V | ||
VINX | IN0 to IN23 input voltage | 0 | 35 | V | ||
VRESET | RESET pin voltage | 0 | 5.5 | V | ||
VSPI_IO | SPI input/output logic level | 0 | VDD | V | ||
fSPI | SPI communication frequency | 20(1) | 4M | Hz | ||
TA | Operating free-air temperature, VS = 18 V | -40 | 102 | °C | ||
TA | Operating free-air temperature, VS = 24 V | -40 | 85 | °C |
THERMAL METRIC(1) | TIC10024-Q1 | UNIT | |
---|---|---|---|
DCP (TSSOP) | |||
38 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 33.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 18.4 | °C/W |
RθJB | Junction-to-board thermal resistance | 15.2 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 15.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
IS_CONT | Continuous mode VS power supply current | Continuous mode, IWETT= 10 mA, all switches open, no active comparator operation, no unserviced interrupt | 5.6 | 7 | mA | ||
IS_POLL_COMP_25 | Polling mode VS power supply average current | TA= 25° | Polling mode, tPOLL= 64 ms, tPOLL_ACT= 128 µs, all switches open, IWETT= 10 mA, no unserviced interrupt | 68 | 100 | µA | |
IS_POLL_COMP_85 | TA= -40° to 85°C | 68 | 110 | µA | |||
IS_POLL_COMP | TA= -40° to 105°C | 68 | 170 | µA | |||
IS_RESET | Reset mode VS power supply current | Reset mode, VRESET= VDD. VS= 12 V, all switches open, TA=25°C | 12 | 17 | µA | ||
IS_IDLE_25 | VS power supply average current in idle state | TRIGGER bit in CONFIG register = logic 0, TA= 25°C, no unserviced interrupt | 50 | 75 | µA | ||
IS_IDLE_85 | TRIGGER bit in CONFIG register = logic 0, TA= -40°C to 85°C, no unserviced interrupt | 50 | 95 | µA | |||
IS_IDLE | TRIGGER bit in CONFIG register = logic 0, TA= -40°C to 125°C, no unserviced interrupt | 50 | 145 | µA | |||
IDD | Logic supply current from VDD | SCLK = SI = 0 V, CS = INT = VDD, no SPI communication | 1.5 | 10 | µA | ||
VPOR_R | Power on reset (POR) voltage for VS | Threshold for rising VS from device OFF condition resulting in INT pin assertion and a flagged POR bit in the INT_STAT register | 3.85 | 4.5 | V | ||
VPOR_F | Threshold for falling VS from device normal operation to reset mode and loss of SPI communication | 1.95 | 2.8 | V | |||
VOV_R | Over-voltage (OV) condition for VS | Threshold for rising VS from device normal operation resulting in INT pin assertion and a flagged OV bit in the INT_STAT register | 35 | 40 | V | ||
VOV_HYST | Over-voltage (OV) condition hysteresis for VS | 1 | 3.5 | V | |||
VUV_R | Under-voltage (UV) condition for VS | Threshold for rising VS from under-voltage condition resulting in INT pin assertion and a flagged UV bit in the INT_STAT register | 3.85 | 4.5 | V | ||
VUV_F | Threshold for falling VS from under-votlage condition resulting in INT pin assertion and a flagged UV bit in the INT_STAT register | 3.7 | 4.4 | V | |||
VUV_HYST | Under-voltage (UV) condition hysteresis for VS(1) | 75 | 275 | mV | |||
VDD_F | Threshold for falling VDD resulting in loss of SPI communication | 2.5 | 2.9 | V | |||
VDD_HYST | Valid VDD voltage hysteresis | 50 | 150 | mV | |||
WETTING CURRENT ACCURACY (DIGITAL SWITCHES, MAXIMUM RESISTANCE VALUE WITH SWITCH CLOSED ≤ 100Ω , MINIMUM RESISTANCE VALUE WITH SWITCH OPEN ≥ 5000 Ω) | |||||||
IWETT (CSO) | Wetting current accuracy for CSO (switch closed) | 1 mA setting | 6.5 V ≤ VS ≤ 35 V | 0.84 | 1 | 1.14 | mA |
2 mA setting | 1.71 | 2 | 2.32 | ||||
5 mA setting | 4.3 | 5 | 5.6 | ||||
10 mA setting | 8.4 | 10 | 11.4 | ||||
15 mA setting | 12.5 | 15 | 17 | ||||
IWETT (CSI) | Wetting current accuracy for CSI (switch closed) | 1 mA setting | 0.75 | 1.1 | 2.05 | ||
2 mA setting | 1.6 | 2.2 | 3.3 | ||||
5 mA setting | 4.3 | 5.6 | 7.1 | ||||
10 mA setting | 9.2 | 11.5 | 13.4 | ||||
15 mA setting | 13.7 | 16.5 | 19.2 | ||||
VCSI_DROP_OPEN | Voltage drop from INx pin to AGND across CSI (switch open) | 10 mA setting, RSW= 5kΩ | 6.5 V ≤ VS ≤ 35V | 1.7 | V | ||
15 mA setting, RSW= 5kΩ | 1.7 | ||||||
VCSI_DROP_CLOSED | Voltage drop from INx pin to ground across CSI (switch closed) | 2mA setting, IIN= 1mA | 6.5 V ≤ VS ≤ 35V | 1.2 | V | ||
5mA setting, IIN= 1mA or 2mA | 1.3 | V | |||||
10mA setting, IIN= 1mA, 2mA, or 5mA | 1.5 | V | |||||
15mA setting, IIN= 1mA, 2mA, 5mA, or 10mA | 2.1 | V | |||||
LEAKAGE CURRENTS | |||||||
IIN_LEAK_OFF | Leakage current at input INx when channel is disabled | 0 V ≤ VINx ≤ VS , channel disabled (EN_INx register bit= logic 0) | -4 | 5.3 | µA | ||
IIN_LEAK_OFF_25 | 0 V ≤ VINx ≤ VS , channel disabled (EN_INx register bit= logic 0), TA = 25°C | -0.5 | 0.5 | ||||
IIN_LEAK_0mA | Leakage current at input INx when wetting current setting is 0mA | 0 V ≤ VINx ≤ 6 V, 6.5 V ≤ VS ≤ 35 V , IWETT setting = 0 mA | -110 | 110 | µA | ||
µA | |||||||
IIN_LEAK_LOSS_OF_GND | Leakage current at input INx under loss of GND condition | VS = 24 V, 0 V ≤ VINx ≤ 24 V, all grounds (AGND, DGND, and EP) = 24 V, VDD shorted to the grounds(1) | -5 | µA | |||
IIN_LEAK_LOSS_OF_VS | Leakage current at input INx under loss of VS condition | 0 V ≤ VINx ≤ 24 V, VS shorted to the grounds = 0 V, VDD = 0 V | 5 | µA | |||
LOGIC LEVELS | |||||||
V/INT_L | INT output low voltage | I/INT = 2 mA | 0.35 | V | |||
I/INT = 4 mA | 0.6 | ||||||
VSO_L | SO output low voltage | ISO = 2 mA | 0.2VDD | V | |||
VSO_H | SO output high voltage | ISO = -2 mA | 0.8VDD | V | |||
VIN_L | SI, SCLK, and CS input low voltage | 0.3VDD | V | ||||
VIN_H | SI, SCLK, and CS input high voltage | 0.7VDD | V | ||||
VRESET_L | RESET input low voltage | 0.8 | V | ||||
VRESET_H | RESET input high voltage | 1.6 | V | ||||
RRESET_25 | RESET pin internal pull-down resistor | VRESET = 0 to 5.5V, TA = 25°C | 0.85 | 1.25 | 1.7 | MΩ | |
RRESET | VRESET = 0 to 5.5V, TA = –40° to 105°C | 0.2 | 2.1 | ||||
COMPARATOR PARAMETERS | |||||||
VTH_ COMP_2V | Comparator threshold for 2 V | THRES_COMP = 2 V | 1.85 | 2.25 | V | ||
VTH_ COMP_2p7V | Comparator threshold for 2.7 V | THRES_COMP = 2.7 V | 2.4 | 2.9 | V | ||
VTH_ COMP_3V | Comparator threshold for 3 V | THRES_COMP = 3 V | 2.85 | 3.3 | V | ||
VTH_ COMP_4V | Comparator threshold for 4 V | THRES_COMP = 4 V | 3.7 | 4.35 | V | ||
RIN, COMP | Comparator equivalent input resistance | THRES_COMP = 2 V | 30 | 130 | kΩ | ||
THRES_COMP = 2.7 V | 35 | 130 | |||||
THRES_COMP = 3 V | 35 | 105 | |||||
THRES_COMP = 4 V | 43 | 95 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SWITCH MONITORING, INTERRUPT, STARTUP AND RESET | ||||||
tPOLL_ACT | Polling active time accuracy | Polling mode | -12% | 12% | ||
tPOLL | Polling time accuracy | Polling mode | -12% | 12% | ||
tCOMP | Comparator detection time | 18 | µs | |||
tCCP_TRAN | Transition time between last input sampling and start of clean current | 20 | µs | |||
tCCP_ACT | Clean current active time | -12% | 12% | |||
tSTARTUP | Polling startup time | 200 | 300 | 400 | µs | |
tINT_ACTIVE | Active INT assertion duration | 1.5 | 2 | 2.5 | ms | |
tINT_INACTIVE | INT de-assertion duration during a pending interrupt | 3 | 4 | 5 | ms | |
tINT_IDLE | Interrupt idle time | 80 | 100 | 120 | µs | |
tRESET | Time required to keep the RESET pin high to successfully reset the device (no pending interrupt)(1) | 2 | µs | |||
tREACT | Delay between a fault event (OV, UV, TW, or TSD) to a high to low transition on the INT pin | See Figure 10 for OV example. | 20 | µs | ||
SPI INTERFACE | ||||||
tLEAD | Falling edge of CS to rising edge of SCLK setup time | 100 | ns | |||
tLAG | Falling edge of SCLK to rising edge of CS setup time | 100 | ns | |||
tSU | SI to SCLK falling edge setup time | 30 | ns | |||
tHOLD | SI hold time after falling edge of SCLK | 20 | ns | |||
tVALID | Time from rising edge of SCLK to valid SO data | 70 | ns | |||
tSO(EN) | Time from falling edge of CS to SO low-impedance | 60 | ns | |||
tSO(DIS) | Time from rising edge of CS to SO high-impedance | Loading of 1 kΩ to GND. See Figure 11. | 60 | ns | ||
tR | SI, CS, and SCLK signals rise time | 5 | 30 | ns | ||
tF | SI, CS, and SCLK signals fall time | 5 | 30 | ns | ||
tINTER_FRAME | Delay between two SPI communication (CS low) sequences | 1.5 | µs | |||
tCKH | SCLK High time | 120 | ns | |||
tCKL | SCLK Low time | 120 | ns | |||
tINITIATION | Delay between valid VDD voltage and initial SPI communication | 45 | µs |
TA = 25°C |
TA = 25°C |
I(WETT) = 2 mA | 6.5 V ≤ VS ≤ 35 V |
I(WETT) = 10 mA | 6.5 V ≤ VS ≤ 35 V |
VS = 12 V |
I(WETT) = 1 mA | 6.5 V ≤ VS ≤ 35 V |
I(WETT) = 5 mA | 6.5 V ≤ VS ≤ 35 V |
I(WETT) = 15 mA | 6.5 V ≤ VS ≤ 35 V |