TIC12400

ACTIVE

24-input sensor monitor with integrated 1:1 (SPST), 10-channel ADC & SPI

Product details

Number of input channels 24 Operating voltage (min) (V) 6.5 Operating voltage (max) (V) 24 Input/output voltage (max) (V) 40 Input/output voltage (min) (V) -24 IO current (mA) 1, 2, 5, 10, 15 Operating temperature range (°C) -40 to 105 Interface type SPI Features Configurable wetting current, Integrated 10-bit ADC, Interrupt wake-up operation, Overvoltage warning, Polling mode, SPI, Undervoltage warning, Withstands load dump condition and reverse polarity condition Diagnostics ADC self-diagnostic, Wetting current diagnostic Logic voltage (min) (V) 3 Logic voltage (max) (V) 5.5 Rating Catalog
Number of input channels 24 Operating voltage (min) (V) 6.5 Operating voltage (max) (V) 24 Input/output voltage (max) (V) 40 Input/output voltage (min) (V) -24 IO current (mA) 1, 2, 5, 10, 15 Operating temperature range (°C) -40 to 105 Interface type SPI Features Configurable wetting current, Integrated 10-bit ADC, Interrupt wake-up operation, Overvoltage warning, Polling mode, SPI, Undervoltage warning, Withstands load dump condition and reverse polarity condition Diagnostics ADC self-diagnostic, Wetting current diagnostic Logic voltage (min) (V) 3 Logic voltage (max) (V) 5.5 Rating Catalog
HTSSOP (DCP) 38 62.08 mm² 9.7 x 6.4
  • Operates with Supply Voltage (VS) from 6.5 V to 35 V with Over-voltage and Under-voltage Warning
  • Monitors up 24 Direct Switch Inputs with 10 Inputs Configurable to Monitor Switches Connected to Either Ground or Supply
  • Switch Input Withstands 40 V and Reverse Supply Condition Down to -24 V
  • 6 Configurable Wetting Current Settings:
    (0 mA, 1 mA, 2 mA, 5 mA, 10 mA, and 15 mA)
  • Integrated 10-bit ADC for Multi-Position Analog Switch Monitoring
  • Integrated Comparator with 4 Programmable Threshold for Input Monitoring
  • Ultra-low Operating Current in Polling Mode:
    68 µA Typical (tPOLL = 64 ms, tPOLL_ACT = 128 µs,
    All 24 Inputs Active, Comparator Mode, All Switches Open)
  • Interfaces Directly to MCU Using 3.3 V/5 V Serial Peripheral Interface (SPI) Protocol
  • Interrupt Generation to Support Wake-Up Operation on All Inputs
  • Integrated Supply and Temperature Sensing
  • ±8 kV Contact Discharge ESD Protection on Input Pins per IEC 61000-4-2 With Appropriate External Components
  • 38-Pin TSSOP Package
  • Operates with Supply Voltage (VS) from 6.5 V to 35 V with Over-voltage and Under-voltage Warning
  • Monitors up 24 Direct Switch Inputs with 10 Inputs Configurable to Monitor Switches Connected to Either Ground or Supply
  • Switch Input Withstands 40 V and Reverse Supply Condition Down to -24 V
  • 6 Configurable Wetting Current Settings:
    (0 mA, 1 mA, 2 mA, 5 mA, 10 mA, and 15 mA)
  • Integrated 10-bit ADC for Multi-Position Analog Switch Monitoring
  • Integrated Comparator with 4 Programmable Threshold for Input Monitoring
  • Ultra-low Operating Current in Polling Mode:
    68 µA Typical (tPOLL = 64 ms, tPOLL_ACT = 128 µs,
    All 24 Inputs Active, Comparator Mode, All Switches Open)
  • Interfaces Directly to MCU Using 3.3 V/5 V Serial Peripheral Interface (SPI) Protocol
  • Interrupt Generation to Support Wake-Up Operation on All Inputs
  • Integrated Supply and Temperature Sensing
  • ±8 kV Contact Discharge ESD Protection on Input Pins per IEC 61000-4-2 With Appropriate External Components
  • 38-Pin TSSOP Package

The TIC12400 is an advanced Multiple Switch Detection Interface (MSDI) device designed to detect external switch statuses. The TIC12400 supports 24 direct inputs, with 10 inputs configurable to monitor digital I/O switches. 6 wetting current settings can be programmed for each input to support different application scenarios. The TIC12400 features an integrated 10-bit ADC to monitor multi-position analog switches and a comparator to monitor digital switches independently of the MCU. The device supports wake-up operation on all switch inputs to eliminate the need to keep the MCU active continuously, thus reducing power consumption of the system. The TIC12400 supports 2 modes of operations: continuous and polling mode. In continuous mode, wetting current is supplied continuously. In polling mode, wetting current is turned on periodically to sample the input status based on a programmable timer, thus the system power consumption is significantly reduced. The TIC12400 also offers various fault detection and diagnostic features for improved system robustness.

The TIC12400 is an advanced Multiple Switch Detection Interface (MSDI) device designed to detect external switch statuses. The TIC12400 supports 24 direct inputs, with 10 inputs configurable to monitor digital I/O switches. 6 wetting current settings can be programmed for each input to support different application scenarios. The TIC12400 features an integrated 10-bit ADC to monitor multi-position analog switches and a comparator to monitor digital switches independently of the MCU. The device supports wake-up operation on all switch inputs to eliminate the need to keep the MCU active continuously, thus reducing power consumption of the system. The TIC12400 supports 2 modes of operations: continuous and polling mode. In continuous mode, wetting current is supplied continuously. In polling mode, wetting current is turned on periodically to sample the input status based on a programmable timer, thus the system power consumption is significantly reduced. The TIC12400 also offers various fault detection and diagnostic features for improved system robustness.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TIC10024-Q1 ACTIVE Automotive 35-V multi-switch detection interface (MSDI) with SPI No ADC

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TIC12400 24-Input Multiple Switch Detection Interface (MSDI) Device With Integrated ADC and Adjustable Wetting Current datasheet PDF | HTML 22 Sep 2017
EVM User's guide TIC12400 EVM User's Guide 03 Oct 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TIC12400EVM-KIT — Evaluation module kit for the TIC12400-Q1 24-input multiple-switch-detection interface

The TIC12400EVM-KIT is a flexible two-board evaluation platform that lets you evaluate the expansive feature sets of the TIC12400-Q1 device. The TIC12400-Q1 device is a 24-channel switch and contact monitoring solution that incorporates a power-saving polling architecture, configurable (...)
User guide: PDF
Not available on TI.com
Simulation model

TIC12400 IBIS Model

SCPM044.IBS (255 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCP) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos