TIC12400EVM-KIT

Evaluation module kit for the TIC12400-Q1 24-input multiple-switch-detection interface

TIC12400EVM-KIT

Order now

Overview

The TIC12400EVM-KIT is a flexible two-board evaluation platform that lets you evaluate the expansive feature sets of the TIC12400-Q1 device. The TIC12400-Q1 device is a 24-channel switch and contact monitoring solution that incorporates a power-saving polling architecture, configurable comparator thresholds, an integrated ADC with programmable thresholds, and a variety of integrated protection for transient and fault conditions. The kit includes an intuitive and feature-rich GUI that showcases the benefits of the TIC12400-Q1 device.  The GUI incorporates easy-to-define thresholds, wetting current, polling times and switch-state polling.

Features
  • EVM connects to a computer using USB cable and lets you program configurations and read status information
  • EVM incorporates temperature and current measurements by using the GUI and has many configurable hardware options
  • Kit features the ability to do digital switches and resistor coded switches or can be interfaced with your own switches 

  • TIC1240EVM
  • TIC12400 Switch Board
  • USB Cable

Multi-switch detection interface (MSDI) ICs
TIC10024-Q1 Automotive 35-V multi-switch detection interface (MSDI) with SPI TIC12400 24-input sensor monitor with integrated 1:1 (SPST), 10-channel ADC & SPI TIC12400-Q1 Automotive 35-V multi-switch detection interface (MSDI) with SPI & integrated ADC
Download View video with transcript Video

Order & start development

Evaluation board

TIC12400EVM-KIT — TIC12400-Q1 24-Input Multiple-Switch-Detection Interface Evaluation Kit

GUI for evaluation module (EVM)

SCPC010 — TIC12400EVM GUI

Supported products & hardware
Download

SCPC010 TIC12400EVM GUI

close
Latest version
Version: 01.00.00.00
Release date: 04 Oct 2017
lock TIC12400EVM GUI (zip)  — 113222 K

Checksum
lock = Requires export approval (1 minute)
Hardware development
Evaluation board
TIC12400EVM-KIT Evaluation module kit for the TIC12400-Q1 24-input multiple-switch-detection interface

Release Infomation

The design resource accessed as www.ti.com/lit/zip/scpc010 or www.ti.com/lit/xx/scpc010/scpc010.zip has been migrated to a new user experience at www.ti.com/tool/download/SCPC010. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos