I2C & I3C ICs
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
Package area (mm^2)
Images
Subcategory
Status
Catalog
TSSOP, WQFN
24
16, 49.92
4 x 4,
7.8 x 6.4
7.8 x 6.4
-40 to 125
$0.700 | 1ku
Catalog
TSSOP, UQFN, X2QFN
16
2.56, 4.68, 32
1.6 x 1.6,
2.6 x 1.8,
5 x 6.4
2.6 x 1.8,
5 x 6.4
-40 to 125
$0.610 | 1ku
Catalog
TSSOP, UQFN, X2QFN
16
2.56, 4.68, 32
1.6 x 1.6,
2.6 x 1.8,
5 x 6.4
2.6 x 1.8,
5 x 6.4
-40 to 125
$0.500 | 1ku
Catalog
SOT-23-THN, X2SON
8
1.35, 8.12
1 x 1.35,
2.9 x 2.8
2.9 x 2.8
-40 to 125
$0.162 | 1ku
Catalog
TSSOP, VSSOP, WQFN
24
16, 29.89, 49.92
4 x 4,
6.1 x 4.9,
7.8 x 6.4
6.1 x 4.9,
7.8 x 6.4
-40 to 125
$0.650 | 1ku
Catalog
VSSOP, X2SON
8
1.08, 14.7
0.8 x 1.35,
3 x 4.9
3 x 4.9
-40 to 125
$0.450 | 1ku
Automotive
SOIC
8, 16
29.4, 106.09
10.3 x 10.3,
4.9 x 6
4.9 x 6
-40 to 125
$1.276 | 1ku
Catalog
SOIC
16
106.09
10.3 x 10.3
-40 to 125
$1.950 | 1ku
Catalog
SOIC
16
106.09
10.3 x 10.3
-40 to 125
$1.950 | 1ku
Catalog
SOIC
16
106.09
10.3 x 10.3
-40 to 125
$2.050 | 1ku
Catalog
SOT-23-THN, VSSOP, X2SON
8
1.08, 6.2, 8.12
0.8 x 1.35,
2 x 3.1,
2.9 x 2.8
2 x 3.1,
2.9 x 2.8
-40 to 125
$0.180 | 1ku
Catalog
SOT-23-THN, X2SON
8
1.08, 8.12
0.8 x 1.35,
2.9 x 2.8
2.9 x 2.8
-40 to 125
$0.150 | 1ku
Catalog
SOIC
8, 16
29.4, 106.09
10.3 x 10.3,
4.9 x 6
4.9 x 6
-40 to 125
$1.125 | 1ku
Catalog
SOIC
8, 16
29.4, 106.09
10.3 x 10.3,
4.9 x 6
4.9 x 6
-40 to 125
$1.215 | 1ku
Catalog
VSSOP, WSON
8
9, 14.7
3 x 3,
3 x 4.9
3 x 4.9
-40 to 125
$0.970 | 1ku
Catalog
SOT-23-THN, TSSOP, UQFN
16
4.68, 8.4, 32
2.6 x 1.8,
4.2 x 2,
5 x 6.4
4.2 x 2,
5 x 6.4
-40 to 125
$0.139 | 1ku
Catalog
UQFN, VSSOP
10
2.52, 14.7
1.8 x 1.4,
3 x 4.9
3 x 4.9
-40 to 85
$0.250 | 1ku
Catalog
SOIC, TSSOP
16
32, 106.09
10.3 x 10.3,
5 x 6.4
5 x 6.4
-40 to 85
$0.414 | 1ku
Catalog
SOIC, TSSOP
16
32, 106.09
10.3 x 10.3,
5 x 6.4
5 x 6.4
-40 to 85
$0.455 | 1ku
Catalog
SSOP, TSSOP
16
32, 48.36
5 x 6.4,
6.2 x 7.8
6.2 x 7.8
-40 to 85
$0.557 | 1ku
Catalog
SOIC, TSSOP
16
32, 59.4
5 x 6.4,
9.9 x 6
9.9 x 6
-40 to 85
$0.350 | 1ku
Catalog
SOIC, TSSOP
14
32, 51.9
5 x 6.4,
8.65 x 6
8.65 x 6
-40 to 85
$0.325 | 1ku
Catalog
SOIC, VSSOP
8
14.7, 29.4
3 x 4.9,
4.9 x 6
4.9 x 6
-40 to 85
$0.341 | 1ku
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Rating
Enabled
Rating
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
50
of
94
Page
1
of
2