FPC402

ACTIVE

Quad Port Controller

alarmNotifications Order now

Product details

Features I2C aggregation GPIO management Frequency (max) (MHz) 10 Supply restrictions Host side 1.8V to 3.3V Rating Catalog Operating temperature range (°C) -40 to 85
Features I2C aggregation GPIO management Frequency (max) (MHz) 10 Supply restrictions Host side 1.8V to 3.3V Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RHU) 56 55 mm² 11 x 5
  • Control Signal Management and I2C Aggregation Across Four Ports
  • Combine Multiple FPC402s to Control 56 Total Ports Through a Single Host Interface
  • Eliminate Need for Discrete I2C Muxes, LED Drivers, and High-Pin-Count FPGA/CPLD Control Devices
  • Reduce PCB Routing Complexity by Handling All Low-Speed Control Signals Close to the Port
  • Selectable I2C (up to 1 MHz) or SPI (up to 10 MHz) Host Control Interface
  • Automatic Prefetching of Critical, User-Specified Data From the Modules
  • Broadcast Mode Write to All Ports Simultaneously Across All FPC402 Controllers
  • Advanced LED Features for Port Status Indication, Including Programmable Blinking and Dimming
  • Customizable Interrupt Events
  • Separate Host-Side I/O Voltage: 1.8 V to 3.3 V
  • Small WQFN Package Enabling Placement on Bottom Side of PCB Underneath Ports
  • Control Signal Management and I2C Aggregation Across Four Ports
  • Combine Multiple FPC402s to Control 56 Total Ports Through a Single Host Interface
  • Eliminate Need for Discrete I2C Muxes, LED Drivers, and High-Pin-Count FPGA/CPLD Control Devices
  • Reduce PCB Routing Complexity by Handling All Low-Speed Control Signals Close to the Port
  • Selectable I2C (up to 1 MHz) or SPI (up to 10 MHz) Host Control Interface
  • Automatic Prefetching of Critical, User-Specified Data From the Modules
  • Broadcast Mode Write to All Ports Simultaneously Across All FPC402 Controllers
  • Advanced LED Features for Port Status Indication, Including Programmable Blinking and Dimming
  • Customizable Interrupt Events
  • Separate Host-Side I/O Voltage: 1.8 V to 3.3 V
  • Small WQFN Package Enabling Placement on Bottom Side of PCB Underneath Ports

The FPC402 quad port controller serves as a low-speed signal aggregator for common port types such as SFP, QSFP, Mini-SAS HD, and others. The FPC402 aggregates all low-speed control and I2C signals across four ports and presents a single easy-to-use management interface to the host (I2C or SPI). Multiple FPC402s can be used in high-port-count applications with one common control interface to the host. The FPC402 is designed to allow placement on the bottom side of the PCB, underneath the press fit connector, to simplify routing. This localized control of the low-speed signals in the ports cuts system BOM costs by enabling the use of smaller IO count control devices (FPGAs, CPLDs, and MCUs) and by reducing routing layer congestion.

The FPC402 quad port controller serves as a low-speed signal aggregator for common port types such as SFP, QSFP, Mini-SAS HD, and others. The FPC402 aggregates all low-speed control and I2C signals across four ports and presents a single easy-to-use management interface to the host (I2C or SPI). Multiple FPC402s can be used in high-port-count applications with one common control interface to the host. The FPC402 is designed to allow placement on the bottom side of the PCB, underneath the press fit connector, to simplify routing. This localized control of the low-speed signals in the ports cuts system BOM costs by enabling the use of smaller IO count control devices (FPGAs, CPLDs, and MCUs) and by reducing routing layer congestion.

Download View video with transcript Video
Request more information

Full data sheet, IBIS models, and device GUI profile are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet FPC402 Quad Port Controller datasheet (Rev. C) PDF | HTML 14 Sep 2020
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
EVM User's guide FPC401 and FPC402 Evaluation Module (EVM) User ’s Guide (Rev. B) 03 Sep 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FPC402EVM — FPC402 quad port controller evaluation module

The FPC402EVM aggregates all low-speed signals of two stacked on-board QSFP and SFP cages and LEDs, allowing full control of the four ports through a single I2C or SPI interface. The on-board MSP430 controller and GUI allow for easy configuration and testing of the FPC401 with both I2C and SPI and (...)
User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHU) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos