Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TCA9548A-Q1 Automotive 8-Channel I2C Switch with Reset
1 Features
- AEC-Q100 (grade 1): Qualified for automotive
applications
- Functional Safety-Capable
- 1-to-8 Bidirectional translating switches
- I2C Bus and SMBus compatible
- Active-low reset input
- Three address pins, allowing up to eight TCA9548A-Q1 devices on the I2C bus
- Channel selection through an I2C Bus, in any combination
- Power up with all switch channels deselected
- Low RON switches
- Allows voltage-level translation between 1.8 V,
2.5 V, 3.3 V, and 5 V buses - No glitch on power up
- Supports hot insertion
- Low quiescent current
- Operating power-supply voltage range of
1.65 V to 5.25 V - 5 V tolerant Inputs
- 0 to 400 kHz clock frequency
- Latch-up performance exceeds 100 mA per JESD 78, class II