TCA9548A-Q1

ACTIVE

Automotive 8-channel 1.65- to 5.25v I2C/SMBus switch with reset & voltage translation

alarmNotifications Order now

Product details

Addresses 8 Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 1.65 Features Reset pin Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 8 TI functional safety category Functional Safety-Capable
Addresses 8 Supply voltage (max) (V) 5.25 Supply voltage (min) (V) 1.65 Features Reset pin Rating Automotive Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85 Number of channels 8 TI functional safety category Functional Safety-Capable
VQFN (RGE) 24 16 mm² 4 x 4
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • 1-to-8 Bidirectional translating switches
  • I 2C Bus and SMBus compatible
  • Active-low reset input
  • Three address pins, allowing up to eight TCA9548A-Q1 devices on the I 2C bus
  • Channel selection through an I 2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low R ON switches
  • Allows voltage-level translation between 1.8 V, 2.5 V, 3.3 V, and 5 V buses
  • No glitch on power up
  • Supports hot insertion
  • Low quiescent current
  • Operating power-supply voltage range of 1.65 V to 5.25 V
  • 5 V tolerant Inputs
  • 0 to 400 kHz clock frequency
  • Latch-up performance exceeds 100 mA per JESD 78, class II
  • AEC-Q100 (grade 1): Qualified for automotive applications
  • Functional Safety-Capable
  • 1-to-8 Bidirectional translating switches
  • I 2C Bus and SMBus compatible
  • Active-low reset input
  • Three address pins, allowing up to eight TCA9548A-Q1 devices on the I 2C bus
  • Channel selection through an I 2C Bus, in any combination
  • Power up with all switch channels deselected
  • Low R ON switches
  • Allows voltage-level translation between 1.8 V, 2.5 V, 3.3 V, and 5 V buses
  • No glitch on power up
  • Supports hot insertion
  • Low quiescent current
  • Operating power-supply voltage range of 1.65 V to 5.25 V
  • 5 V tolerant Inputs
  • 0 to 400 kHz clock frequency
  • Latch-up performance exceeds 100 mA per JESD 78, class II

The TCA9548A-Q1 device has eight bidirectional translating switches that can be controlled through the I 2C bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I 2C target address conflicts. For example, if eight identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-7.

The system controller can reset the TCA9548A-Q1 in the event of a time-out or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I 2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery should one of the downstream I 2C buses get stuck in a low state.

The pass gates of the switches are constructed so that the VCC pin can be used to limit the maximum high voltage, which is passed by the TCA9548A-Q1. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V or 3.3 V parts can communicate with 5 V parts, without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

The TCA9548A-Q1 device has eight bidirectional translating switches that can be controlled through the I 2C bus. The SCL/SDA upstream pair fans out to eight downstream pairs, or channels. Any individual SCn/SDn channel or combination of channels can be selected, determined by the contents of the programmable control register. These downstream channels can be used to resolve I 2C target address conflicts. For example, if eight identical digital temperature sensors are needed in the application, one sensor can be connected at each channel: 0-7.

The system controller can reset the TCA9548A-Q1 in the event of a time-out or other improper operation by asserting a low in the RESET input. Similarly, the power-on reset deselects all channels and initializes the I 2C/SMBus state machine. Asserting RESET causes the same reset and initialization to occur without powering down the part. This allows recovery should one of the downstream I 2C buses get stuck in a low state.

The pass gates of the switches are constructed so that the VCC pin can be used to limit the maximum high voltage, which is passed by the TCA9548A-Q1. Limiting the maximum high voltage allows the use of different bus voltages on each pair, so that 1.8 V, 2.5 V or 3.3 V parts can communicate with 5 V parts, without any additional protection. External pull-up resistors pull the bus up to the desired voltage level for each channel. All I/O pins are 5 V tolerant.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TCA9548A-Q1 Automotive 8-Channel I2C Switch with Reset datasheet (Rev. C) PDF | HTML 09 Jun 2023
Application note I2C Solutions for Hot Swap Applications (Rev. A) 31 Jan 2023
Functional safety information TCA9548A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 22 Feb 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TCA9548AEVM — TCA9548A I2C 1-to-8 bidirectional translating switch evaluation module

The TCA9548AEVM is designed to evaluate and demonstrate the functionality of TI’s TCA954xA family of I2C switches. The TCA9548AEVM can be used as a standalone evaluation module to interface with an existing system or paired with the MSP430 Lauchpad which serves as the I2C master and power supply (...)

User guide: PDF
Buy from a distributor
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos