I2C & I3C level shifters, buffers & hubs
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Protocols
Supply restrictions
Features
Package type
Pin count
Images
Frequency (max) (MHz)
VCCA (min) (V)
VCCA (max) (V)
VCCB (min) (V)
VCCB (max) (V)
Status
Buffer, Enable pin, Hot swap, Stuck bus recovery
I2C
0.4
VSSOP, WSON
8
2.3
5.5
2.3
5.5
VCC Single Supply
$0.970 | 1ku
Description
Enabled
Description
Features
Enabled
Features
Protocols
Enabled
Protocols
Frequency (max) (MHz)
Enabled
Frequency (max) (MHz)
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
VCCA (min) (V)
Enabled
VCCA (min) (V)
VCCA (max) (V)
Enabled
VCCA (max) (V)
VCCB (min) (V)
Enabled
VCCB (min) (V)
VCCB (max) (V)
Enabled
VCCB (max) (V)
Supply restrictions
Enabled
Supply restrictions
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Rating
Enabled
Rating
TI functional safety category
Enabled
TI functional safety category
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Status
Enabled
Status
1
to
37
of
37
Page
1
of
1