Product details

Rating Catalog Isolation rating Basic Number of channels 2 Serial data Bidirectional Serial clock Unidirectional Data rate (max) (Mbps) 1 Working isolation voltage (VIOWM) (Vrms) 400 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (kV/µs) 25 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 125
Rating Catalog Isolation rating Basic Number of channels 2 Serial data Bidirectional Serial clock Unidirectional Data rate (max) (Mbps) 1 Working isolation voltage (VIOWM) (Vrms) 400 Surge isolation voltage (VIOSM) (VPK) 4000 Transient isolation voltage (VIOTM) (VPK) 4242 Withstand isolation voltage (VISO) (Vrms) 2500 CMTI (min) (kV/µs) 25 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 3 Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Isolated bidirectional, I2C compatible, communication
  • Supports up to 1-MHz operation
  • 3-V to 5.5-V supply range
  • Open-drain outputs With 3.5-mA Side 1 and 35-mA Side 2 sink current capability
  • –40°C to +125°C operating temperature
  • ±50-kV/µs transient immunity (Typical)
  • HBM ESD protection of 4 kV on all pins; 8 kV on bus pins
  • Safety-related certifications:
    • 4242-VPK isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 2500-VRMS isolation for 1 minute per UL 1577
    • CSA approval per IEC 62368-1 end equipment standard
    • CQC basic insulation per GB4943.1-2011
  • Isolated bidirectional, I2C compatible, communication
  • Supports up to 1-MHz operation
  • 3-V to 5.5-V supply range
  • Open-drain outputs With 3.5-mA Side 1 and 35-mA Side 2 sink current capability
  • –40°C to +125°C operating temperature
  • ±50-kV/µs transient immunity (Typical)
  • HBM ESD protection of 4 kV on all pins; 8 kV on bus pins
  • Safety-related certifications:
    • 4242-VPK isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 2500-VRMS isolation for 1 minute per UL 1577
    • CSA approval per IEC 62368-1 end equipment standard
    • CQC basic insulation per GB4943.1-2011

The ISO1540 and ISO1541 devices are low-power, bidirectional isolators that are compatible with I2C interfaces. These devices have logic input and output buffers that are separated by Texas Instruments Capacitive Isolation technology using a silicon dioxide (SiO2) barrier. When used with isolated power supplies, these devices block high voltages, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

This isolation technology provides for function, performance, size, and power consumption advantages when compared to optocouplers. The ISO1540 and ISO1541 devices enable a complete isolated I2C interface to be implemented within a small form factor.

The ISO1540 has two isolated bidirectional channels for clock and data lines while the ISO1541 has a bidirectional data and a unidirectional clock channel. The ISO1541 is useful in applications that have a single controller while the ISO1540 is suitable for multi-controller applications. For applications where clock stretching by the target is possible, the ISO1540 device should be used.

Isolated bidirectional communication is accomplished within these devices by offsetting the low-level output voltage on side 1 to a value greater than the high-level input voltage on side 1, thus preventing an internal logic latch that otherwise would occur with standard digital isolators.

The ISO1540 and ISO1541 devices are low-power, bidirectional isolators that are compatible with I2C interfaces. These devices have logic input and output buffers that are separated by Texas Instruments Capacitive Isolation technology using a silicon dioxide (SiO2) barrier. When used with isolated power supplies, these devices block high voltages, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

This isolation technology provides for function, performance, size, and power consumption advantages when compared to optocouplers. The ISO1540 and ISO1541 devices enable a complete isolated I2C interface to be implemented within a small form factor.

The ISO1540 has two isolated bidirectional channels for clock and data lines while the ISO1541 has a bidirectional data and a unidirectional clock channel. The ISO1541 is useful in applications that have a single controller while the ISO1540 is suitable for multi-controller applications. For applications where clock stretching by the target is possible, the ISO1540 device should be used.

Isolated bidirectional communication is accomplished within these devices by offsetting the low-level output voltage on side 1 to a value greater than the high-level input voltage on side 1, thus preventing an internal logic latch that otherwise would occur with standard digital isolators.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ISO1641 ACTIVE Hot-swappable, robust-EMC bidirectional I2C isolator with unidirectional clock Hot-swappable, 5-kV, uni-directional clock.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO154XEVM — ISO154xEVM Evaluation Module

The ISO154xEVM Evaluation Module has been designed to allow the user to evaluate the electrical parameter performance and features of TI's ISO154x family of 3kV I2C isolators which are based on TI's capacitive isolation technology. The ISO154xEVM Evaluation Module provides for the evaluation of:

(...)
User guide: PDF | HTML
Buy from a distributor
Evaluation board

TPS23523EVM-863 — TPS23523 Evaluation Module for High Powered Negative Voltage Applications

The TPS23523 evaluation module (TPS23523EVM-863) contains evaluation and reference circuitry for the TPS23523, which is a low side Hot Swap and Oring controller targeted at telecom applications.

User guide: PDF
Buy from a distributor
Daughter card

MSP-ISO — Isolation Adapter for MSP LaunchPad Development Kits

The MSP-ISO Isolation board is an easy-to-use plug-in module that offers galvanic isolation between the Debug and Target circuits for MSP430 LaunchPad developers. This is important in cases where the debug circuitry may adversely affect the quality of analog signal measurements made by the MSP430 (...)

User guide: PDF
Daughter card

TPS23881EVM-083 — IEEE 802.3bt ready PSE daughter card for 24-port PSE system

TPS23881EVM-008 is a 24-port (48-channel) daughter card to evaluate the TPS23881 which is a 4-pair, type-4, 8-channel Power-over-Ethernet (PoE) PSE with 200mΩ sense resistor. This daughter card provides evaluation and reference circuitry for the TPS23881 in high port count applications such (...)

Buy from a distributor
Simulation model

ISO1541 IBIS Model

SLLM190.ZIP (49 KB) - IBIS Model

Many TI reference designs include the ISO1541

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos