TCA9406

ACTIVE

2-bit bidirectional 1MHz I2C/SMBus voltage level translator with internal pull-up resistor

alarmNotifications Order now

Product details

Features Enable pin Protocols I2C Frequency (max) (MHz) 1 VCCA (min) (V) 1.65 VCCA (max) (V) 3.6 VCCB (min) (V) 2.3 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Catalog Operating temperature range (°C) -40 to 85
Features Enable pin Protocols I2C Frequency (max) (MHz) 1 VCCA (min) (V) 1.65 VCCA (max) (V) 3.6 VCCB (min) (V) 2.3 VCCB (max) (V) 5.5 Supply restrictions VCCA <= VCCB Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZP) 8 2.8125 mm² 2.25 x 1.25 SSOP (DCT) 8 11.8 mm² 2.95 x 4 VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • 2-Bit Bidirectional Translator for SDA and SCL Lines in I2C Applications
  • Provides Bidirectional Voltage Translation With No Direction Pin
  • High-Impedance Output SCL_A, SDA_A, SCL_B, SDA_B Pins When OE = Low or VCC = 0 V
  • Internal 10-kΩ Pullup Resistor on All SDA and SCL Pins
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (VCCA  ≤ VCCB)
  • VCC Isolation Feature: If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required: Either VCCA or VCCB Can Be Ramped First
  • Low Ioff of 2 µA When Either VCCA or VCCB = 0 V
  • OE Input Can Be Tied Directly to VCCA Or Controlled By GPIO
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500-V Human-Body Model (A114-B)
      • 250-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)
    • B Port
      • 8-kV Human-Body Model (A114-B)
      • 250-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)
  • 2-Bit Bidirectional Translator for SDA and SCL Lines in I2C Applications
  • Provides Bidirectional Voltage Translation With No Direction Pin
  • High-Impedance Output SCL_A, SDA_A, SCL_B, SDA_B Pins When OE = Low or VCC = 0 V
  • Internal 10-kΩ Pullup Resistor on All SDA and SCL Pins
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (VCCA  ≤ VCCB)
  • VCC Isolation Feature: If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required: Either VCCA or VCCB Can Be Ramped First
  • Low Ioff of 2 µA When Either VCCA or VCCB = 0 V
  • OE Input Can Be Tied Directly to VCCA Or Controlled By GPIO
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500-V Human-Body Model (A114-B)
      • 250-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)
    • B Port
      • 8-kV Human-Body Model (A114-B)
      • 250-V Machine Model (A115-A)
      • 1500-V Charged-Device Model (C101)

The TCA9406 is a 2-bit bidirectional I2C and SMBus voltage-level translator with an output enable (OE) input. It is operational from 1.65 V to 3.6 V on the A-side, referenced toVCCA, and from 2.3 V to 5.5 V on the B-side, referenced to VCCB. This allows the device to interface between lower and higher logic signal levels at any of the typical 1.8-V, 2.5-V, 3.3-V, and
5-V supply rails.

The OE input pin is referenced to VCCA, can be tied directly to VCCA, but it is also 5.5-V tolerant. The OE pin can also be controlled and set to a logic low to place all the SCL and SDA pins in a high-impedance state, which significantly reduces the quiescent current consumption.

Under normal I2C and SMBus operation or other open-drain configurations, the TCA9406 can support up to 2 Mbps; therefore, it is compatible with standard I2C speeds where the frequency of SCL is 100 kHz (Standard-mode), 400 kHz (Fast-mode), or 1 MHz (Fast-mode Plus). The device can also be used as a general purpose level translator, and when the A- and B-side ports are both driven with push-pull devices the TCA9406 can support up to 24 Mbps.

The TCA9406 features internal 10-kΩ pullup resistors on SCL_A, SDA_A, SCL_B, and SDA_B. Additional external pullup resistors can be added to the bus to reduce the total pullup resistance and speed up rising edges.

The TCA9406 is a 2-bit bidirectional I2C and SMBus voltage-level translator with an output enable (OE) input. It is operational from 1.65 V to 3.6 V on the A-side, referenced toVCCA, and from 2.3 V to 5.5 V on the B-side, referenced to VCCB. This allows the device to interface between lower and higher logic signal levels at any of the typical 1.8-V, 2.5-V, 3.3-V, and
5-V supply rails.

The OE input pin is referenced to VCCA, can be tied directly to VCCA, but it is also 5.5-V tolerant. The OE pin can also be controlled and set to a logic low to place all the SCL and SDA pins in a high-impedance state, which significantly reduces the quiescent current consumption.

Under normal I2C and SMBus operation or other open-drain configurations, the TCA9406 can support up to 2 Mbps; therefore, it is compatible with standard I2C speeds where the frequency of SCL is 100 kHz (Standard-mode), 400 kHz (Fast-mode), or 1 MHz (Fast-mode Plus). The device can also be used as a general purpose level translator, and when the A- and B-side ports are both driven with push-pull devices the TCA9406 can support up to 24 Mbps.

The TCA9406 features internal 10-kΩ pullup resistors on SCL_A, SDA_A, SCL_B, and SDA_B. Additional external pullup resistors can be added to the bus to reduce the total pullup resistance and speed up rising edges.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TCA9406 2-Bit Bidirectional 1-MHz, I2C Bus and SMBus Voltage-Level Translator With 8-kV HBM ESD datasheet (Rev. G) PDF | HTML 29 Nov 2018
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
EVM User's guide TCA9406 I2C Translator Evaluation Module 26 Oct 2018
Application note Understanding the I2C Bus PDF | HTML 30 Jun 2015
Application note Maximum Clock Frequency of I2C Bus Using Repeaters 15 May 2015
Application note I2C Bus Pull-Up Resistor Calculation PDF | HTML 13 Feb 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90UB9702-Q1EVM — DS90UB9702-Q1 evaluation module

The DS90UB9702-Q1EVM evaluation module (EVM) is a functional board design for evaluating the DS90UB9702-Q1 FPD-Link IV deserializer hub. The DS90UB9702-Q1 is a versatile deserializer capable of receiving data from up to four independent video sources using FPD-Link III and FPD-Link IV serializers. (...)
Evaluation board

TCA9406EVM — TCA9406 I2C translator with rise time accelerators evaluation module

This EVM can be used to evaluate the TCA9406 product in the DCU package. The I2C buses are easily accessed via SDA_A, SCL_A, SDA_B, and SCL_B test points, and symmetrically laid out for optimal performance. All IC signals are available through test point connections.
User guide: PDF
Buy from a distributor
Design tool

I2C-DESIGNER — I2C designer tool

Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01572 — Stereo Evaluation Module Reference Design of the Digital Input, Class-D, IV Sense Audio Amplifier

This reference design provides a high-performance stereo audio subsystem for use in PC applications. It operates off a single supply, ranging from 4.5 V to 16 V, and features the TAS2770, a digital-input Class-D audio amplifier that provides excellent noise and distortion performance and is (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00609 — Self-Booting Audio System

The purpose of this reference design is to provide hardware and software tools that can be used as reference for audio systems. The new revision of the PurePath™ Console Motherboard (Rev F) adds stand-alone self-booting capabilities to allow making compelling demos with any evaluation module (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 8 Ultra Librarian
SSOP (DCT) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos