Home Interface I2C & I3C ICs I2C & I3C level shifters, buffers & hubs

FPC202

ACTIVE

Dual Port Controller With Expanded I/Os

Product details

Features I2C aggregation GPIO management Frequency (max) (MHz) 10 Supply restrictions Host side 1.8V to 3.3V Rating Catalog Operating temperature range (°C) -40 to 85
Features I2C aggregation GPIO management Frequency (max) (MHz) 10 Supply restrictions Host side 1.8V to 3.3V Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RHU) 56 55 mm² 11 x 5
  • Supports control signal management and I2C aggregation across two ports
  • Four LED drivers and 12 general-purpose I/Os per port
  • General-purpose outputs can be used to drive >4 LEDs per port
  • Combine multiple FPC202s to control 28 total ports through a single host interface
  • Eliminates need for discrete I2C multiplexers, LED drivers, and high-pin-count FPGA/CPLD control devices
  • Reduces PCB routing complexity by handling all low-speed control signals close to the port
  • Selectable I2C (up to 1 MHz) or SPI (up to 10 MHz) host control interface
  • Automatic pre-fetching of critical, user-specified data from the modules
  • Broadcast mode allows writes to all ports simultaneously across all FPC202 controllers
  • Advanced LED features for port status indication, including programmable blinking and dimming
  • Customizable interrupt events
  • Separate host-side I/O voltage: 1.8 V to 3.3 V
  • Small QFN package enabling placement on bottom side of PCB underneath ports
  • Supports control signal management and I2C aggregation across two ports
  • Four LED drivers and 12 general-purpose I/Os per port
  • General-purpose outputs can be used to drive >4 LEDs per port
  • Combine multiple FPC202s to control 28 total ports through a single host interface
  • Eliminates need for discrete I2C multiplexers, LED drivers, and high-pin-count FPGA/CPLD control devices
  • Reduces PCB routing complexity by handling all low-speed control signals close to the port
  • Selectable I2C (up to 1 MHz) or SPI (up to 10 MHz) host control interface
  • Automatic pre-fetching of critical, user-specified data from the modules
  • Broadcast mode allows writes to all ports simultaneously across all FPC202 controllers
  • Advanced LED features for port status indication, including programmable blinking and dimming
  • Customizable interrupt events
  • Separate host-side I/O voltage: 1.8 V to 3.3 V
  • Small QFN package enabling placement on bottom side of PCB underneath ports

The FPC202 dual port controller serves as a low-speed signal aggregator for common port types such as SFP, QSFP, Mini-SAS HD, and others. The FPC202 aggregates all low-speed control and I2C signals across two ports and presents a single easy-to-use management interface to the host (I2C or SPI). Multiple FPC202s can be used in high-port-count applications with one common control interface to the host.

The FPC202 is designed to allow placement on the bottom side of the PCB, underneath the press fit connector, to simplify routing. This localized control of the ports’ low-speed signals cuts system bill of materials (BOM) cost by enabling the use of smaller I/O count control devices (FPGAs, CPLDs, MCUs) and by reducing routing layer congestion.

The FPC202 is compatible with standard SFF-8431, SFF-8436, and SFF-8449 low-speed management interfaces, including a dedicated 100/400-kHz I2C interface to each port. Additional general-purpose pins are available to perform functions such as driving port status LEDs or controlling power switches. The LED drivers have convenience features such as programmable blinking and dimming. The interface to the host controller can operate on a separate supply voltage between 1.8 V and 3.3 V to support low-voltage I/Os.

For each port, the FPC202 has a total of four LED drivers, 12 general-purpose I/Os, and two downstream I2C busses. This expanded set of I/Os allows for control of additional components and features within a system. The general-purpose outputs can be used to drive additional LEDs if more than four are required per port.

The FPC202 can pre-fetch data from user-specified registers in each module, making the data readily accessible to the host through a fast I2C (up to 1 MHz) or SPI (up to 10 MHz) interface. In addition, the FPC202 can trigger an interrupt to the host whenever critical, user-configurable events occur associated with any of the ports under its control. This eliminates the need to continuously poll the modules.

The FPC202 dual port controller serves as a low-speed signal aggregator for common port types such as SFP, QSFP, Mini-SAS HD, and others. The FPC202 aggregates all low-speed control and I2C signals across two ports and presents a single easy-to-use management interface to the host (I2C or SPI). Multiple FPC202s can be used in high-port-count applications with one common control interface to the host.

The FPC202 is designed to allow placement on the bottom side of the PCB, underneath the press fit connector, to simplify routing. This localized control of the ports’ low-speed signals cuts system bill of materials (BOM) cost by enabling the use of smaller I/O count control devices (FPGAs, CPLDs, MCUs) and by reducing routing layer congestion.

The FPC202 is compatible with standard SFF-8431, SFF-8436, and SFF-8449 low-speed management interfaces, including a dedicated 100/400-kHz I2C interface to each port. Additional general-purpose pins are available to perform functions such as driving port status LEDs or controlling power switches. The LED drivers have convenience features such as programmable blinking and dimming. The interface to the host controller can operate on a separate supply voltage between 1.8 V and 3.3 V to support low-voltage I/Os.

For each port, the FPC202 has a total of four LED drivers, 12 general-purpose I/Os, and two downstream I2C busses. This expanded set of I/Os allows for control of additional components and features within a system. The general-purpose outputs can be used to drive additional LEDs if more than four are required per port.

The FPC202 can pre-fetch data from user-specified registers in each module, making the data readily accessible to the host through a fast I2C (up to 1 MHz) or SPI (up to 10 MHz) interface. In addition, the FPC202 can trigger an interrupt to the host whenever critical, user-configurable events occur associated with any of the ports under its control. This eliminates the need to continuously poll the modules.

Download View video with transcript Video
Request more information

Full data sheet, IBIS models, and device GUI profile are available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet FPC202 Dual Port Controller With Expanded I/Os datasheet (Rev. B) PDF | HTML 17 Jan 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHU) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos