Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

CAN transceivers

Optimize your network and increase data reliability and system performance with 3.3V and 5V CAN transceivers

parametric-filterView all products
Achieve industry-leading performance, reliable protection and certified electromagnetic compatibility (EMC) operation for Controller Area Network (CAN) with Flexible Data Rate (CAN FD) and signal improvement capability communications. Through support for multiple CAN standards, industry-standard pinouts and multiple package options, our portfolio of 3.3V and 5V CAN bus transceivers delivers more data faster, farther and more reliably across automotive and industrial networks. Our next-generation 3.3V CAN transceivers feature full interoperability on 5V CAN buses, giving you the flexibility to optimize subsystems for additional cost and space savings.

Browse by category

Select by type
Automotive CAN transceivers

High-immunity and low-emissions AEC-Q100 CAN transceivers with support for flexible data rate (FD) and signal improvement capable (SIC)

3.3V CAN transceivers

Industry-leading 3.3V VCC CAN transceivers are interoperable with 5V mixed networks and offer lower voltages and lower system-cost alternatives to 5V transceivers

5V CAN transceivers

Robust 5V VCC CAN transceivers with up to ±70V bus fault protection and up to ±30V common-mode voltage

Related categories
Isolated CAN transceivers

2.5kVRMS and 5kVRMS galvanically isolated CAN transceivers with signaling rates up to 5Mbps and ±70V bus fault protection

LIN transceivers

High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications

System basis chips (SBCs)

Our SBCs integrate transceivers and power elements in a single device. Enhance system control features with integrated HSS, watchdog, channel expansion for bus protection and diagnostics. 

Multiswitch detection interface (MSDI) ICs

Optimize input/output monitoring and serialization in automotive and industrial systems

Featured CAN transceivers portfolio

TCAN857-Q1
CAN transceivers

Automotive CAN transceiver with silent mode for cost-optimized designs

Approx. price (USD) 1ku | 0.20

TCAN1472-Q1
CAN transceivers

Automotive signal improvement capable CAN FD transceiver with standby

Approx. price (USD) 1ku | 0.41

TCAN1043N-Q1
CAN transceivers

Automotive CAN FD transceiver with wake, inhibit and sleep

Approx. price (USD) 1ku | 0.50

TCAN844-Q1
CAN transceivers

Automotive CAN transceiver with standby for cost-optimized designs

Approx. price (USD) 1ku | 0.22

TCAN1473-Q1
CAN transceivers

Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE

Approx. price (USD) 1ku | 0.68

TCAN1473A-Q1
CAN transceivers

Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE

Approx. price (USD) 1ku | 0.68

Explore CAN communication protocols

Simplify your power-supply designs with 3.3V-powered CAN transceivers

Our 3.3V CAN transceivers enhance power efficiency in your designs while saving board space by eliminating the need for a separate 5V power supply. Featuring data speeds up to 5Mbps and reliable bus fault protection, these devices are also fully interoperable with 5V CAN transceivers, enabling flexibility and seamless integration with other CAN systems.

Our latest generation of automotive-grade 3.3V CAN transceivers are the first to be International Electrotechnical Commission 62228 automotive electromagnetic compatibility (EMC)-compliant, enabling 3.3V CAN to support  both automotive and industrial applications.

Technical article
Simplify automotive interface design with fully interoperable and EMC-compliant 3.3V CAN transceivers
Discover how TCAN3403-Q1 and TCAN3404-Q1 transceivers streamline system power supplies, reducing power consumption, cost and board space while meeting stringent automotive EMC requirements.
PDF | HTML
Technical article
Achieving reliable data transfer in industrial systems with 3.3V CAN transceivers
This technical article discusses the benefits of the TCAN3413 and TCAN3414 in industrial applications, which include efficient power consumption, integrated protection and a wide common-mode range for reliable operation. 
PDF | HTML
White paper
How Automotive-Qualified Electromagnetic-Compliant 3.3V CAN FD Transceivers Improve ECU Performance (Rev. A)
This white paper discusses the TCAN340x-Q1, which can help overcome EMC challenges in heterogeneous networks.
PDF | HTML
Featured products for 3.3V CAN
NEW TCAN3403-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with flexible I/O and standby mode
NEW TCAN3404-Q1 ACTIVE Automotive 3.3V CAN flexible-data-rate (FD) transceiver with shutdown and standby mode
TCAN3413 ACTIVE 3.3-V CAN FD transceiver with flexible IO and standby mode

Easily address design challenges with our 5V CAN transceivers

Our portfolio of 5V CAN transceivers help you meet the increased bandwidth, efficiency and safety needs of modern automotive and industrial networks. Our portfolio offers data rates as high as 5Mbps, high bus-fault protection devices, dual-channel devices, self-supplied devices, controller-capable devices, and devices that can wake entire systems through their inhibit pin.

Our 5V CAN transceivers are available in both standard 8- and 14-pin configurations and space-saving small outline transistor packages. This breadth of devices enables support for many design topologies with enhanced efficiency and reliability.

Application note
Introduction to the Controller Area Network (CAN) (Rev. B)
Understand how CAN networks function and the  features that our devices offer.
PDF | HTML
Video series
CAN and LIN overview videos
Learn the foundational principles of CAN and Local Interconnect Network (LIN), and the physical layer standards governing both.
Application note
CAN and LIN transceiver low-power modes
Discover how CAN low-power modes enable lower power consumption in increasingly complex automotive systems.
PDF
Featured products for 5V CAN
TCAN1044A-Q1 ACTIVE Enhanced automotive CAN transceiver with standby
NEW TCAN1043N-Q1 ACTIVE Automotive CAN FD transceiver with wake, inhibit and sleep
TCAN1057A-Q1 ACTIVE Automotive enhanced CAN transceiver with silent mode

Unlock complex network topologies with CAN signal improvement capability

Increase speed without sacrificing data reliability with our CAN signal improvement capability transceivers, allowing data rates up to 8Mbps. These devices eliminate ringing at the dominant-to-recessive edge of CAN transmission, ensuring signal reliability in complex network topologies. 

CAN FD signal improvement capability devices are drop-in compatible to our non-signal improvement capability 5V CAN transceivers, allowing designers to upgrade existing topologies instead of designing a new network. These devices are fully compatible to current International Organization for Standardization 11898-2:2024 standards and backward-compatible to CAN in Automation 601-4, classical CAN and CAN FD specifications.

Video Player is loading.
Current Time 0:00
Duration 18:30
Loaded: 0.89%
Stream Type LIVE
Remaining Time 18:30
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected
White paper
How Signal Improvement Capability Unlocks Real Potential of CAN-FD Transceivers
Discover how CAN FD signal improvement capability improves on previous CAN technologies for a more reliable network.
PDF | HTML
Video
What is CAN SIC technology and when/why should you use it?
Learn about CAN FD signal improvement capability and how you can use it in your system.
Video
Designing with CAN signal improvement capability transceivers
Accelerate your development by learning how to design CAN FD signal improvement capability into your system.
Featured products for CAN SIC
NEW TCAN1472-Q1 ACTIVE Automotive signal improvement capable CAN FD transceiver with standby
NEW TCAN1473-Q1 PREVIEW Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE
NEW TCAN1473A-Q1 PREVIEW Automotive, low-power signal improvement CAN FD transceiver with INH and WAKE

Optimize power consumption with targeted wakeup of CAN nodes

Our CAN transceivers with partial networking conserve power by enabling targeted wakeup of individual transceivers based on programmable wake-up patterns. This functionality keeps a reduced number of CAN nodes in an active state and the remaining nodes in a low-power state. The TCAN1146-Q1 and TCAN1576-Q1 include bus fault diagnostics and watchdog timers, making your system safer and more reliable. 

These devices feature both standard CAN and CAN signal improvement capability options and can be used with other types of CAN transceivers, enabling flexibility and power savings only in certain nodes. 

Technical article
How selective wake CAN transceivers enable lower power consumption in automotive d
Learn how to conserve power in your automotive system using CAN transceivers with partial networking.
PDF | HTML
Application note
How Selective Wake Enables Partial Networking (Rev. B)
Discover how to use selective wakeup to implement partial networking functionality in your CAN systems.
PDF | HTML
Resource
TCAN1145EVM User's Guide
Jump-start your evaluation using the TCAN1145 evaluation module (EVM).
Featured products for CAN with partial networking
TCAN1145-Q1 ACTIVE Automotive CAN FD transceiver with partial networking via selective wake
TCAN1465-Q1 PREVIEW Automotive CAN signal improvement capable transceiver with partial networking via selective wake
TCAN1469-Q1 PREVIEW Automotive CAN FD SIC transceiver with partial networking, watchdog and bus-fault diagnostics

Technical resources

Video series
Video series
CAN and LIN overview videos
Use the CAN and LIN video series to learn about CAN and LIN standards, including physical layer (PHY) electrical signaling characteristics as well as frame structures and data communication protocols.
White paper
White paper
How Signal Improvement Capability Unlocks Real Potential of CAN-FD Transceivers
This report discusses how signal improvement capability (SIC) enables the use of CAN FD transceivers at 5Mbps and beyond for complex star networks without requiring major redesigns.
document-pdfAcrobat PDF
Application note
Application note
CAN and LIN transceiver low-power modes
As cars become more intelligent, the amount of power consumed from the battery grows due to the increasing number of electronic circuits implemented. This report outlines how our low-power modes work in CAN and LIN applications.
document-pdfAcrobat PDF