Home Interface I2C & I3C ICs I2C general-purpose I/Os (GPIOs)

TCAL9539-Q1

ACTIVE

Automotive 16-bit low voltage I²C/SMBus I/O expander w/interrupt, reset and agile I/O configuration

alarmNotifications Order now

Product details

Number of I/Os 16 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Supply voltage (min) (V) 1.08 Supply voltage (max) (V) 3.6 Addresses 4 Rating Automotive Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Number of I/Os 16 Features 1-MHz maximum frequency, Adjustable I/O level, Configuration registers, Interrupt pin, Reset pin Supply voltage (min) (V) 1.08 Supply voltage (max) (V) 3.6 Addresses 4 Rating Automotive Frequency (max) (MHz) 1 Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
WQFN (RTW) 24 16 mm² 4 x 4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional safety-capable
  • Operating power-supply voltage range of 1.08 V to 3.6 V
  • Low standby current consumption of 1 µA typical at 1.8 V
  • 1-MHz fast mode plus I 2C bus
  • Hardware address pin allows two devices on the same I 2C, SMBus bus
  • Active-low reset input ( RESET )
  • Open-drain active-low interrupt output ( INT )
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • Pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA per AEC Q100-004
  • ESD protection exceeds AEC - Q100 requirements
    • 4000-V Human-body model (AEC - Q100-002)
    • 1000-V Charged-device model (AEC - Q100-011)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, T A
  • Functional safety-capable
  • Operating power-supply voltage range of 1.08 V to 3.6 V
  • Low standby current consumption of 1 µA typical at 1.8 V
  • 1-MHz fast mode plus I 2C bus
  • Hardware address pin allows two devices on the same I 2C, SMBus bus
  • Active-low reset input ( RESET )
  • Open-drain active-low interrupt output ( INT )
  • Input or output configuration register
  • Polarity inversion register
  • Configurable I/O drive strength register
  • Pull-up and pull-down resistor configuration register
  • Internal power-on reset
  • Noise filter on SCL or SDA inputs
  • Latched outputs with high-current drive maximum capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA per AEC Q100-004
  • ESD protection exceeds AEC - Q100 requirements
    • 4000-V Human-body model (AEC - Q100-002)
    • 1000-V Charged-device model (AEC - Q100-011)

The TCAL9539-Q1 device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I 2C bus (or SMBus) protocol and is designed for 1.08-V to 3.6-V V CC operation.

The device supports 100-kHz (Standard-mode), 400-kHz (Fast-mode), and 1-MHz (fast-mode-plus) I 2C clock frequencies. I/O expanders such as the TCAL9539-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL9539-Q1 has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

The TCAL9539-Q1 device provides general purpose parallel input/output (I/O) expansion for the two-line bidirectional I 2C bus (or SMBus) protocol and is designed for 1.08-V to 3.6-V V CC operation.

The device supports 100-kHz (Standard-mode), 400-kHz (Fast-mode), and 1-MHz (fast-mode-plus) I 2C clock frequencies. I/O expanders such as the TCAL9539-Q1 provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and so on.

The TCAL9539-Q1 has Agile I/O ports which include additional features designed to enhance the I/O performance in terms of speed, power consumption and EMI. The additional features are: programmable output drive strength, programmable pull-up and pull-down resistors, latchable inputs, maskable interrupt, interrupt status register, and programmable open-drain or push-pull outputs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TCAL9539-Q1 Automotive Low-Voltage 16-Bit I2C-Bus, SMBus I/O Expander with Interrupt Output, Reset, and Configuration Registers datasheet (Rev. A) PDF | HTML 28 Aug 2023
Application note I2C: What is the Auto Increment Feature? PDF | HTML 05 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application note Features of TCAL Agile I/O Expanders PDF | HTML 06 Jun 2023
Functional safety information TCAL9539-Q1 Functional Safety, FIT Rate, Failure Mode Distribution, and Pin FMA PDF | HTML 27 Jul 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module

The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534ATCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos