TCA9534A
8-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, & config registers
TCA9534A
- Low Standby Current Consumption
- I2C to Parallel Port Expander
- Open-Drain Active-Low Interrupt Output
- Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
- 5-V Tolerant I/O Ports
- 400-kHz Fast I2C Bus
- Three Hardware Address Pins Allow up to Eight Devices on the I2C/SMBus
- Input and Output Configuration Register
- Polarity Inversion Register
- Internal Power-On Reset
- Power-Up With All Channels Configured as Inputs
- No Glitch on Power Up
- Noise Filter on SCL/SDA Inputs
- Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 1000-V Charged-Device Model (C101)
The TCA9534A is a 16-pin device that provides 8 bits of general purpose parallel input and output (I/O) expansion for the two-line bidirectional I2C bus (or SMBus) protocol. The device can operate with a power supply voltage ranging from 1.65 V to 5.5 V, which allows for use with a wide range of devices. The device supports both 100-kHz (Standard-mode) and 400-kHz (Fast-mode) clock frequencies. I/O expanders such as the TCA9534A provide a simple solution when additional I/Os are needed for switches, sensors, push-buttons, LEDs, fans, and other similar devices.
The features of the TCA9534A include an interrupt that is generated on the INT pin. This allows the master to know when an input port changes state. The A0, A1, and A2 hardware selectable address pins allow up to eight TCA9534A devices on the same I2C bus. The device can also be reset to its default sate by cycling the power supply and causing a power-on reset.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TCA9534A Low Voltage 8-Bit I2C and SMBUS Low-Power I/O Expander With Interrupt Output and Configuration Registers datasheet (Rev. C) | PDF | HTML | 19 Jan 2017 |
Application note | Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers | PDF | HTML | 14 May 2024 | |
Application note | I2C Dynamic Addressing | 25 Apr 2019 | ||
Application note | Choosing the Correct I2C Device for New Designs | PDF | HTML | 07 Sep 2016 | |
Application note | Understanding the I2C Bus | PDF | HTML | 30 Jun 2015 | |
Application note | Maximum Clock Frequency of I2C Bus Using Repeaters | 15 May 2015 | ||
Application note | I2C Bus Pull-Up Resistor Calculation | PDF | HTML | 13 Feb 2015 | |
EVM User's guide | I/O Expander EVM User's Guide (Rev. A) | 25 Jul 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
IO-EXPANDER-EVM — IO-EXPANDER-EVM: I2C and SMBus IO Expander Evaluation Module
The IO expander evaluation module (EVM) lets you evaluate TI's portfolio of SMBus and I2C IO expander line devices. The TCA6424A and TCA9539 come installed on the board. The 24-pin TSSOP footprint also supports TCA6408A, TCA6416A, TCA9534, TCA9534A, TCA9535, TCA9538, TCA9554, TCA9554A and TCA9555.
I2C-DESIGNER — I2C designer tool
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-060039 — Inductive touch and magnetic dial contactless user-interface reference design
TIDA-01406 — Energy Efficient and Isolated CANopen Interface Reference Design
TIDA-01022 — Flexible 3.2-GSPS multi-channel AFE reference design for DSOs, radar and 5G wireless test systems
TIDA-01027 — Low-noise power supply reference design maximizing performance in 12.8-GSPS data acquisition systems
TIDA-01028 — 12.8-GSPS analog front end reference design for high-speed oscilloscope and wide-band digitizer
TIDA-010128 — Scalable 20.8 GSPS reference design for 12 bit digitizers
TIDA-010122 — Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems
TIDA-010132 — Multichannel RF transceiver reference design for radar and electronic warfare applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 16 | Ultra Librarian |
TSSOP (PW) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.