TIDA-010132
Multichannel RF transceiver reference design for radar applications
TIDA-010132
Overview
This reference design, an 8-channel analog front end (AFE), uses two AFE7444 4-channel RF transceivers and LMK04828-LMX2594-based clocking subsystem which can enable designs to scale to 16 channels or more. Each AFE channel consists of a 14-bit, 9GSPS DAC and a 3GSPS ADC that is synchronized to less than 10ps skew with > 75-dB dynamic range at 2.6GHz.
Features
- High density, scalable 8-channel RF sampling analog frontend with single FMC interface
- System clock skew less than 5 psec across devices
- Clock phase adjustment with 0.5 psec step resolution
- Low noise clock generation for 14-bit analog frontend performance
- Digital function (NCO, DDC and so forth) synchronization across multiple transceivers
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
SN74LVC1G3157 — 5-V, 2:1 (SPDT), 1-channel general-purpose analog switch
Data sheet: PDFTXS0102V-Q1 — Automotive 2-bit bidirectional level shifter for open-drain and push-pull applications
Data sheet: PDF | HTMLDS90LV028AQ-Q1 — Automotive LVDS dual differential line receiver
Data sheet: PDF | HTMLSN74LVC2G125 — 2-ch, 1.65-V to 5.5-V buffers with 3-state outputs
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Software development
SUPPORT SOFTWARE
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.