Product details

Function Dual-loop PLL Number of outputs 15 RMS jitter (fs) 88 Output frequency (min) (MHz) 0.289 Output frequency (max) (MHz) 3080 Input type LVCMOS, LVDS, LVPECL Output type LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.15 Supply voltage (max) (V) 3.45 Features JESD204B Rating Catalog Operating temperature range (°C) -40 to 85 Number of input channels 3
Function Dual-loop PLL Number of outputs 15 RMS jitter (fs) 88 Output frequency (min) (MHz) 0.289 Output frequency (max) (MHz) 3080 Input type LVCMOS, LVDS, LVPECL Output type LVCMOS, LVDS, LVPECL Supply voltage (min) (V) 3.15 Supply voltage (max) (V) 3.45 Features JESD204B Rating Catalog Operating temperature range (°C) -40 to 85 Number of input channels 3
WQFN (NKD) 64 81 mm² 9 x 9
  • JEDEC JESD204B Support
  • Ultra-Low RMS Jitter
    • 88 fs RMS Jitter (12 kHz to 20 MHz)
    • 91 fs RMS Jitter (100 Hz to 20 MHz)
    • –162.5 dBc/Hz Noise Floor at 245.76 MHz
  • Up to 14 Differential Device Clocks from PLL2
    • Up to 7 SYSREF Clocks
    • Maximum Clock Output Frequency 3.1 GHz
    • LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
  • Up to 1 Buffered VCXO/Crystal Output from PLL1
    • LVPECL, LVDS, 2xLVCMOS Programmable
  • Dual Loop PLLatinum™ PLL Architecture
  • PLL1
    • Up to 3 Redundant Input Clocks
      • Automatic and Manual Switch-Over Modes
      • Hitless Switching and LOS
    • Integrated Low-Noise Crystal Oscillator Circuit
    • Holdover Mode When Input Clocks are Lost
  • PLL2
    • Normalized [1 Hz] PLL Noise Floor of
      –227 dBc/Hz
    • Phase Detector Rate up to 155 MHz
    • OSCin Frequency-Doubler
    • Two Integrated Low-Noise VCOs
  • 50% Duty Cycle Output Divides, 1 to 32
    (even and odd)
  • Precision Digital Delay, Dynamically Adjustable
  • 25-ps Step Analog Delay
  • Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
  • Industrial Temperature Range: –40 to 85°C
  • Supports 105°C PCB Temperature (Measured at Thermal Pad)
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)
  • JEDEC JESD204B Support
  • Ultra-Low RMS Jitter
    • 88 fs RMS Jitter (12 kHz to 20 MHz)
    • 91 fs RMS Jitter (100 Hz to 20 MHz)
    • –162.5 dBc/Hz Noise Floor at 245.76 MHz
  • Up to 14 Differential Device Clocks from PLL2
    • Up to 7 SYSREF Clocks
    • Maximum Clock Output Frequency 3.1 GHz
    • LVPECL, LVDS, HSDS, LCPECL Programmable Outputs from PLL2
  • Up to 1 Buffered VCXO/Crystal Output from PLL1
    • LVPECL, LVDS, 2xLVCMOS Programmable
  • Dual Loop PLLatinum™ PLL Architecture
  • PLL1
    • Up to 3 Redundant Input Clocks
      • Automatic and Manual Switch-Over Modes
      • Hitless Switching and LOS
    • Integrated Low-Noise Crystal Oscillator Circuit
    • Holdover Mode When Input Clocks are Lost
  • PLL2
    • Normalized [1 Hz] PLL Noise Floor of
      –227 dBc/Hz
    • Phase Detector Rate up to 155 MHz
    • OSCin Frequency-Doubler
    • Two Integrated Low-Noise VCOs
  • 50% Duty Cycle Output Divides, 1 to 32
    (even and odd)
  • Precision Digital Delay, Dynamically Adjustable
  • 25-ps Step Analog Delay
  • Multi-Mode: Dual PLL, Single PLL, and Clock Distribution
  • Industrial Temperature Range: –40 to 85°C
  • Supports 105°C PCB Temperature (Measured at Thermal Pad)
  • 3.15-V to 3.45-V Operation
  • Package: 64-Pin QFN (9.0 mm × 9.0 mm × 0.8 mm)

The LMK0482x family is the industry’s highest performance clock conditioner with JEDEC JESD204B support.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices, using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

The high performance, combined with features such as the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay, make the LMK0482x family ideal for providing flexible high-performance clocking trees.

The LMK0482x family is the industry’s highest performance clock conditioner with JEDEC JESD204B support.

The 14 clock outputs from PLL2 can be configured to drive seven JESD204B converters or other logic devices, using device and SYSREF clocks. SYSREF can be provided using both DC and AC coupling. Not limited to JESD204B applications, each of the 14 outputs can be individually configured as high-performance outputs for traditional clocking systems.

The high performance, combined with features such as the ability to trade off between power or performance, dual VCOs, dynamic digital delay, holdover, and glitchless analog delay, make the LMK0482x family ideal for providing flexible high-performance clocking trees.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMK04228 ACTIVE Ultra low-noise clock jitter cleaner with dual loop PLLs Jitter cleaner with dual loop PLLs
LMK04821 ACTIVE Ultra low jitter synthesizer and jitter cleaner with JESD204B support Jitter synthesizer with lower VCO frequencies
LMK04826 ACTIVE Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0 Jitter cleaner with lower VCO frequencies
LMK04832 ACTIVE Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop Jitter cleaner with dual loop
Similar functionality to the compared device
LMX1204 ACTIVE 12.8-GHz RF buffer, multiplier and divider with JESD204B/C SYSREF support and phase synchronization Up to 12.8-GHz clock buffer, multiplier and divider and five-channel JESD support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet LMK0482x Ultra Low-Noise JESD204B Compliant Clock Jitter Cleaner With Dual Loop PLLs datasheet (Rev. AS) PDF | HTML 27 Sep 2017
Application note Powering Sensitive Noise ADC Designs with the TPS62913 Low-Noise Buck Converter PDF | HTML 30 Sep 2020
Application note Multi-Clock Synchronization 30 Dec 2019
Technical article Step-by-step considerations for designing wide-bandwidth multichannel systems PDF | HTML 04 Jun 2019
User guide LMK04826/28 User’s Guide (Rev. B) 13 Mar 2018
Technical article Preparing for 5G applications: sync your multichannel JESD204B data acquisition sy PDF | HTML 28 Aug 2017
Technical article High-speed data converter clocking for JESD204B PDF | HTML 07 Jul 2017
Application note RF Sampling ADC with 800MHz of IBW LTE 08 Sep 2016
Technical article How to complete your RF sampling solution PDF | HTML 18 May 2016
EVM User's guide TSW12J54EVM User's Guide 21 Oct 2015
EVM User's guide TSW54J60 Evaluation Module User's Guide (Rev. A) 21 Sep 2015
Technical article Timing is Everything: Design JESD204B clocking using system reference modes PDF | HTML 16 Jun 2015
Analog Design Journal Analog Applications Journal 2Q 2015 28 Apr 2015
Analog Design Journal JESD204B multi-device synchronization: Breaking down the requirements 28 Apr 2015
Analog Design Journal When is the JESD204B interface the right choice? 22 Jan 2014
User guide HSDC-SEK-10 17 Jan 2013
Application note LMK04828 as a Clock Source for the ADS42JB69 14 Nov 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC08DJ3200EVM — ADC08DJ3200 8-Bit, Dual 3.2-GSPS or Single 6.4-GSPS, RF-Sampling ADC Evaluation Module

The ADC08DJ3200 evaluation module (EVM) allows for the evaluation of the ADC08DJ3200 device. ADC08DJ3200 is a low-power, 8-bit, dual-channel 3.2-GSPS or single-channel 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC08DJ5200RFEVM — ADC08DJ5200RF evaluation module for RF-sampling 8-bit ADC with dual 5.2 GSPS or single 10.4 GSPS

The ADC08DJ5200RF evaluation module (EVM) is a platform for evaluating the ADC08DJ5200RF. ADC08DJ5200RF is a low-power, 8-bit, dual-channel 5.2-GSPS or single-channel 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input and integrated digital downconverter, which (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADC09QJ1300EVM — ADC09QJ1300 evaluation module for quad-channel, 9-bit, 1.3-GSPS ADC with JESD204C interface

The ADC09QJ1300 evaluation module (EVM) allows for the evaluation of the ADC09QJ1300-Q1 device. ADC09QJ1300-Q1 is a low-power, 9-bit, quad-channel, 1.3-GSPS analog-to-digital converter (ADC) with a buffered analog input and integrated digital down converter with on-chip PLL, which features a (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC12DJ2700EVM — ADC12DJ2700 12-bit, dual 2.7-GSPS or single 5.4-GSPS, RF-sampling ADC evaluation module

The ADC12DJ2700 evaluation module (EVM) allows for the evaluation of the ADC12DJ2700 device. ADC12DJ2700 is a low-power, 12-bit, dual-channel 2.7-GSPS or single-channel 5.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC12DJ3200EVM — ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling ADC evaluation module

The ADC12DJ3200 evaluation module (EVM) allows for the evaluation of device ADC12DJ3200. The ADC12DJ3200 is a low-power, 12-bit, dual 3.2-GSPS/single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO and (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC12DJ4000RFEVM — ADC12DJ4000RF evaluation module for 4-GSPS dual- or 8-GSPS single-channel, RF-sampling, 12-bit ADC

The ADC12DJ4000RF evaluation module (EVM) is a platform for evaluating the ADC12DJ4000RF. ADC12DJ4000RF is a low-power, 12-bit, dual-channel 4-GSPS or single-channel 8-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input and integrated digital downconverter with (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADC12DJ5200RFEVM — ADC12DJ5200RF RF-sampling 12-bit dual 5.2-GSPS or single 10.4-GSPS ADC evaluation module

The ADC12DJ5200RF evaluation module (EVM) allows for the evaluation of device ADC12DJ5200RF. The ADC12DJ5200RF is a low-power, 12-bit, dual 5.2-GSPS/single 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter with programmable NCO (...)

User guide: PDF | HTML
Evaluation board

ADC12DL3200EVM — ADC12DL3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling ADC evaluation module

The ADC12DL3200 evaluation module (EVM) is used to evaluate the ADC12DL3200, which is a 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with an LVDS interface. The EVM has single-ended AC-coupled analog inputs, onboard ADC clock generation, and (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADC12QJ1600EVM — ADC12QJ1600 evaluation module for quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface

The ADC12QJ1600 evaluation module (EVM) allows for the evaluation of the ADC12QJ1600-Q1 product. ADC12QJ1600-Q1 is a low-power, 12-bit, quad-channel, 1.6-GSPS analog-to-digital converter (ADC) with a buffered analog input and integrated digital down converter with on-chip PLL, which features a (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC14X250EVM — ADC14X250 Evaluation Module

The ADC14X250EVM is an evaluation board used to evaluate the ADC14X250 analog-to-digital converter (ADC) from Texas Instruments. The ADC14X250 is a single channel 14-bit ADC capable of operating at sampling rates up to 250 Mega Samples Per Second (MSPS) with outputs featuring a standard JESD204B (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC32RF42EVM — ADC32RF42 Dual-Channel, 14-Bit, 1.5GSPS, RF-Sampling ADC Evaluation Module

The ADC32RF42 evaluation module (EVM) demonstrates the performance of a dual 1.5-GSPS 14-bit analog-to-digital converter (ADC) with the JESD204B interface. The EVM includes the ADC32RF42 device, and JESD204B clocking is provided by the LMK04828 and TI voltage regulators to provide the necessary (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADC32RF45EVM — ADC32RF45 evaluation module for dual-channel, 14-bit, 3-GSPS, RF-sampling ADC

The ADC32RF45 evaluation module (EVM) demonstrates the performance of a dual 3-GSPS 14-bit analog-to-digital conver (ADC) with the JESD204B interface. The EVM includes the ADC32RF45 device, and JESD204B clocking is provided by the LMK04828 and TI voltage regulators to provide the necessary (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADS54J20EVM — ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module

The ADS54J20EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J20 and LMK04828 clock jitter cleaner. The ADS54J20 is a low power, 12-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. (...)
User guide: PDF
Not available on TI.com
Evaluation board

ADS54J40EVM — ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module

The ADS54J40EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J40 and LMK04828 clock jitter cleaner. The ADS54J40 is a low power, 14-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B interface. (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADS54J64EVM — ADS54J64 Quad-Channel, 14-Bit, 1-GSPS, 2x-Oversampling ADC Evaluation Module

The ADS54J64 evaluation module (EVM) is used to evaluate the ADS54J64 quad-channel, 14-bit, 1-GSPS, 2x-oversampling analog-to-digital converter (ADC). The EVM has transformer-coupled analog inputs to accommodate a wide range of signal sources and frequencies. The EVM is designed to connect (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADS54J66EVM — ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module

The ADS54J66EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J66 and LMK04828 clock jitter cleaner. The ADS54J66 is a low power, 14-bit, 500-MSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B (...)

User guide: PDF
Not available on TI.com
Evaluation board

ADS54J69EVM — ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter Evaluation Module

The ADS54J69EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J69 and LMK04828 clock jitter cleaner. The ADS54J69 is a low power, 16-bit, 500-MSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B (...)

User guide: PDF
Not available on TI.com
Evaluation board

AFE7700EVM — AFE7700 quad-channel general-purpose 600-MHz to 6-GHz RF transceiver evaluation module

The AFE7700 evaluation module (EVM) is a board used to evaluate the AFE7700 integrated RF transceiver. AFE7700 supports up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrates phase-locked loops (PLLs) and voltage-controlled oscillators (VCOs) for generation of (...)

Not available on TI.com
Evaluation board

AFE7769-3P5EVM — AFE7769 quad-channel RF transceiver evaluation module with 3.5-GHz support

The AFE7769-3P5 evaluation module (EVM) is a board used to evaluate the AFE77xx family of integrated RF transceivers. AFE7769 and AFE7799 devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrate phase-locked loops (PLLs) and voltage-controlled (...)

Not available on TI.com
Evaluation board

AFE7769EVM — AFE7769 quad-channel RF transceiver evaluation module

The AFE7769 evaluation module (EVM) is a board used to evaluate the AFE77xx family of integrated RF transceivers. AFE77xx devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrate phase-locked loops (PLLs) and voltage-controlled oscillators (VCOs) for (...)

Not available on TI.com
Evaluation board

AFE7900EVM — AFE7900 evaluation module for four-transmit, six-receive, 5-MHz to 7400-MHz, RF-sampling AFE

The AFE7900 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)

Not available on TI.com
Evaluation board

AFE7920EVM — AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver

The AFE7920 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to support up to four-transmit four-receive plus two-feedback (4T4R + 2FB) channels simultaneously.

The board evaluates the AFE7920 device, which is a quad-channel RF-sampling analog front end (AFE) (...)

User guide: PDF | HTML
Evaluation board

AFE7950EVM — AFE7950 evaluation module for four-transmit, six-receive, X-band, RF-sampling AFE

The AFE7950 family evaluation module (EVM) is a flexible RF-sampling transceiver platform that can be configured to support up to four-transmit, four-receive, and two-feedback (4T4R+2FB) channels simultaneously. The EVM interfaces with the TI pattern/capture card solution shown below (sold (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DAC12DL3200EVM — DAC12DL3200 evaluation module for 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling DAC

The DAC12DL3200 evaluation module (EVM) is a platform for evaluating the DAC12DL3200, which is a very-low-latency, dual-channel, 12-bit, RF-sampling digital-to-analog converter (DAC), capable of operating at sampling rates up to 3.2 GSPS in dual-channel mode or 6.4 GSPS in single-channel mode.

(...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

DAC38RF80EVM — DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF80EVM is the circuit board for evaluating DAC38RF80/84/90 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate. It is designed to work with the FPGA-based pattern generator card TSW14J56EVM (Rev B and up). The (...)

User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF82EVM — DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF82EVM is the circuit board for evaluating DAC38RF82/83/85/93 digital to analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9GSPS sampling rate and it is designed to work with the TSW14J56 EVM. The available FMC connector also makes it possible to (...)
User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF89EVM — DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module

The DAC38RF89 evaluation module (EVM) is the circuit board for evaluating DAC38RF89 digital-to-analog converters (DACs). The DAC38RFEVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate and is designed to work with the TSW14J56EVM (Rev B and up). The available FMC (...)

User guide: PDF
Not available on TI.com
Evaluation board

DAC39RF10EVM — DAC39RF10 evaluation module

The DAC39RF10EVM is an evaluation board used to evaluate the DAC39RF10, digital-to-analog converter (DAC) from Texas Instruments.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LMK04828BEVM — LMK04828 evaluation module

The LMK04828BEVM and LMK04826BEVM evaluation modules (EVMs) support the LMK0482x family of devices. The the LMK0482x devices are the industry's highest performance clock conditioners with JEDEC JESD204B support. The dual-loop architecture of the PLLATINUM™ integrated (...)

User guide: PDF
Not available on TI.com
Evaluation board

TSW40RF80EVM — 2T2R RF-Sampling Transceiver w/ Dual 14-Bit 3GSPS ADC/9GSPS DAC Clocking Solution Evaluation Module

The TSW40RF80 evaluation module (EVM) is a two-transmit two-receive (2T2R) RF-sampling transceiver reference design. The module contains the DAC38RF80 dual-channel RF-sampling digital-to-analog converter (DAC) and the ADC32RF45 dual-channel RF-sampling analog-to-digital converter (ADC).

The (...)

User guide: PDF
Not available on TI.com
Evaluation board

TSW54J60EVM — 400MHz Input Bandwidth Digitizer: Dual 16-Bit, 1-GSPS ADC and Wideband Fixed or Variable Gain Amps

The TSW54J60EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J60, LMH3401, LMH6401 and LMK04828 devices. The ADS54J60 is a low power, 16-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B (...)

User guide: PDF
Not available on TI.com
Evaluation board

DEV-ADC34J22 — DEV-ADC34J22 Evaluation Module

The DEV-ADC34J22 is a four-channel, 50MSPS ADC Module designed to integrate with Altera’s HSMC standard. The DEV-ADC34J22 features TI’s new JESD204B compliant ADC34J22 Analog Digital Converter (ADC), with clocking conditioning using TI’s LMK04828 jitter cleaner. It provides (...)

Support software

CLOCKDESIGNTOOL Clock Design Tool Software

The Clock Design Tool software helps with part selection, loop filter design and simulation of timing device solutions. When you enter desired output frequencies and a reference frequency (optional), the tool provides TI devices to meet the specified requirements, divider values and a recommended (...)

Supported products & hardware

Supported products & hardware

Products
Clock generators
LMK02000 1 to 800-MHz, precision clock distributor with integrated PLL and 3 LVDS / 5 LVPECL outputs LMK02002 1 to 800-MHz, precision clock distributor with integrated PLL and 4 LVPECL outputs LMK03000 1185 to 1296-MHz, 800fs RMS jitter, precision clock conditioner with integrated VCO LMK03001 1470 to 1570-MHz, 800-fs RMS jitter, precision clock conditioner with integrated VCO LMK03002 1566 to 1724-MHz, 800-fs RMS jitter, precision clock conditioner with integrated VCO LMK03033 1843 to 2160-MHz, 800-fs RMS jitter, precision clock conditioner with integrated VCO LMK03200 Precision 0-delay clock conditioner with integrated VCO LMK03806 Ultra-low jitter clock generator with 14 outputs
Clock buffers
LMK00301 3-GHz, 10-output differential fanout buffer / level translator LMK00304 3.1-GHz differential clock buffer/level translator with 4 configurable outputs LMK00306 3.1-GHz differential clock buffer/level translator with 6 configurable outputs LMK00308 3.1-GHz differential clock buffer/level translator with 8 configurable outputs LMK01000 1.6-GHz high performance clock buffer, divider, and distributor with 3 LVDS & 5 LVPECL outputs LMK01010 1.6-GHz high performance clock buffer, divider, and distributor with 8 LVDS outputs LMK01020 1.6-GHz high performance clock buffer, divider, and distributor with 8 LVPECL outputs LMK01801 Dual clock distribution
Clock jitter cleaners
LMK04000 Precision clock conditioners low-noise clock jitter cleaner with cascaded PLLs LMK04001 Low-noise jitter cleaner with 1430 to 1570-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS LMK04002 Low-noise jitter cleaner with 1600 to 1750-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS LMK04010 Low-noise jitter cleaner with 1185 to 1296-MHz VCO:5 outputs for 2VPEC/LVPEC LMK04011 Low-noise jitter cleaner with 1430 to 1570-MHz VCO:5 outputs for 2VPEC/LVPEC LMK04031 Low-noise jitter cleaner with 1430 to 1570-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS LMK04033 Low-noise jitter cleaner with 1840 to 2160-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS LMK04100 Precision clock conditioners clock jitter cleaner with cascaded PLLs LMK04101 Jitter cleaner with integrated 1430 to 1570-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS LMK04102 Jitter cleaner with integrated 1600 to 1750-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS LMK04110 Jitter cleaner with integrated 1185 to 1296-MHz VCO:5 outputs for 2VPEC/LVPEC LMK04111 Jitter cleaner with integrated 1430 to 1570-MHz VCO:5 outputs for 2VPEC/LVPEC LMK04131 Jitter cleaner with integrated 1430 to 1570-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS LMK04133 Jitter cleaner with integrated 1840 to 2160-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS LMK04208 Ultra low-noise clock jitter cleaner with 6 programmable outputs LMK04228 Ultra low-noise clock jitter cleaner with dual loop PLLs LMK04806 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.5-GHz VCO LMK04808 Low-noise clock jitter cleaner with dual loop PLLs and integrated 2.9-GHz VCO LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0 LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0. LMK04906 Ultra low noise clock jitter cleaner/multiplier with 6 programmable outputs
RF PLLs & synthesizers
LMX2430 3.0-GHz/0.8-GHz PLLatinum dual high frequency synthesizer for RF personal communications LMX2433 3.6-GHz/1.7-GHz PLLatinum dual high frequency synthesizer for RF personal communications LMX2434 5.0-GHz/2.5-GHz PLLatinum low power dual frequency synthesizer for RF personal communications LMX2485 500-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications LMX2485E 50-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications LMX2485Q-Q1 500MHz to 3GHz automotive delta-sigma low power dual PLL LMX2486 1-GHz to 4.5-GHz delta-sigma low power dual PLL for RF personal communications LMX2487 1 to 6-GHz delta-sigma low power dual PLLatinum frequency synthesizer with 3.0-GHz integer PLL LMX2487E 3-GHz to 7.5-GHz delta-sigma low power dual PLL for RF personal communications LMX2531 High performance frequency synthesizer system with integrated VCO LMX2541 Ultra-low noise PLLatinum frequency synthesizer with integrated VCO LMX2581 3.76-GHz wideband frequency synthesizer with integrated VCO
Support software

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDCE6214-Q1 Ultra-low power clock generator supporting PCIe gen 1-5 with 2 inputs, 4 outputs and internal EEPROM CDCI6214 PCIe Gen4 support ultra-low power clock generator with four programmable outputs & EEPROM LMK02000 1 to 800-MHz, precision clock distributor with integrated PLL and 3 LVDS / 5 LVPECL outputs LMK02002 1 to 800-MHz, precision clock distributor with integrated PLL and 4 LVPECL outputs LMK03200 Precision 0-delay clock conditioner with integrated VCO LMK03318 Ultra-low jitter clock generator family with single PLL LMK03328 Ultra-low jitter clock generator family with two independent PLLs LMK03806 Ultra-low jitter clock generator with 14 outputs LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 6-compliant referenceless clock generator
Clock buffers
CDCDB2000 DB2000QL compliant 20-output clock buffer for PCIe® Gen 1 to Gen 5 CDCDB800 8-output clock buffer for PCIe® Gen 1 to Gen 6 LMK01000 1.6-GHz high performance clock buffer, divider, and distributor with 3 LVDS & 5 LVPECL outputs LMK01010 1.6-GHz high performance clock buffer, divider, and distributor with 8 LVDS outputs LMK01020 1.6-GHz high performance clock buffer, divider, and distributor with 8 LVPECL outputs LMK01801 Dual clock distribution LMK1D1208I 8-channel output, 1.8-V, 2.5-V, and 3.3-V LVDS buffer with I²C LMKDB1104 4-output LP-HCSL clock buffer for PCIe Gen 1 to Gen 6 LMKDB1108 8-output LP-HCSL clock buffer for PCIe Gen 1 to Gen 6 LMKDB1120 DB2000QL-compliant 20-output clock buffer for PCIe Gen 1 to Gen 6 LMKDB1204 2-input 4-output LP-HCSL clock MUX for PCIe Gen 1 to Gen 6
Oscillators
LMK61E0M LVCMOS ultra-low jitter programmable oscillator with internal EEPROM LMK61E2 156.250-MHz, ±50 ppm, ultra-low jitter, integrated EEPROM, fully programmable oscillator
Clock jitter cleaners
LMK04100 Precision clock conditioners clock jitter cleaner with cascaded PLLs LMK04101 Jitter cleaner with integrated 1430 to 1570-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS LMK04102 Jitter cleaner with integrated 1600 to 1750-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS LMK04110 Jitter cleaner with integrated 1185 to 1296-MHz VCO:5 outputs for 2VPEC/LVPEC LMK04111 Jitter cleaner with integrated 1430 to 1570-MHz VCO:5 outputs for 2VPEC/LVPEC LMK04131 Jitter cleaner with integrated 1430 to 1570-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS LMK04133 Jitter cleaner with integrated 1840 to 2160-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS LMK04208 Ultra low-noise clock jitter cleaner with 6 programmable outputs LMK04228 Ultra low-noise clock jitter cleaner with dual loop PLLs LMK04368-EP Enhanced product ultra-low-noise 3.2-GHz JESD204C jitter cleaner LMK04610 Ultra low-noise and low power JESD204B compliant clock jitter cleaner with dual PLLs LMK04616 Ultra low-noise and low power JESD204B compliant clock jitter cleaner LMK04714-Q1 Automotive, ultra low-noise 3.2-GHz, JESD204B and JESD204C dual-loop clock jitter cleaner LMK04803 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs LMK04821 Ultra low jitter synthesizer and jitter cleaner with JESD204B support LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0 LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0. LMK04828-EP Ultra low-noise JESD204B compliant clock jitter cleaner with temperature range -55 to 105c LMK04832 Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop LMK04832-SEP Radiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner LMK04832-SP Radiation-hardened-assured (RHA), ultra-low-noise, 3.2-GHz, 15-output clock jitter cleaner
Clock network synchronizers
LMK05028 Low-jitter dual-channel network synchronizer clock LMK05318 Ultra-low jitter single channel network synchronizer clock with BAW LMK05318B Ultra-low jitter single channel network synchronizer clock with BAW LMK5B12204 Ultra-low jitter clock generator with network synchronization and BAW technology LMK5B12212 Ultra-low-jitter, 12-output, one DPLL, two APLL network synchronizer with integrated 2.5-GHz BAW VCO LMK5B33216 16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO LMK5B33414 14-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO LMK5C22212A Three DPLL, two APLL, two-input and 12-output network synchronizer with BAW VCO  LMK5C33216 Ultra-low jitter clock synchronizer with JESD204B for wireless communications with BAW LMK5C33216A Three DPLL, three APLL, two-input and 16-output network synchronizer with JESD204B/C and BAW VCO
RF PLLs & synthesizers
LMX1204 12.8-GHz RF buffer, multiplier and divider with JESD204B/C SYSREF support and phase synchronization LMX1214 1:5 18GHz RF buffer and divider with auxiliary clock LMX1860-SEP Rad tolerant 15GHz RF buffer, multiplier, divider with SYSREF (JESD204B/C support) and FPGA clock LMX1906-SP Radiation-hardness-assured (RHA) 15GHz buffer, multiplier and divider with SYSREF and FPGA clock LMX2485 500-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications LMX2485E 50-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications LMX2485Q-Q1 500MHz to 3GHz automotive delta-sigma low power dual PLL LMX2486 1-GHz to 4.5-GHz delta-sigma low power dual PLL for RF personal communications LMX2487 1 to 6-GHz delta-sigma low power dual PLLatinum frequency synthesizer with 3.0-GHz integer PLL LMX2487E 3-GHz to 7.5-GHz delta-sigma low power dual PLL for RF personal communications LMX2491 6.4-GHz low noise fractional-N PLL with ramp/chirp generation LMX2492 500MHz to 14GHz wideband, low noise fractional-N PLL with ramp/chirp generation LMX2492-Q1 Automotive grade 500-MHz to 14-GHz wideband, low noise fractional-N PLL with ramp/chirp generation LMX2531 High performance frequency synthesizer system with integrated VCO LMX2541 Ultra-low noise PLLatinum frequency synthesizer with integrated VCO LMX2571 1.34-GHz, low-power, extreme-temperature RF synthesizer with frequency-shift keying (FSK) modulation LMX2571-EP Enhanced-product, 1.34-GHz, low-power, extreme-temperature RF synthesizer with FSK modulation LMX2572 6.4-GHz low-power wideband RF synthesizer LMX2572LP 2-GHz low power wideband RF synthesizer with FSK modulation LMX2581 3.76-GHz wideband frequency synthesizer with integrated VCO LMX2581E 3.8-GHz wideband frequency synthesizer with integrated VCO LMX2582 5.5-GHz high performance, wideband PLLatinum RF synthesizer LMX2592 9.8-GHz wideband frequency synthesizer with integrated VCO LMX2594 15-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support LMX2595 20-GHz wideband RF synthesizer with phase synchronization & JESD204B support LMX2820 22.6-GHz wideband RF synthesizer with phase synchronization, JESD and <5-µs frequency calibration LMX1205 Low-noise, high-frequency buffer/multiplier/divider with JESD204 support and prog. clock delays LMX2624-SP 5MHz to 28GHz space-grade wideband synthesizer with phase synchronization and JESD204B support
Hardware development
Evaluation board
LMK03806BEVAL LMK03806B Evaluation Board LMK04208EVM Two Input, 6+1 Output, Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.9 GHz VCO LMK04616EVM LMK04616 Evaluation Module LMK04805BEVAL Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.2 GHz VCO LMK04806BEVAL Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO LMK04816BEVAL Three Input, Thirteen Output, Clock Jitter Cleaner with Dual Cascaded PLLs and Integrated 2.5 GHz VC LMK04826BEVM LMK04826BEVM Evaluation Module LMK04828BEVM LMK04828 evaluation module LMK04832EVM LMK04832 JESD204B Clock Jitter Cleaner/Clock Generator/Distribution Evaluation Module LMK04832SEPEVM LMK04832-SEP evaluation module for ultra-low-noise, 3.2-GHz 15-output clock jitter clea LMK04906BEVAL Three Input, Seven Output, Clock Jitter Cleaner with Dual Cascaded PLLs and Integrated 2.5 GHz VCO LMK5B33216EVM LMK5B33216 evaluation module for 16-output, three DPLL and APLL, network synchronizer with BAW VCO LMX2571EPEVM LMX2571-EP evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer LMX2582EVM LMX2582EVM High Performance, Wideband Frequency PLLatinum RF Synthesizer With Integrated VCO LMX2592EVM LMX2592EVM high-performance, wideband frequency RF synthesizer PLLATINUM™ integrated circuit LMX2594PSEVM LMX2594 evaluation module for 15-GHz RF synthesizer with multiple-device phase synchronization XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules LMK04832EVM-CVAL LMK04832-SP evaluation module for ultra-low-noise, dual-loop, JESD204B clock jitter cleaner LMK04368EPEVM LMK04368-EP evaluation module for JESD204B/C dual-loop clock jitter cleaner LMK61E0MEVM LMK61E0M Ultra-Low-Jitter Programmabler Oscillator Evaluation Module LMK61E2EVM LMK61E2EVM Ultra-Low-Jitter Programmable Oscillator Evaluation Module LMX1204EVM LMX1204 evaluation module for RF buffer, multiplier and divider with JESD204B/C SYSREF support LMX2594EVM LMX2594EVM 15-GHz wideband RF synthesizer with phase synchronization & JESD204B evaluation module LMX2595EVM 20-GHz Wideband RF Synthesizer With Phase Synchronization and JESD204B Evaluation Module LMX2615EVM-CVAL Space grade synthesizer evaluation module LMX2694EPEVM 15-GHz wideband RF synthesizer evaluation module LMX2572EVM 6.4-GHz Low Power Wideband RF Synthesizer with Phase Synchronization and JESD204B Support LMX2572LPEVM 2-GHz Low Power Wideband RF Synthesizer with FSK Modulation Evaluation Module LMX2581EVM LMX2581 evaluation module LMX2820EVM LMX2820 22.6-GHz wideband RF synthesizer evaluation module LMX8410LEVM I/Q demodulator evaluation module LMK5B12212EVM LMK5B12212 evaluation module LMK5B33414EVM LMK5B33414 evaluation module for 14-output, three DPLL and APLL, network synchronizer with BAW VCO LMK5C33216AEVM LMK5C33216A evaluation module LMK5C33216EVM LMK5C33216 clock synchronizer DPLL 2 input 16 outputs evaluation module LMK5C33414AEVM LMK5C33414A evaluation module LMK05028EVM LMK05028 Network Clock Generator and Synchronizer Evaluation Module LMK05318BEVM Network synchronizer clock evaluation module CDCI6214EVM CDCI6214 Ultra-Low Power Clock Generator Evaluation Module CDCE6214-Q1EVM 4 differential and 1 LVCMOS outputs clock generator evaluation module LMK3H0102EVM LMK3H0102 evaluation module
Software
IDE, configuration, compiler or debugger
CODELOADER CodeLoader Software for device register programming
Download options
Simulation model

LMK04828 IBIS Model (Rev. F)

SNAM148F.ZIP (175 KB) - IBIS Model
Design tool

CLOCK-TREE-ARCHITECT — Clock tree architect programming software

Clock tree architect is a clock tree synthesis tool that streamlines your design process by generating clock tree solutions based on your system requirements. The tool pulls data from an extensive database of clocking products to generate a system-level multi-chip clocking solution.
Design tool

PLLATINUMSIM-SW PLLatinum Sim Tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Products
Clock buffers
CDCDB2000 DB2000QL compliant 20-output clock buffer for PCIe® Gen 1 to Gen 5 CDCDB400 4-output clock buffer for PCIe® Gen 1 to Gen 6 CDCDB800 8-output clock buffer for PCIe® Gen 1 to Gen 6 CDCDB803 8-output clock buffer for PCIe® Gen 1 to Gen 6 with selectable SMBus addresses CDCLVC1102 Low jitter, 1:2 LVCMOS fan-out clock buffer CDCLVC1103 Low jitter, 1:3 LVCMOS fan-out clock buffer CDCLVC1104 Low jitter, 1:4 LVCMOS fan-out clock buffer CDCLVC1106 Low jitter, 1:6 LVCMOS fan-out clock buffer CDCLVC1108 Low jitter, 1:8 LVCMOS fan-out clock buffer CDCLVC1110 Low jitter, 1:10 LVCMOS fan-out clock buffer CDCLVC1112 Low jitter, 1:12 LVCMOS fan-out clock buffer CDCLVC1310 Universal input, 10-output low impedance LVCMOS buffer CDCLVD110A 1-to-10 LVDS clock buffer up to 1100-MHz with minimum skew for clock distribution CDCLVD1204 Low jitter, 2-input selectable 1:4 universal-to-LVDS buffer CDCLVD1208 Low jitter, 2-input selectable 1:8 universal-to-LVDS buffer CDCLVD1212 Low jitter, 2-input selectable 1:12 universal-to-LVDS buffer CDCLVD1213 Low jitter, 1:4 universal-to-LVDS buffer with selectable output divider CDCLVD1216 Low jitter, 2-input selectable 1:16 universal-to-LVDS buffer CDCLVD2102 Low jitter, dual 1:2 universal-to-LVDS buffer CDCLVD2104 Low jitter, dual 1:4 universal-to-LVDS buffer CDCLVD2106 Low jitter, dual 1:6 universal-to-LVDS buffer CDCLVD2108 Low jitter, dual 1:8 universal-to-LVDS buffer CDCLVP110 1:10 LVPECL/HSTL to LVPECL clock driver CDCLVP1102 Low jitter 1:2 universal-to-LVPECL buffer CDCLVP111 1:10 LVPECL buffer with selectable input CDCLVP111-EP HiRel, 1:10 LVPECL buffer with selectable input CDCLVP111-SP 1:10 high speed clock buffer with selectable input clock driver CDCLVP1204 Low-jitter, two-input, selectable 1:4 universal-to-LVPECL buffer CDCLVP1208 Low jitter, 2-input selectable 1:8 universal-to-LVPECL buffer CDCLVP1212 Low jitter, 2-input selectable 1:12 universal-to-LVPECL buffer CDCLVP1216 Low jitter, 2-input selectable 1:16 universal-to-LVPECL buffer CDCLVP2102 Low jitter, dual 1:2 universal-to-LVPECL buffer CDCLVP2104 Low jitter, dual 1:4 universal-to-LVPECL buffer CDCLVP2106 Low jitter, dual 1:6 universal-to-LVPECL buffer CDCLVP2108 Low jitter, dual 1:8 universal-to-LVPECL buffer CDCLVP215 Dual 1:5 high speed LVPECL fan out buffer LMK00301 3-GHz, 10-output differential fanout buffer / level translator LMK00304 3.1-GHz differential clock buffer/level translator with 4 configurable outputs LMK00306 3.1-GHz differential clock buffer/level translator with 6 configurable outputs LMK00308 3.1-GHz differential clock buffer/level translator with 8 configurable outputs LMK00334 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK00334-Q1 Automotive 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK00338 8-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK1C1102 2-channel output LVCMOS 1.8-V buffer LMK1C1103 3-channel output LVCMOS 1.8-V buffer LMK1C1104 4-channel output LVCMOS 1.8-V buffer LMK1C1106 6-channel output LVCMOS 1.8-V buffer LMK1C1108 8-channel output LVCMOS 1.8-V buffer LMK1D1204 4-channel output LVDS 1.8-V buffer LMK1D1204P 4-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer with pin control LMK1D1208 8-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer LMK1D1208I 8-channel output, 1.8-V, 2.5-V, and 3.3-V LVDS buffer with I²C LMK1D1208P 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer with pin control LMK1D1212 12-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D1216 16-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D2102 Dual bank 2-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer LMK1D2102L Low additive jitter LVDS buffer LMK1D2104 Dual bank 4-channel output 1.8V, 2.5V and 3.3V LVDS buffer LMK1D2104L Dual bank 4-channel output LVDS 1.8V, 2.5V, and 3.3V buffer with 0.7V output common mode option LMK1D2106 Dual bank 6-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D2106L Dual bank 2-channel output LVDS 1.8V, 2.5V and 3.3V buffer with 0.7V output common mode option LMK1D2108 Dual bank 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
Clock generators
LMK03318 Ultra-low jitter clock generator family with single PLL LMK03328 Ultra-low jitter clock generator family with two independent PLLs LMK3C0105 5 output reference-less clock generator with bulk acoustic wave (BAW) LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 6-compliant referenceless clock generator
Clock jitter cleaners
LMK04803 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO LMK04805 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.2-GHz VCO LMK04806 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.5-GHz VCO LMK04808 Low-noise clock jitter cleaner with dual loop PLLs and integrated 2.9-GHz VCO LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs LMK04821 Ultra low jitter synthesizer and jitter cleaner with JESD204B support LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0 LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0. LMK04828-EP Ultra low-noise JESD204B compliant clock jitter cleaner with temperature range -55 to 105c LMK04832 Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop LMK04832-SEP Radiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner LMK04832-SP Radiation-hardened-assured (RHA), ultra-low-noise, 3.2-GHz, 15-output clock jitter cleaner
Oscillators
LMK60A0-148351 148.352-MHz, LVDS, high-performance, low jitter, differential oscillator LMK60A0-148M 148.5-MHz, LVDS, high-performance, low jitter, differential oscillator LMK60E0-156257 156.257-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E0-156M 156.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E0-212M 212.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E2-100M 100.0-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60E2-125M 125-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60E2-150M 150-MHz, LVPECL, ±50 ppm, low jitter, standard oscillator LMK60E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60I2-100M 100-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator LMK60I2-322M 322.27-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator LMK61A2-100M 100-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-125M 125-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-156M 156.25-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-312M 312.5-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-644M LVDS ultra-low jitter programmable oscillator with internal EEPROM LMK61E0-050M 50-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator LMK61E0-155M 155.52-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator LMK61E0-156M 156.25-MHz, ±25 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E07 Multi-signal format, ultra-low jitter programmable oscillator with internal EEPROM LMK61E08 Ultra-low jitter programmable oscillator with internal EEPROM LMK61E0M LVCMOS ultra-low jitter programmable oscillator with internal EEPROM LMK61E2 156.250-MHz, ±50 ppm, ultra-low jitter, integrated EEPROM, fully programmable oscillator LMK61E2-100M 100-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-125M 125-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-156M 156.25-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-312M 312.5-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61I2-100M 100-MHz, ±50 ppm, HCSL ultra-low jitter standard differential oscillator LMK61PD0A2 ±50 ppm, ultra-low jitter, pin selectable, differential oscillator LMK62A2-100M 100-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-150M 150-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-156M 156.25-MHz, LVDS ±50 ppm, high-performance, low-jitter oscillator LMK62A2-200M 200-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-266M 266.66-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62E0-156M 156.25-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK62E2-100M 100-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK62E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low jitter, standard oscillator LMK62I0-100M 100-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator LMK62I0-156M 156.25-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator LMK6C Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator LMK6D Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator LMK6H Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator LMK6P Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator
Hardware development
Evaluation board
LMK04832EVM LMK04832 JESD204B Clock Jitter Cleaner/Clock Generator/Distribution Evaluation Module LMX2571EPEVM LMX2571-EP evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer LMX2594PSEVM LMX2594 evaluation module for 15-GHz RF synthesizer with multiple-device phase synchronization XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
Software
Support software
LMX9830-SW LMX9830 Application Notes, Software, and Tools LMX9838-SW LMX9838 Application Notes, Software, and Tools
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the LMK04828

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
WQFN (NKD) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos