Product details

Function Clock generator Number of outputs 2 Output frequency (max) (MHz) 400 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Output type LP-HCSL, LVCMOS, LVDS Operating temperature range (°C) -40 to 85 Features I2C, Pin programmable, Serial interface Rating Catalog
Function Clock generator Number of outputs 2 Output frequency (max) (MHz) 400 Core supply voltage (V) 1.8, 2.5, 3.3 Output supply voltage (V) 1.8, 2.5, 3.3 Output type LP-HCSL, LVCMOS, LVDS Operating temperature range (°C) -40 to 85 Features I2C, Pin programmable, Serial interface Rating Catalog
TQFN (RER) 16 9 mm² 3 x 3
  • Integrated BAW resonator, no need for external reference
  • Flexible frequency generation:
    • Two channel dividers: up to three unique output frequencies from 2.5MHz to 400MHz
    • LVCMOS outputs supported up to 200MHz: 1.8V, 2.5V, or 3.3V
    • Combination of AC-LVDS, DC-LVDS, LP-HCSL, and LVCMOS on OUT0 and OUT1 pins
    • Additional LVCMOS output for generation of up to 5 LVCMOS clocks
  • Total output frequency stability: ±25ppm
  • 2 functional modes: I2C or preprogrammed OTP
    • Fully configurable I2C address
  • PCIe Gen 1 to Gen 7 compliant: Common Clock with or without SSC, SRNS, and SRIS
  • Very low PCIe jitter with SSC:
    • PCIe Gen 3 Common Clock jitter: 135.3fs maximum (PCIe limit is 1ps)
    • PCIe Gen 4 Common Clock jitter: 135.3fs maximum (PCIe limit is 500fs)
    • PCIe Gen 5 Common Clock jitter: 57.5fs maximum (PCIe limit is 150fs)
    • PCIe Gen 6 Common Clock jitter: 34.5fs maximum (PCIe limit is 100fs)
    • PCIe Gen 7 Common Clock jitter: 29.6fs maximum (PCIe limit is 67fs)
  • Programmable SSC modulation depth
    • Preprogrammed: –0.1%, –0.25%, –0.3%, and –0.5% down spread
    • Register programmable: –0.1% to –3% down spread or ±0.05% to ±1.5% center spread
  • 1.8V to 3.3V supply voltage
  • Internal LDOs with –93.1dBc PSNR at 500kHz switching noise for LP-HCSL outputs
  • Start-up time: <1.5ms
  • Output-to-output skew: <50ps
  • Fail-safe digital input pins
  • Integrated BAW resonator, no need for external reference
  • Flexible frequency generation:
    • Two channel dividers: up to three unique output frequencies from 2.5MHz to 400MHz
    • LVCMOS outputs supported up to 200MHz: 1.8V, 2.5V, or 3.3V
    • Combination of AC-LVDS, DC-LVDS, LP-HCSL, and LVCMOS on OUT0 and OUT1 pins
    • Additional LVCMOS output for generation of up to 5 LVCMOS clocks
  • Total output frequency stability: ±25ppm
  • 2 functional modes: I2C or preprogrammed OTP
    • Fully configurable I2C address
  • PCIe Gen 1 to Gen 7 compliant: Common Clock with or without SSC, SRNS, and SRIS
  • Very low PCIe jitter with SSC:
    • PCIe Gen 3 Common Clock jitter: 135.3fs maximum (PCIe limit is 1ps)
    • PCIe Gen 4 Common Clock jitter: 135.3fs maximum (PCIe limit is 500fs)
    • PCIe Gen 5 Common Clock jitter: 57.5fs maximum (PCIe limit is 150fs)
    • PCIe Gen 6 Common Clock jitter: 34.5fs maximum (PCIe limit is 100fs)
    • PCIe Gen 7 Common Clock jitter: 29.6fs maximum (PCIe limit is 67fs)
  • Programmable SSC modulation depth
    • Preprogrammed: –0.1%, –0.25%, –0.3%, and –0.5% down spread
    • Register programmable: –0.1% to –3% down spread or ±0.05% to ±1.5% center spread
  • 1.8V to 3.3V supply voltage
  • Internal LDOs with –93.1dBc PSNR at 500kHz switching noise for LP-HCSL outputs
  • Start-up time: <1.5ms
  • Output-to-output skew: <50ps
  • Fail-safe digital input pins

The LMK3H0102 is a 2-output PCIe Gen 1 to Gen 7 compliant reference-less clock generator with Spread Spectrum Clocking (SSC) support. The part is based on TI proprietary Bulk Acoustic Wave (BAW) technology and provides ±25ppm clock outputs without any crystal or external clock reference. The device can provide two SSC clocks, two non-SSC clocks, or one SSC clock and one non-SSC clock at the same time. The device meets the full PCIe compliance from Gen 1 to Gen 7, including Common Clock with or without SSC, Separate Reference No Spread (SRNS), and Separate Reference Independent Spread (SRIS).

The device can be easily configured through either GPIO pins or I2C interface. An external DC/DC can be used to power the device. Refer to Power Supply Recommendations for detailed guidelines on power supply filtering and sourcing from DC/DC.

For OTP default settings for each LMK3H0102Axxx configuration, refer to the LMK3H0102 Configuration Guide.

The LMK3H0102 is a 2-output PCIe Gen 1 to Gen 7 compliant reference-less clock generator with Spread Spectrum Clocking (SSC) support. The part is based on TI proprietary Bulk Acoustic Wave (BAW) technology and provides ±25ppm clock outputs without any crystal or external clock reference. The device can provide two SSC clocks, two non-SSC clocks, or one SSC clock and one non-SSC clock at the same time. The device meets the full PCIe compliance from Gen 1 to Gen 7, including Common Clock with or without SSC, Separate Reference No Spread (SRNS), and Separate Reference Independent Spread (SRIS).

The device can be easily configured through either GPIO pins or I2C interface. An external DC/DC can be used to power the device. Refer to Power Supply Recommendations for detailed guidelines on power supply filtering and sourcing from DC/DC.

For OTP default settings for each LMK3H0102Axxx configuration, refer to the LMK3H0102 Configuration Guide.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMK3H0102 Reference-Less 2-Differential or 5-Single-Ended Output PCIe Gen 1-7 Compliant Programmable BAW Clock Generator datasheet (Rev. D) PDF | HTML 20 Mar 2025
User guide LMK3H0102 Configuration Guide PDF | HTML 01 Nov 2024
Application note Clocking for PCIe Applications PDF | HTML 28 Nov 2023
White paper The Importance of Clocks in Data Centers PDF | HTML 21 Nov 2023
Application note LMK3H0102 PCI Express Compliance Report PDF | HTML 14 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK3H0102EVM — LMK3H0102 evaluation module

The LMK3H0102 evaluation module provides a complete clocking platform to evaluate the clock performance, pin configuration, software configuration and features of the LMK3H0102 clock generator with integrated BAW (bulk acoustic wave)-based oscillator.
User guide: PDF | HTML
GUI for evaluation module (EVM)

TICSPRO2-GUI Programming sequence generation and EVM programming tool for clocking devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware

Supported products & hardware

Products
Clock generators
LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 6-compliant referenceless clock generator
Download options
alarmNotifications
Support software

TICSPRO-SW TICS Pro GUI and Live Programming Tool for Clocking Devices

Texas Instruments clocks and synthesizers (TICS) pro software is used to program the evaluation modules (EVMs) for product numbers with these prefixes: CDC, LMK and LMX. These products include phase-locked loops and voltage-controlled oscillators (PLL+VCO), synthesizers and clocking devices.

Supported products & hardware

Supported products & hardware

Products
Clock generators
CDCE6214-Q1 Ultra-low power clock generator supporting PCIe gen 1-5 with 2 inputs, 4 outputs and internal EEPROM CDCI6214 PCIe Gen4 support ultra-low power clock generator with four programmable outputs & EEPROM LMK02000 1 to 800-MHz, precision clock distributor with integrated PLL and 3 LVDS / 5 LVPECL outputs LMK02002 1 to 800-MHz, precision clock distributor with integrated PLL and 4 LVPECL outputs LMK03200 Precision 0-delay clock conditioner with integrated VCO LMK03318 Ultra-low jitter clock generator family with single PLL LMK03328 Ultra-low jitter clock generator family with two independent PLLs LMK03806 Ultra-low jitter clock generator with 14 outputs LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 6-compliant referenceless clock generator
Clock buffers
CDCDB2000 DB2000QL compliant 20-output clock buffer for PCIe® Gen 1 to Gen 5 CDCDB800 8-output clock buffer for PCIe® Gen 1 to Gen 6 LMK01000 1.6-GHz high performance clock buffer, divider, and distributor with 3 LVDS & 5 LVPECL outputs LMK01010 1.6-GHz high performance clock buffer, divider, and distributor with 8 LVDS outputs LMK01020 1.6-GHz high performance clock buffer, divider, and distributor with 8 LVPECL outputs LMK01801 Dual clock distribution LMK1D1208I 8-channel output, 1.8-V, 2.5-V, and 3.3-V LVDS buffer with I²C LMKDB1104 4-output LP-HCSL clock buffer for PCIe Gen 1 to Gen 6 LMKDB1108 8-output LP-HCSL clock buffer for PCIe Gen 1 to Gen 6 LMKDB1120 DB2000QL-compliant 20-output clock buffer for PCIe Gen 1 to Gen 6 LMKDB1204 2-input 4-output LP-HCSL clock MUX for PCIe Gen 1 to Gen 6
Oscillators
LMK61E0M LVCMOS ultra-low jitter programmable oscillator with internal EEPROM LMK61E2 156.250-MHz, ±50 ppm, ultra-low jitter, integrated EEPROM, fully programmable oscillator
Clock jitter cleaners
LMK04100 Precision clock conditioners clock jitter cleaner with cascaded PLLs LMK04101 Jitter cleaner with integrated 1430 to 1570-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS LMK04102 Jitter cleaner with integrated 1600 to 1750-MHz VCO:3 outputs for 2VPEC/LVPEC+4 outputs for LVCOMS LMK04110 Jitter cleaner with integrated 1185 to 1296-MHz VCO:5 outputs for 2VPEC/LVPEC LMK04111 Jitter cleaner with integrated 1430 to 1570-MHz VCO:5 outputs for 2VPEC/LVPEC LMK04131 Jitter cleaner with integrated 1430 to 1570-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS LMK04133 Jitter cleaner with integrated 1840 to 2160-MHz VCO:2 outputs for 2VPEC/LVPEC+LVDS+LVCOMS LMK04208 Ultra low-noise clock jitter cleaner with 6 programmable outputs LMK04228 Ultra low-noise clock jitter cleaner with dual loop PLLs LMK04368-EP Enhanced product ultra-low-noise 3.2-GHz JESD204C jitter cleaner LMK04610 Ultra low-noise and low power JESD204B compliant clock jitter cleaner with dual PLLs LMK04616 Ultra low-noise and low power JESD204B compliant clock jitter cleaner LMK04714-Q1 Automotive, ultra low-noise 3.2-GHz, JESD204B and JESD204C dual-loop clock jitter cleaner LMK04803 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs LMK04821 Ultra low jitter synthesizer and jitter cleaner with JESD204B support LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0 LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0. LMK04828-EP Ultra low-noise JESD204B compliant clock jitter cleaner with temperature range -55 to 105c LMK04832 Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop LMK04832-SEP Radiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner LMK04832-SP Radiation-hardened-assured (RHA), ultra-low-noise, 3.2-GHz, 15-output clock jitter cleaner
Clock network synchronizers
LMK05028 Low-jitter dual-channel network synchronizer clock LMK05318 Ultra-low jitter single channel network synchronizer clock with BAW LMK05318B Ultra-low jitter single channel network synchronizer clock with BAW LMK5B12204 Ultra-low jitter clock generator with network synchronization and BAW technology LMK5B12212 Ultra-low-jitter, 12-output, one DPLL, two APLL network synchronizer with integrated 2.5-GHz BAW VCO LMK5B33216 16-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO LMK5B33414 14-output, three DPLL and APLL, network synchronizer with integrated 2.5-GHz bulk-acoustic-wave VCO LMK5C22212A Three DPLL, two APLL, two-input and 12-output network synchronizer with BAW VCO  LMK5C33216 Ultra-low jitter clock synchronizer with JESD204B for wireless communications with BAW LMK5C33216A Three DPLL, three APLL, two-input and 16-output network synchronizer with JESD204B/C and BAW VCO
RF PLLs & synthesizers
LMX1204 12.8-GHz RF buffer, multiplier and divider with JESD204B/C SYSREF support and phase synchronization LMX1214 1:5 18GHz RF buffer and divider with auxiliary clock LMX1860-SEP Rad tolerant 15GHz RF buffer, multiplier, divider with SYSREF (JESD204B/C support) and FPGA clock LMX1906-SP Radiation-hardness-assured (RHA) 15GHz buffer, multiplier and divider with SYSREF and FPGA clock LMX2485 500-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications LMX2485E 50-MHz to 3-GHz delta-sigma low power dual PLL for RF personal communications LMX2485Q-Q1 500MHz to 3GHz automotive delta-sigma low power dual PLL LMX2486 1-GHz to 4.5-GHz delta-sigma low power dual PLL for RF personal communications LMX2487 1 to 6-GHz delta-sigma low power dual PLLatinum frequency synthesizer with 3.0-GHz integer PLL LMX2487E 3-GHz to 7.5-GHz delta-sigma low power dual PLL for RF personal communications LMX2491 6.4-GHz low noise fractional-N PLL with ramp/chirp generation LMX2492 500MHz to 14GHz wideband, low noise fractional-N PLL with ramp/chirp generation LMX2492-Q1 Automotive grade 500-MHz to 14-GHz wideband, low noise fractional-N PLL with ramp/chirp generation LMX2531 High performance frequency synthesizer system with integrated VCO LMX2541 Ultra-low noise PLLatinum frequency synthesizer with integrated VCO LMX2571 1.34-GHz, low-power, extreme-temperature RF synthesizer with frequency-shift keying (FSK) modulation LMX2571-EP Enhanced-product, 1.34-GHz, low-power, extreme-temperature RF synthesizer with FSK modulation LMX2572 6.4-GHz low-power wideband RF synthesizer LMX2572LP 2-GHz low power wideband RF synthesizer with FSK modulation LMX2581 3.76-GHz wideband frequency synthesizer with integrated VCO LMX2581E 3.8-GHz wideband frequency synthesizer with integrated VCO LMX2582 5.5-GHz high performance, wideband PLLatinum RF synthesizer LMX2592 9.8-GHz wideband frequency synthesizer with integrated VCO LMX2594 15-GHz wideband PLLatinum™ RF synthesizer with phase synchronization and JESD204B support LMX2595 20-GHz wideband RF synthesizer with phase synchronization & JESD204B support LMX2820 22.6-GHz wideband RF synthesizer with phase synchronization, JESD and <5-µs frequency calibration LMX1205 Low-noise, high-frequency buffer/multiplier/divider with JESD204 support and prog. clock delays LMX2624-SP 5MHz to 28GHz space-grade wideband synthesizer with phase synchronization and JESD204B support
Hardware development
Evaluation board
LMK03806BEVAL LMK03806B Evaluation Board LMK04208EVM Two Input, 6+1 Output, Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.9 GHz VCO LMK04616EVM LMK04616 Evaluation Module LMK04805BEVAL Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.2 GHz VCO LMK04806BEVAL Clock Jitter Cleaner With Dual Cascaded PLLs and Integrated 2.5 GHz VCO LMK04816BEVAL Three Input, Thirteen Output, Clock Jitter Cleaner with Dual Cascaded PLLs and Integrated 2.5 GHz VC LMK04826BEVM LMK04826BEVM Evaluation Module LMK04828BEVM LMK04828 evaluation module LMK04832EVM LMK04832 JESD204B Clock Jitter Cleaner/Clock Generator/Distribution Evaluation Module LMK04832SEPEVM LMK04832-SEP evaluation module for ultra-low-noise, 3.2-GHz 15-output clock jitter clea LMK04906BEVAL Three Input, Seven Output, Clock Jitter Cleaner with Dual Cascaded PLLs and Integrated 2.5 GHz VCO LMK5B33216EVM LMK5B33216 evaluation module for 16-output, three DPLL and APLL, network synchronizer with BAW VCO LMX2571EPEVM LMX2571-EP evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer LMX2582EVM LMX2582EVM High Performance, Wideband Frequency PLLatinum RF Synthesizer With Integrated VCO LMX2592EVM LMX2592EVM high-performance, wideband frequency RF synthesizer PLLATINUM™ integrated circuit LMX2594PSEVM LMX2594 evaluation module for 15-GHz RF synthesizer with multiple-device phase synchronization XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules LMK04832EVM-CVAL LMK04832-SP evaluation module for ultra-low-noise, dual-loop, JESD204B clock jitter cleaner LMK04368EPEVM LMK04368-EP evaluation module for JESD204B/C dual-loop clock jitter cleaner LMK61E0MEVM LMK61E0M Ultra-Low-Jitter Programmabler Oscillator Evaluation Module LMK61E2EVM LMK61E2EVM Ultra-Low-Jitter Programmable Oscillator Evaluation Module LMX1204EVM LMX1204 evaluation module for RF buffer, multiplier and divider with JESD204B/C SYSREF support LMX2594EVM LMX2594EVM 15-GHz wideband RF synthesizer with phase synchronization & JESD204B evaluation module LMX2595EVM 20-GHz Wideband RF Synthesizer With Phase Synchronization and JESD204B Evaluation Module LMX2615EVM-CVAL Space grade synthesizer evaluation module LMX2694EPEVM 15-GHz wideband RF synthesizer evaluation module LMX2572EVM 6.4-GHz Low Power Wideband RF Synthesizer with Phase Synchronization and JESD204B Support LMX2572LPEVM 2-GHz Low Power Wideband RF Synthesizer with FSK Modulation Evaluation Module LMX2581EVM LMX2581 evaluation module LMX2820EVM LMX2820 22.6-GHz wideband RF synthesizer evaluation module LMX8410LEVM I/Q demodulator evaluation module LMK5B12212EVM LMK5B12212 evaluation module LMK5B33414EVM LMK5B33414 evaluation module for 14-output, three DPLL and APLL, network synchronizer with BAW VCO LMK5C33216AEVM LMK5C33216A evaluation module LMK5C33216EVM LMK5C33216 clock synchronizer DPLL 2 input 16 outputs evaluation module LMK5C33414AEVM LMK5C33414A evaluation module LMK05028EVM LMK05028 Network Clock Generator and Synchronizer Evaluation Module LMK05318BEVM Network synchronizer clock evaluation module CDCI6214EVM CDCI6214 Ultra-Low Power Clock Generator Evaluation Module CDCE6214-Q1EVM 4 differential and 1 LVCMOS outputs clock generator evaluation module LMK3H0102EVM LMK3H0102 evaluation module
Software
IDE, configuration, compiler or debugger
CODELOADER CodeLoader Software for device register programming
Download options
Simulation model

LMK3H0102 IBIS Model

SNAM293.ZIP (138 KB) - IBIS Model
Design tool

PLLATINUMSIM-SW PLLatinum Sim Tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Products
Clock buffers
CDCDB2000 DB2000QL compliant 20-output clock buffer for PCIe® Gen 1 to Gen 5 CDCDB400 4-output clock buffer for PCIe® Gen 1 to Gen 6 CDCDB800 8-output clock buffer for PCIe® Gen 1 to Gen 6 CDCDB803 8-output clock buffer for PCIe® Gen 1 to Gen 6 with selectable SMBus addresses CDCLVC1102 Low jitter, 1:2 LVCMOS fan-out clock buffer CDCLVC1103 Low jitter, 1:3 LVCMOS fan-out clock buffer CDCLVC1104 Low jitter, 1:4 LVCMOS fan-out clock buffer CDCLVC1106 Low jitter, 1:6 LVCMOS fan-out clock buffer CDCLVC1108 Low jitter, 1:8 LVCMOS fan-out clock buffer CDCLVC1110 Low jitter, 1:10 LVCMOS fan-out clock buffer CDCLVC1112 Low jitter, 1:12 LVCMOS fan-out clock buffer CDCLVC1310 Universal input, 10-output low impedance LVCMOS buffer CDCLVD110A 1-to-10 LVDS clock buffer up to 1100-MHz with minimum skew for clock distribution CDCLVD1204 Low jitter, 2-input selectable 1:4 universal-to-LVDS buffer CDCLVD1208 Low jitter, 2-input selectable 1:8 universal-to-LVDS buffer CDCLVD1212 Low jitter, 2-input selectable 1:12 universal-to-LVDS buffer CDCLVD1213 Low jitter, 1:4 universal-to-LVDS buffer with selectable output divider CDCLVD1216 Low jitter, 2-input selectable 1:16 universal-to-LVDS buffer CDCLVD2102 Low jitter, dual 1:2 universal-to-LVDS buffer CDCLVD2104 Low jitter, dual 1:4 universal-to-LVDS buffer CDCLVD2106 Low jitter, dual 1:6 universal-to-LVDS buffer CDCLVD2108 Low jitter, dual 1:8 universal-to-LVDS buffer CDCLVP110 1:10 LVPECL/HSTL to LVPECL clock driver CDCLVP1102 Low jitter 1:2 universal-to-LVPECL buffer CDCLVP111 1:10 LVPECL buffer with selectable input CDCLVP111-EP HiRel, 1:10 LVPECL buffer with selectable input CDCLVP111-SP 1:10 high speed clock buffer with selectable input clock driver CDCLVP1204 Low-jitter, two-input, selectable 1:4 universal-to-LVPECL buffer CDCLVP1208 Low jitter, 2-input selectable 1:8 universal-to-LVPECL buffer CDCLVP1212 Low jitter, 2-input selectable 1:12 universal-to-LVPECL buffer CDCLVP1216 Low jitter, 2-input selectable 1:16 universal-to-LVPECL buffer CDCLVP2102 Low jitter, dual 1:2 universal-to-LVPECL buffer CDCLVP2104 Low jitter, dual 1:4 universal-to-LVPECL buffer CDCLVP2106 Low jitter, dual 1:6 universal-to-LVPECL buffer CDCLVP2108 Low jitter, dual 1:8 universal-to-LVPECL buffer CDCLVP215 Dual 1:5 high speed LVPECL fan out buffer LMK00301 3-GHz, 10-output differential fanout buffer / level translator LMK00304 3.1-GHz differential clock buffer/level translator with 4 configurable outputs LMK00306 3.1-GHz differential clock buffer/level translator with 6 configurable outputs LMK00308 3.1-GHz differential clock buffer/level translator with 8 configurable outputs LMK00334 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK00334-Q1 Automotive 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK00338 8-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK1C1102 2-channel output LVCMOS 1.8-V buffer LMK1C1103 3-channel output LVCMOS 1.8-V buffer LMK1C1104 4-channel output LVCMOS 1.8-V buffer LMK1C1106 6-channel output LVCMOS 1.8-V buffer LMK1C1108 8-channel output LVCMOS 1.8-V buffer LMK1D1204 4-channel output LVDS 1.8-V buffer LMK1D1204P 4-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer with pin control LMK1D1208 8-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer LMK1D1208I 8-channel output, 1.8-V, 2.5-V, and 3.3-V LVDS buffer with I²C LMK1D1208P 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer with pin control LMK1D1212 12-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D1216 16-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D2102 Dual bank 2-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer LMK1D2102L Low additive jitter LVDS buffer LMK1D2104 Dual bank 4-channel output 1.8V, 2.5V and 3.3V LVDS buffer LMK1D2104L Dual bank 4-channel output LVDS 1.8V, 2.5V, and 3.3V buffer with 0.7V output common mode option LMK1D2106 Dual bank 6-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D2106L Dual bank 2-channel output LVDS 1.8V, 2.5V and 3.3V buffer with 0.7V output common mode option LMK1D2108 Dual bank 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
Clock generators
LMK03318 Ultra-low jitter clock generator family with single PLL LMK03328 Ultra-low jitter clock generator family with two independent PLLs LMK3C0105 5 output reference-less clock generator with bulk acoustic wave (BAW) LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 6-compliant referenceless clock generator
Clock jitter cleaners
LMK04803 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO LMK04805 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.2-GHz VCO LMK04806 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.5-GHz VCO LMK04808 Low-noise clock jitter cleaner with dual loop PLLs and integrated 2.9-GHz VCO LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs LMK04821 Ultra low jitter synthesizer and jitter cleaner with JESD204B support LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0 LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0. LMK04828-EP Ultra low-noise JESD204B compliant clock jitter cleaner with temperature range -55 to 105c LMK04832 Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop LMK04832-SEP Radiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner LMK04832-SP Radiation-hardened-assured (RHA), ultra-low-noise, 3.2-GHz, 15-output clock jitter cleaner
Oscillators
LMK60A0-148351 148.352-MHz, LVDS, high-performance, low jitter, differential oscillator LMK60A0-148M 148.5-MHz, LVDS, high-performance, low jitter, differential oscillator LMK60E0-156257 156.257-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E0-156M 156.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E0-212M 212.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E2-100M 100.0-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60E2-125M 125-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60E2-150M 150-MHz, LVPECL, ±50 ppm, low jitter, standard oscillator LMK60E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60I2-100M 100-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator LMK60I2-322M 322.27-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator LMK61A2-100M 100-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-125M 125-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-156M 156.25-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-312M 312.5-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-644M LVDS ultra-low jitter programmable oscillator with internal EEPROM LMK61E0-050M 50-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator LMK61E0-155M 155.52-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator LMK61E0-156M 156.25-MHz, ±25 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E07 Multi-signal format, ultra-low jitter programmable oscillator with internal EEPROM LMK61E08 Ultra-low jitter programmable oscillator with internal EEPROM LMK61E0M LVCMOS ultra-low jitter programmable oscillator with internal EEPROM LMK61E2 156.250-MHz, ±50 ppm, ultra-low jitter, integrated EEPROM, fully programmable oscillator LMK61E2-100M 100-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-125M 125-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-156M 156.25-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-312M 312.5-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61I2-100M 100-MHz, ±50 ppm, HCSL ultra-low jitter standard differential oscillator LMK61PD0A2 ±50 ppm, ultra-low jitter, pin selectable, differential oscillator LMK62A2-100M 100-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-150M 150-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-156M 156.25-MHz, LVDS ±50 ppm, high-performance, low-jitter oscillator LMK62A2-200M 200-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-266M 266.66-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62E0-156M 156.25-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK62E2-100M 100-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK62E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low jitter, standard oscillator LMK62I0-100M 100-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator LMK62I0-156M 156.25-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator LMK6C Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator LMK6D Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator LMK6H Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator LMK6P Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator
Hardware development
Evaluation board
LMK04832EVM LMK04832 JESD204B Clock Jitter Cleaner/Clock Generator/Distribution Evaluation Module LMX2571EPEVM LMX2571-EP evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer LMX2594PSEVM LMX2594 evaluation module for 15-GHz RF synthesizer with multiple-device phase synchronization XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
Software
Support software
LMX9830-SW LMX9830 Application Notes, Software, and Tools LMX9838-SW LMX9838 Application Notes, Software, and Tools
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFN (RER) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos