This document provides information on the configurations available for the LMK3H0102 device. For the default configuration of the LMK3H0102V18 and LMK3H0102V33 devices, refer to the LMK3H0102 data sheet.
All trademarks are the property of their respective owners.
This programming guide helps designers understand the differences between each configuration offered for the LMK3H0102 devices. Each LMK3H0102Axxx part number is a different configuration, with potentially different frequencies and output formats. Use this guide to determine if one of the released configurations meets application requirements. Critical Configuration Settings Overview details the high level settings for each configuration. OTP Page Configuration Overview describes each key configuration parameter that can change between configurations, and details the settings for each OTP Page. LMK3H0102Axxx Configuration Registers provides each register setting for each of the configurations that are available.