Product details

Function Clock buffer, Differential Additive RMS jitter (typ) (fs) 50 Output frequency (max) (MHz) 2000 Number of outputs 8 Output supply voltage (V) 1.8, 2.5, 3.3 Core supply voltage (V) 1.8, 2.5, 3.3 Output skew (ps) 20 Features 2:8 fanout, Universal inputs Operating temperature range (°C) -40 to 105 Rating Catalog Output type LVDS Input type HCSL, LP-HCSL, LVCMOS, LVDS, LVPECL
Function Clock buffer, Differential Additive RMS jitter (typ) (fs) 50 Output frequency (max) (MHz) 2000 Number of outputs 8 Output supply voltage (V) 1.8, 2.5, 3.3 Core supply voltage (V) 1.8, 2.5, 3.3 Output skew (ps) 20 Features 2:8 fanout, Universal inputs Operating temperature range (°C) -40 to 105 Rating Catalog Output type LVDS Input type HCSL, LP-HCSL, LVCMOS, LVDS, LVPECL
VQFN (RHD) 28 25 mm² 5 x 5
  • High-performance LVDS clock buffer family with 2 inputs and 4 (2:4) or 8 (2:8) outputs.
  • Output frequency up to 2 GHz.
  • Supply voltage: 1.71 V to 3.465 V
  • Low additive jitter: < maximum 60 fs RMS in 12-kHz to 20-MHz at 156.25 MHz
    • Very low phase noise floor: –164 dBc/Hz (typical)

  • Very low propagation delay: < 575 ps maximum

  • Output skew: 20 ps maximum

  • Universal inputs accept LVDS, LVPECL, LVCMOS, LP-HCSL, HCSL and CML inputs
  • LVDS reference voltage, V AC_REF, available for capacitive-coupled inputs
  • Industrial temperature range: –40°C to 105°C
  • Packages available:
    • LMK1D1204: 3-mm × 3-mm, 16-pin VQFN (RGT)

    • LMK1D1208: 5-mm × 5-mm, 28-pin VQFN (RHD)

  • High-performance LVDS clock buffer family with 2 inputs and 4 (2:4) or 8 (2:8) outputs.
  • Output frequency up to 2 GHz.
  • Supply voltage: 1.71 V to 3.465 V
  • Low additive jitter: < maximum 60 fs RMS in 12-kHz to 20-MHz at 156.25 MHz
    • Very low phase noise floor: –164 dBc/Hz (typical)

  • Very low propagation delay: < 575 ps maximum

  • Output skew: 20 ps maximum

  • Universal inputs accept LVDS, LVPECL, LVCMOS, LP-HCSL, HCSL and CML inputs
  • LVDS reference voltage, V AC_REF, available for capacitive-coupled inputs
  • Industrial temperature range: –40°C to 105°C
  • Packages available:
    • LMK1D1204: 3-mm × 3-mm, 16-pin VQFN (RGT)

    • LMK1D1208: 5-mm × 5-mm, 28-pin VQFN (RHD)

The LMK1D120x clock buffer distributes one of two selectable clock inputs (IN0 and IN1) to 4 or 8 pairs of differential LVDS clock outputs (OUT0 through OUT7) with minimum skew for clock distribution. The LMK1D12x family can accept two clock sources into an input multiplexer. The inputs can either be LVDS, LVPECL, LP-HCSL, HCSL, CML or LVCMOS.

The LMK1D12x is specifically designed for driving 50-Ω transmission lines. In case of driving the inputs in single-ended mode, the appropriate bias voltage as shown in must be applied to the unused negative input pin.

The IN_SEL pin selects the input which is routed to the outputs. If this pin is left open, it disables the outputs (logic low). The part supports a fail-safe function. The device further incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

The device operates in 1.8-V or 2.5-V or 3.3-V supply environment and is characterized from –40°C to 105°C (ambient temperature). The LMK1D12x package variant is shown in the table below:

The LMK1D120x clock buffer distributes one of two selectable clock inputs (IN0 and IN1) to 4 or 8 pairs of differential LVDS clock outputs (OUT0 through OUT7) with minimum skew for clock distribution. The LMK1D12x family can accept two clock sources into an input multiplexer. The inputs can either be LVDS, LVPECL, LP-HCSL, HCSL, CML or LVCMOS.

The LMK1D12x is specifically designed for driving 50-Ω transmission lines. In case of driving the inputs in single-ended mode, the appropriate bias voltage as shown in must be applied to the unused negative input pin.

The IN_SEL pin selects the input which is routed to the outputs. If this pin is left open, it disables the outputs (logic low). The part supports a fail-safe function. The device further incorporates an input hysteresis which prevents random oscillation of the outputs in the absence of an input signal.

The device operates in 1.8-V or 2.5-V or 3.3-V supply environment and is characterized from –40°C to 105°C (ambient temperature). The LMK1D12x package variant is shown in the table below:

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMK1D1204 ACTIVE 4-channel output LVDS 1.8-V buffer 4 outputs vs. 8 outputs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMK1D120x Low Additive Jitter LVDS Buffer datasheet (Rev. B) PDF | HTML 14 Jun 2023
Application note Sine to Square Wave Conversion Using Clock Buffers PDF | HTML 03 Sep 2024
Certificate LMK1D1208EVM EU Declaration of Conformity (DoC) 10 Aug 2021
EVM User's guide LMK1D1208 Low-Additive Jitter, Eight LVDS Outputs Clock Buffer Evaluation Board PDF | HTML 04 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK1D1208EVM — LMK1D1208 evaluation module for low jitter 2:8 LVDS fan-out buffer

LMK1D1208 is a high-performance, low additive jitter LVDS clock buffer with two differential inputs and eight LVDS outputs. This evaluation module (EVM) is designed to demonstrate the electrical performance of the LMK1D1208. This EVM can also be used to evaluate other 28-pin devices within the (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LMK1DX IBIS Model (Rev. B)

SNAM251B.ZIP (67 KB) - IBIS Model
Design tool

PLLATINUMSIM-SW PLLatinum Sim Tool

PLLATINUMSIM-SW is a simulation tool that allows users to create detailed designs and simulations of our PLLatinum™ integrated circuits, which include the LMX series of phase-locked loops (PLLs) and synthesizers.

Supported products & hardware

Supported products & hardware

Products
Clock buffers
CDCDB2000 DB2000QL compliant 20-output clock buffer for PCIe® Gen 1 to Gen 5 CDCDB400 4-output clock buffer for PCIe® Gen 1 to Gen 6 CDCDB800 8-output clock buffer for PCIe® Gen 1 to Gen 6 CDCDB803 8-output clock buffer for PCIe® Gen 1 to Gen 6 with selectable SMBus addresses CDCLVC1102 Low jitter, 1:2 LVCMOS fan-out clock buffer CDCLVC1103 Low jitter, 1:3 LVCMOS fan-out clock buffer CDCLVC1104 Low jitter, 1:4 LVCMOS fan-out clock buffer CDCLVC1106 Low jitter, 1:6 LVCMOS fan-out clock buffer CDCLVC1108 Low jitter, 1:8 LVCMOS fan-out clock buffer CDCLVC1110 Low jitter, 1:10 LVCMOS fan-out clock buffer CDCLVC1112 Low jitter, 1:12 LVCMOS fan-out clock buffer CDCLVC1310 Universal input, 10-output low impedance LVCMOS buffer CDCLVD110 1-to-10 LVDS clock buffer up to 900-MHz with minimum skew for clock distribution CDCLVD110A 1-to-10 LVDS clock buffer up to 1100-MHz with minimum skew for clock distribution CDCLVD1204 Low jitter, 2-input selectable 1:4 universal-to-LVDS buffer CDCLVD1208 Low jitter, 2-input selectable 1:8 universal-to-LVDS buffer CDCLVD1212 Low jitter, 2-input selectable 1:12 universal-to-LVDS buffer CDCLVD1213 Low jitter, 1:4 universal-to-LVDS buffer with selectable output divider CDCLVD1216 Low jitter, 2-input selectable 1:16 universal-to-LVDS buffer CDCLVD2102 Low jitter, dual 1:2 universal-to-LVDS buffer CDCLVD2104 Low jitter, dual 1:4 universal-to-LVDS buffer CDCLVD2106 Low jitter, dual 1:6 universal-to-LVDS buffer CDCLVD2108 Low jitter, dual 1:8 universal-to-LVDS buffer CDCLVP110 1:10 LVPECL/HSTL to LVPECL clock driver CDCLVP1102 Low jitter 1:2 universal-to-LVPECL buffer CDCLVP111 1:10 LVPECL buffer with selectable input CDCLVP111-EP HiRel, 1:10 LVPECL buffer with selectable input CDCLVP111-SP 1:10 high speed clock buffer with selectable input clock driver CDCLVP1204 Low-jitter, two-input, selectable 1:4 universal-to-LVPECL buffer CDCLVP1208 Low jitter, 2-input selectable 1:8 universal-to-LVPECL buffer CDCLVP1212 Low jitter, 2-input selectable 1:12 universal-to-LVPECL buffer CDCLVP1216 Low jitter, 2-input selectable 1:16 universal-to-LVPECL buffer CDCLVP2102 Low jitter, dual 1:2 universal-to-LVPECL buffer CDCLVP2104 Low jitter, dual 1:4 universal-to-LVPECL buffer CDCLVP2106 Low jitter, dual 1:6 universal-to-LVPECL buffer CDCLVP2108 Low jitter, dual 1:8 universal-to-LVPECL buffer CDCLVP215 Dual 1:5 high speed LVPECL fan out buffer LMK00301 3-GHz, 10-output differential fanout buffer / level translator LMK00304 3.1-GHz differential clock buffer/level translator with 4 configurable outputs LMK00306 3.1-GHz differential clock buffer/level translator with 6 configurable outputs LMK00308 3.1-GHz differential clock buffer/level translator with 8 configurable outputs LMK00334 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK00334-Q1 Automotive 4-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK00338 8-output PCIe® Gen1/Gen2/Gen3/Gen4/Gen5 clock buffer and level translator LMK1C1102 2-channel output LVCMOS 1.8-V buffer LMK1C1103 3-channel output LVCMOS 1.8-V buffer LMK1C1104 4-channel output LVCMOS 1.8-V buffer LMK1C1106 6-channel output LVCMOS 1.8-V buffer LMK1C1108 8-channel output LVCMOS 1.8-V buffer LMK1D1204 4-channel output LVDS 1.8-V buffer LMK1D1204P 4-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer with pin control LMK1D1208 8-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer LMK1D1208I 8-channel output, 1.8-V, 2.5-V, and 3.3-V LVDS buffer with I²C LMK1D1208P 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer with pin control LMK1D1212 12-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D1216 16-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D2102 Dual bank 2-channel output LVDS 1.8-V, 2.5-V, and 3.3-V buffer LMK1D2102L Low additive jitter LVDS buffer LMK1D2104 Dual bank 4-channel output 1.8V, 2.5V and 3.3V LVDS buffer LMK1D2104L Dual bank 4-channel output LVDS 1.8V, 2.5V, and 3.3V buffer with 0.7V output common mode option LMK1D2106 Dual bank 6-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer LMK1D2106L Dual bank 2-channel output LVDS 1.8V, 2.5V and 3.3V buffer with 0.7V output common mode option LMK1D2108 Dual bank 8-channel output 1.8-V, 2.5-V, and 3.3-V LVDS buffer
Clock generators
LMK03318 Ultra-low jitter clock generator family with single PLL LMK03328 Ultra-low jitter clock generator family with two independent PLLs LMK3C0105 5 output reference-less clock generator with bulk acoustic wave (BAW) LMK3H0102 Bulk acoustic wave (BAW)-based PCIe Gen 1 to Gen 6-compliant referenceless clock generator
Clock jitter cleaners
LMK04803 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 1.9-GHz VCO LMK04805 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.2-GHz VCO LMK04806 Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.5-GHz VCO LMK04808 Low-noise clock jitter cleaner with dual loop PLLs and integrated 2.9-GHz VCO LMK04816 Three input low-noise clock jitter cleaner with dual loop PLLs LMK04821 Ultra low jitter synthesizer and jitter cleaner with JESD204B support LMK04826 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 1840 to1970-MHz VCO0 LMK04828 Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0. LMK04828-EP Ultra low-noise JESD204B compliant clock jitter cleaner with temperature range -55 to 105c LMK04832 Ultra-low-noise, 3.2-GHz, 15-output, JESD204B clock jitter cleaner with dual loop LMK04832-SEP Radiation-tolerant, 30-krad, ultra-low-noise, 3.2-GHz 15-output JESD204C clock jitter cleaner LMK04832-SP Radiation-hardened-assured (RHA), ultra-low-noise, 3.2-GHz, 15-output clock jitter cleaner
Oscillators
LMK60A0-148351 148.352-MHz, LVDS, high-performance, low jitter, differential oscillator LMK60A0-148M 148.5-MHz, LVDS, high-performance, low jitter, differential oscillator LMK60E0-156257 156.257-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E0-156M 156.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E0-212M 212.5-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK60E2-100M 100.0-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60E2-125M 125-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60E2-150M 150-MHz, LVPECL, ±50 ppm, low jitter, standard oscillator LMK60E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK60I2-100M 100-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator LMK60I2-322M 322.27-MHz, HCSL, ±50 ppm, high-performance, low-jitter oscillator LMK61A2-100M 100-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-125M 125-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-156M 156.25-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-312M 312.5-MHz, ±50 ppm, LVDS ultra-low jitter standard differential oscillator LMK61A2-644M LVDS ultra-low jitter programmable oscillator with internal EEPROM LMK61E0-050M 50-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator LMK61E0-155M 155.52-MHz, LVPECL ±25 ppm, ultra-low jitter, standard differential oscillator LMK61E0-156M 156.25-MHz, ±25 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E07 Multi-signal format, ultra-low jitter programmable oscillator with internal EEPROM LMK61E08 Ultra-low jitter programmable oscillator with internal EEPROM LMK61E0M LVCMOS ultra-low jitter programmable oscillator with internal EEPROM LMK61E2 156.250-MHz, ±50 ppm, ultra-low jitter, integrated EEPROM, fully programmable oscillator LMK61E2-100M 100-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-125M 125-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-156M 156.25-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61E2-312M 312.5-MHz, ±50 ppm, LVPECL ultra-low jitter standard differential oscillator LMK61I2-100M 100-MHz, ±50 ppm, HCSL ultra-low jitter standard differential oscillator LMK61PD0A2 ±50 ppm, ultra-low jitter, pin selectable, differential oscillator LMK62A2-100M 100-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-150M 150-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-156M 156.25-MHz, LVDS ±50 ppm, high-performance, low-jitter oscillator LMK62A2-200M 200-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62A2-266M 266.66-MHz, LVDS ±50 ppm, high-performance, low-jitter, standard oscillator LMK62E0-156M 156.25-MHz, LVPECL, ±25 ppm, high-performance, low-jitter oscillator LMK62E2-100M 100-MHz, LVPECL, ±50 ppm, high-performance, low-jitter oscillator LMK62E2-156M 156.25-MHz, LVPECL, ±50 ppm, high-performance, low jitter, standard oscillator LMK62I0-100M 100-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator LMK62I0-156M 156.25-MHz, HCSL, ±25 ppm, high-performance, low-jitter oscillator LMK6C Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVCMOS oscillator LMK6D Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVDS oscillator LMK6H Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency HCSL oscillator LMK6P Low-jitter, high-performance, bulk-acoustic-wave (BAW) fixed-frequency LVPECL oscillator
Hardware development
Evaluation board
LMK04832EVM LMK04832 JESD204B Clock Jitter Cleaner/Clock Generator/Distribution Evaluation Module LMX2571EPEVM LMX2571-EP evaluation module for 1.34-GHz, low-power, extreme-temperature RF synthesizer LMX2594PSEVM LMX2594 evaluation module for 15-GHz RF synthesizer with multiple-device phase synchronization XMICR-3P-LMX2492 LMX2492 X-MWblock evaluation modules XMICR-3P-LMX2572 LMX2572 X-MWblock evaluation modules XMICR-3P-LMX2592 LMX2592 X-MWblock evaluation modules XMICR-3P-LMX2594 LMX2594 X-MWblock evaluation modules XMICR-3P-LMX2595 LMX2595 X-MWblock evaluation modules
Software
Support software
LMX9830-SW LMX9830 Application Notes, Software, and Tools LMX9838-SW LMX9838 Application Notes, Software, and Tools
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHD) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos