Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 3.3 Protocols Analog, I2C, I3C, LVDS, UART Ron (typ) (Ω) 3 CON (typ) (pF) 1.7 ON-state leakage current (max) (µA) 2 Supply current (typ) (µA) 11 Bandwidth (MHz) 3300 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Powered-off protection Input/output continuous current (max) (mA) 100 Rating Catalog Supply voltage (max) (V) 3.6
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 3.3 Protocols Analog, I2C, I3C, LVDS, UART Ron (typ) (Ω) 3 CON (typ) (pF) 1.7 ON-state leakage current (max) (µA) 2 Supply current (typ) (µA) 11 Bandwidth (MHz) 3300 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Powered-off protection Input/output continuous current (max) (mA) 100 Rating Catalog Supply voltage (max) (V) 3.6
UQFN (NKG) 10 2.52 mm² 1.8 x 1.4
  • Compatible with high-speed I 3C signals
  • High performance switch characteristics:
    • Bandwidth (–3 dB): 3.0 GHz
    • R ON (typical): 3 Ω
    • C ON (typical): 1.7 pF
    • T PD (typical): 60 ps
    • T SWEK (typical): 2 ps
  • Low current consumption: 12 µA (typical)
  • Special features:
    • I POFF protection prevents current leakage in Powered-Down state
    • 1.8 V and 3.3 V compatible control inputs (SEL, EN)
  • 3.3 V supply voltage
  • Industrial temperature range: –40 to 125°C
  • Compact 10-pin 1.4 mm × 1.8 mm, UQFN package
  • Compatible with high-speed I 3C signals
  • High performance switch characteristics:
    • Bandwidth (–3 dB): 3.0 GHz
    • R ON (typical): 3 Ω
    • C ON (typical): 1.7 pF
    • T PD (typical): 60 ps
    • T SWEK (typical): 2 ps
  • Low current consumption: 12 µA (typical)
  • Special features:
    • I POFF protection prevents current leakage in Powered-Down state
    • 1.8 V and 3.3 V compatible control inputs (SEL, EN)
  • 3.3 V supply voltage
  • Industrial temperature range: –40 to 125°C
  • Compact 10-pin 1.4 mm × 1.8 mm, UQFN package

The TMUX121 is a high performance bidirectional 2-channel, 2:1 (SPDT) switch that supports both differential and single ended signals. The TMUX121 is an analog passive switch which features power-off protection forcing all I/O pins to be in high-impedance mode when power is not present on the V DD pin. The select and enable pins of the TMUX121 compatible with 1.8 V and 3.3 V control voltage, allowing them to be directly interfaced with the General purpose I/O (GPIO) from low voltage processors. This, along with the low on-resistance and low on capacitance of the device, make the TMUX121 an excellent choice for supporting switching a wide range of analog signals and digital communication protocol standards, including high-speed standards such as I 3C.

The TMUX121 comes in a small 10-pin UQFN package with only 1.8 mm × 1.4 mm in size, which makes it useful when PCB area is limited.

The TMUX121 is a high performance bidirectional 2-channel, 2:1 (SPDT) switch that supports both differential and single ended signals. The TMUX121 is an analog passive switch which features power-off protection forcing all I/O pins to be in high-impedance mode when power is not present on the V DD pin. The select and enable pins of the TMUX121 compatible with 1.8 V and 3.3 V control voltage, allowing them to be directly interfaced with the General purpose I/O (GPIO) from low voltage processors. This, along with the low on-resistance and low on capacitance of the device, make the TMUX121 an excellent choice for supporting switching a wide range of analog signals and digital communication protocol standards, including high-speed standards such as I 3C.

The TMUX121 comes in a small 10-pin UQFN package with only 1.8 mm × 1.4 mm in size, which makes it useful when PCB area is limited.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TMUX121 Low-Capacitance, 2-Channel, 2:1 Switch with Power-Off Isolationand 1.8-V Logic datasheet PDF | HTML 25 Aug 2023
Product overview How to Support Two Controllers on the I2C Bus, Avoid Bus Contention, and Prevent Controller Failures PDF | HTML 27 Nov 2024
Application note Designing with Multiple Multiplexers in Series: A Guide to Cascading Multiplexers PDF | HTML 31 Jan 2024
Application brief Important Multiplexer Characteristics for I3C Applications PDF | HTML 27 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

TMUX121 IBIS Model

SCDM327.ZIP (3 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
UQFN (NKG) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos