TCAN2845-Q1
- AEC-Q100 qualified for automotive applications
- Meets the requirements for CAN flexible data (FD) per ISO 11898-2:2024
- Local interconnect network (LIN) physical layer specification ISO/DIS 17987–4:2024 compliant and conforms to SAEJ2602 recommended practice for LIN
- Functional Safety Quality-Managed
- Simplifies system power management with up to three regulators
- Low drop out (LDO) regulator supporting up to 250mA for 3.3V or 5V MCUs (VCC1)
- Short-to-battery protected 5V LDO regulator supporting up to 200mA externally (VCC2)
- Control of an external PNP transistor supporting up to 350mA at 1.8V, 2.5V, 3.3V or 5V (VEXCC)
- Multiple methods to wake from sleep mode
- CAN and LIN bus wake up pattern (WUP)
- Optional, CAN selective wake up frame (WUF) capability (partial networking)
- Local wake up (LWU) via WAKE pins
- Cyclic sensing wake up support with HSS4
- Digital wake up using the SW pin
- Four high-side switches for loads up to 150mA
- Protection and Diagnostic Features
- Timeout, window and Q&A watchdog support
-
Undervoltage (UV), overvoltage (OV) and short-circuit supervision on regulator outputs
-
Fail-safe output (LIMP)
-
UV supervision of VSUP and VHSS; OV supervision of VHSS
-
Advanced CAN bus fault diagnostics
-
±58V CAN bus fault tolerance
-
Integrated system level ESD protection
- Customer-accessible EEPROM to save device configuration
- QFN (32) package with improved automated optical inspection (AOI) capability
The TCAN284x-Q1 is a family of system basis chips (SBC) that provide a control area network flexible data rate capable (CAN FD) transceiver that supports selective wake. The TCAN2847x-Q1 includes a local interconnect network (LIN) transceiver. The CAN FD transceiver supports data rates up to 8Mbps while the LIN transceiver supports fast mode data rates up to 200kbps. The VCC1 LDO provides 3.3V or 5V ±2% with up to 250mA of current and determines the digital IO logic levels. If more current is needed, an external PNP transistor can be used to support up to 350mA and voltages of 1.8V, 2.5V, 3.3V or 5V. VCC2 LDO provides 5V up to 200mA.
The TCAN284x-Q1 includes features such as LIMP, three local wake inputs and four high side switches. The high side switch can be on/off, 10-bit PWM or timer controlled. Controlling an external CAN FD, LIN transceiver, CAN SBC or LIN SBC is possible using the GFO pin. The WAKE pins can be configured for static sensing, cyclic sensing (with HSS4 pin) and pulse based for waking up. These devices provide EEPROM to store specific device configuration information; thus, avoiding extensive reprogramming after power fluctuations. WAKE1 and WAKE2 can enable an internal switch between pins to enable external VBAT monitoring. WAKE3 can be configured as a direct drive control pin for any combinations of high-side switches when cyclic sensing wake is enabled.
Request more information
The full data sheet and additional resources are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TCAN284x-Q1 Automotive CAN FD and LIN System Basis Chip (SBC) with Wake Inputs and High-side Switches datasheet | PDF | HTML | 19 Nov 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TCAN284XEVM — TCAN284x evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RHB) | 32 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.