SLLS848C April 2008 – April 2024 AM26LV31E
PRODUCTION DATA
The AM26LV31E is a quadruple differential line
driver with 3-state outputs. This driver has ±15kV ESD
(HBM and IEC61000-4-2, Air-Gap Discharge) and ±8kV ESD (IEC61000-4-2, Contact
Discharge) protection. This device is designed to meet
TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply
voltage.
The device is optimized for balanced-bus transmission at switching rates up to 32MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.
The AM26LV31EI is characterized for operation from –40°C to +85°C.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
AM26LV31E | SOIC (D, 16) | 9.9mm × 6mm |
SO (NS, 16) | 10.2mm × 7.8mm | |
TSSOP (PW, 16) | 5mm × 6.4mm | |
VQFN (RGY, 16) | 4mm × 3.5mm |