AM26LV31E

ACTIVE

Low-Voltage High-Speed Quadruple Differential Line Driver With +/-15-kV IEC ESD Protection

alarmNotifications Order now

Product details

Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -7 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 0 Number of transmitters 4 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 32 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -7 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Features IEC ESD protection Isolated No Supply current (max) (µA) 100 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6 SOP (NS) 16 79.56 mm² 10.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 VQFN (RGY) 16 14 mm² 4 x 3.5
  • Meets or exceeds standards TIA/EIA-422-B and ITU recommendation V.11
  • Operates from a single 3.3V power supply
  • ESD Protection for RS422 bus pins
    • ±15-kV Human-body model (HBM)
    • ±8-kV IEC61000-4-2, Contact discharge
    • ±15-kV IEC61000-4-2, Air-gap discharge
  • Switching rates up to 32MHz
  • Propagation delay time: 8ns typical
  • Pulse skew time: 500ps typical
  • High output-drive current: ±30mA
  • Controlled rise and fall times: 5ns typical
  • Differential output voltage with 100Ω load: 2.6V typical
  • Accepts 5V logic inputs with 3.3V supply
  • Ioff supports partial-power-down mode operation
  • Driver output short-protection circuit
  • Glitch-free power-up and power-down protection
  • Package options: SO, SOIC, TSSOP, VQFN
  • Meets or exceeds standards TIA/EIA-422-B and ITU recommendation V.11
  • Operates from a single 3.3V power supply
  • ESD Protection for RS422 bus pins
    • ±15-kV Human-body model (HBM)
    • ±8-kV IEC61000-4-2, Contact discharge
    • ±15-kV IEC61000-4-2, Air-gap discharge
  • Switching rates up to 32MHz
  • Propagation delay time: 8ns typical
  • Pulse skew time: 500ps typical
  • High output-drive current: ±30mA
  • Controlled rise and fall times: 5ns typical
  • Differential output voltage with 100Ω load: 2.6V typical
  • Accepts 5V logic inputs with 3.3V supply
  • Ioff supports partial-power-down mode operation
  • Driver output short-protection circuit
  • Glitch-free power-up and power-down protection
  • Package options: SO, SOIC, TSSOP, VQFN

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31EI is characterized for operation from –40°C to +85°C.

The AM26LV31E is a quadruple differential line driver with 3-state outputs. This driver has ±15kV ESD (HBM and IEC61000-4-2, Air-Gap Discharge) and ±8kV ESD (IEC61000-4-2, Contact Discharge) protection. This device is designed to meet TIA/EIA-422-B and ITU Recommendation V.11 drivers with reduced supply voltage.

The device is optimized for balanced-bus transmission at switching rates up to 32MHz. The outputs have high current capability for driving balanced lines, such as twisted-pair transmission lines, and provide a high impedance in the power-off condition.

The AM26LV31EI is characterized for operation from –40°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet AM26LV31E Low-Voltage High-Speed Quadruple Differential Line Driver With ±15kV IEC ESD Protection datasheet (Rev. C) PDF | HTML 18 Apr 2024
Application note Debugging Sitara AM2x Microcontrollers PDF | HTML 24 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

AM26LV31E IBIS Model

SLLM074.ZIP (14 KB) - IBIS Model
Simulation model

HSPICE Model for AM26LV31E

SLLM071.ZIP (236 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
VQFN (RGY) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos