SWRS245B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
---|---|---|---|---|
MSS_MIBSPIA_CLK | IO | Master sub-system, SPI A, clock | B2, G19, T18 | B3, E14, P15 |
MSS_MIBSPIA_CS0 | IO | Master sub-system, SPI A, chip-select 0 | A2, F19, T19 | C3, D15, P14 |
MSS_MIBSPIA_HOSTIRQ | O | Master sub-system, SPI A, host interrupt input | E18, G18, U18 | C15, E15, N13 |
MSS_MIBSPIA_MISO | IO | Master sub-system, SPI A, master input, slave output | B1, G17, R17 | A4, E13, N14 |
MSS_MIBSPIA_MOSI | IO | Master sub-system, SPI A, master output, slave input | C1, H18, R18 | A3, F15, N15 |