SWRS245B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Signal Name | Signal Type | Description | ZCE PIN | NZN PIN |
---|---|---|---|---|
VBGAP | PWR | Bandgap Output | T1 | M1 |
VDD | PWR | 1.2V Core Digital Power | E11, E9, F11, F9, G14, G15, G5, G6, J14, J15, J5, J6, L14, L15, L5, L6, N14, N15, N5, N6, P11, P9, R11, R9 | D7, D9, E11, E12, E4, E5, H11, H12, H4, H5, L11, L12, L4, L5, M7, M9 |
VDD_SRAM1 | PWR | 1.2V SRAM Digital Power | N17 | K14 |
VDD_SRAM2 | PWR | 1.2V SRAM Digital Power | J3 | G3 |
VDD_SRAM3 | PWR | 1.2V SRAM Digital Power | T8 | M6 |
VIOIN | PWR | 1.8V/3.3V Digital I/O Power | D14, F4, H16, K4, P16, R5, T12 | C10, F13, F4, K13, N10 |
VIOIN_18 | PWR | 1.8V Digital I/O Power | E15, H4, M16, M4, T14 | C8, J12, J4, N8 |
VIOIN_18ADC | PWR | 1.8V ADC Power | R3 | M2 |
VIOIN_18CLK | PWR | 1.8V Clock Power | U2 | N2 |
VIOIN_18CSI | PWR | 1.8V CSI Power | C11, C9 | |
VIOIN_18LVDS | PWR | 1.8V LVDS Power | U5, U7 | |
VNWA | PWR | 1.2V N-well bias | N18 | L13 |
VPP | PWR | E-fuse Programming Voltage | U9 | N7 |
VSS | GND | Ground Return | A1, A14, A19, A3, C7, D10, D12, D16, D8, E12, E13, E5, E7, E8, F12, F13, F14, F6, F7, F8, G10, G11, G12, G13, G7, G8, G9, H10, H11, H12, H13, H7, H8, H9, J10, J11, J12, J13, J7, J8, J9, K10, K11, K12, K13, K7, K8, K9, L10, L11, L12, L13, L7, L8, L9, M10, M11, M12, M13, M7, M8, M9, N10, N11, N12, N13, N7, N8, N9, P12, P13, P14, P6, P7, P8, R12, R13, R15, R7, R8, T16, T6, V2, W1, W19, W9 | A1, A15, D10, D11, D12, D5, D6, D8, E10, E6, E7, E8, E9, F10, F11, F12, F5, F6, F7, F8, F9, G10, G11, G12, G4, G5, G6, G7, G8, G9, H10, H6, H7, H8, H9, J10, J11, J5, J6, J7, J8, J9, K10, K11, K12, K4, K5, K6, K7, K8, K9, L10, L6, L7, L8, L9, M10, M11, M12, M4, M5, M8, P2, R1, R15 |