SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
---|---|---|---|
EPWM_SOCA | O | EPWM Start of Conversation A | M3 |
EPWM_SOCB | O | EPWM Start of Conversation B | N3 |
EPWM_TZn_IN0 | I | EPWM Trip Zone Input 0 (active low) | K4 |
EPWM_TZn_IN1 | I | EPWM Trip Zone Input 1 (active low) | W4 |
EPWM_TZn_IN2 | I | EPWM Trip Zone Input 2 (active low) | T7 |
EPWM_TZn_IN3 | I | EPWM Trip Zone Input 3 (active low) | L4 |
EPWM_TZn_IN4 | I | EPWM Trip Zone Input 4 (active low) | M4 |
EPWM_TZn_IN5 | I | EPWM Trip Zone Input 5 (active low) | J4 |