AM2754-Q1
80 GFLOPS DSP processor for automotive audio with quad core ARM® Cortex®-R5F, 10.75MB SRAM
AM2754-Q1
- Dual or Quad-core Arm Cortex R5F CPU with each core running up to 1 GHz
- 32KB I-Cache with 64-bit ECC per CPU core
- 4x8KB association
- Single Error Correction, Double Error Detection ECC protected per 64 bits
- 32KB D-cache with 64-bit ECC per CPU core
- 4x8KB association
- Single Error Correction, Double Error Detection ECC protected per 64 bits
- 64KB Tightly Coupled Memory (TCM) per core, with 32-bit ECC
- Single Error Correction, Double Error Detection ECC protected per 64 bits
- Two Banks, A and B, 32KB each
- Bank B split into B0 and B1, 16KB each
- 128KB TCM for CPU0 in lockstep mode
- Up to 128KB Remote L2 Cache
- 32B cache line
- Up to 128KB L2 cache covering up to 16MB cacheable space
- Read only, 8-way cache
- Fast Local Copy (FLC) support
- For each cluster, lockstep or independent dual core operation supported
- 32KB I-Cache with 64-bit ECC per CPU core
- Single or Dual C7x DSP core with each core running up to 1GHz
- L1 memory architecture
- 32KB I-Cache per core
- 64KB D-Cache per core
- L2 memory architecture
- 2.25MB with ECC protection on L2 SRAM
- 2MB "Main" segment
- 256KB "Auxiliary" segment
- 2.25MB with ECC protection on L2 SRAM
- Matrix Multiply Accelerator Version 3f (MMA3F) on DSP0
- L1 memory architecture
- 2x Asynchronous Audio Sample Rate Converter (ASRC)
- 140dB Signal-to-Noise ratio (SNR)
- Up to 8 pairs of input and output streams (up to 16 channels total) per ASRC
- Input and output sample rates from 8KHz to 216KHz
- 16-, 18-, 20-, 24-bit data input/output
Memory Subsystem:
- Up to 6MB of On-Chip Shared SRAM
-
Remote Low latency L2 cache (RL2), software programmable, allocated from SRAM
- 432KB of On-Chip SRAM in SMS Subsystem
- 256KB of On-Chip RAM with SECDED ECC in SMS Subsystem
- 176KB of On-Chip RAM with SECDED ECC in SMS Subsystem for TI security firmware
- 2 × Flash Sub Systems (FSS) that support Octal Serial Peripheral Interface (OSPI) at up to 166MHz SDR and 166MHz DDR at 1.8V and 3.3V with full XIP (eXecute In Place) which can be used for
- 1x FSS supporting OSPI OptiFlash memory technology, Firmware Over-The-Air upgrades (FOTA), and On The Fly Advanced Encryption Standard (OTFA)
- 1x FSS supporting OSPI or HyperRAM
- RAM expansion
- 1 × 8-bit Multi-Media Card/Secure Digital (eMMC/SD) interface
- 5 × Multichannel Audio Serial Ports (McASP)
- Transmit and Receive Clocks up to 50MHz
- Up to 26 Serial Data Pins across 5x McASP with Independent TX and RX Clocks
- Supports Time Division Multiplexing (TDM), Inter-IC Sound (I2S) and Similar Formats
- Supports Digital Audio Interface Transmission (SPDIF, IEC60958-1, and AES-3 Formats)
- FIFO Buffers for Transmit and Receive (256 Bytes)
- Support for audio reference output clock
- 8 × Universal Asynchronous RX-TX (UART) modules
- 5 × Serial Peripheral Interface (SPI) controllers
- 8 × Inter-Integrated Circuit (I2C) ports
- 5 × Modular Controller Area Network (MCAN) modules with CAN-FD support
- 3 × Enhanced Pulse Width Modulation (ePWM) modules
- 6 × Enhanced Capture (ECAP) modules
- 1 × 12-bit Analog to Digital Converters (ADC) with 4MSPS maximum sampling rate
- Up to 167 General Purpose I/O (GPIO)
- Integrated Ethernet Switch supporting (total 2 external ports)
- RMII (10/100) or RGMII (10/100/1000)
- IEEE 1588 (Annex D, Annex E, Annex F with 802.1AS PTP)
- Supports 802.1Qav (eAVB)
- Clause 45 MDIO PHY management
- Packet Classifier based on ALE engine with 512 classifiers
- Priority flow control
- Four CPU hardware interrupt pacing
- IP/ UDP/ TCP checksum offload in hardware
- USB 2.0
- Port configurable as USB host, USB device, or USB Dual-Role device
- Integrated USB VBUS detection
- Hardware Security Module (HSM)
- Dedicated dual-core ARM Cortex-M4F Security co-processor with dedicated interconnect for security
- Dedicated security DMA and IPC subsystem for isolated processing
- Secure boot support
- Hardware-enforced Root-of-Trust (RoT)
- Support to switch RoT via backup key
- Support for takeover protection, IP protection, and anti-roll back protection
- Cryptographic acceleration supported
- Session-aware cryptographic engine with ability to auto-switch key-material based on incoming data stream
- Supports cryptographic cores
- AES - 128/192/256-bit key sizes
- SHA2 - 224/256/384/512-bit support
- DRBG with true random number generator
- PKA (Public Key Accelerator) to Assist in RSA/ECC processing: RSA-4096 bits, ECDSA, SM2DSA, Curve25519/448
- Supports Chinese crypto algorithms: SM3 and SM4
- DMA support
- Debugging security
- Secure software controlled debug access
- Security aware debugging
- Trusted Execution Environment (TEE) supported
- Arm TrustZone based TEE
- Extensive firewall support for isolation
- Secure watchdog/timer/IPC
- Secure storage support
- On-the-Fly encryption and support for OSPI interface in XIP mode
- Functional Safety-Compliant targeted [Automotive]
- Developed for functional safety applications
- Documentation to be made available to aid ISO 26262 functional safety system design
- Systematic capability up to ASIL-D targeted
- Hardware integrity up to ASIL-B targeted
- Safety-related certification
- ISO 26262 planned
- Power modes supported by Device Manager:
- Active
- Standby
- IO Retention
- UART
- I2C EEPROM
- OSPI NOR/NAND Flash
- SD Card
- eMMC
- USB (host) Mass Storage
- USB (device) boot from external host (DFU mode)
- Ethernet
- AEC-Q100 qualified for automotive applications
- 16-nm FinFET technology
- 15.8mm x 15.8mm, 0.8mm pitch 361-pin FCCSP
The AM275x family of highly-integrated, high-performance microcontrollers is based on the Arm Cortex R5F and C7x floating point DSP cores. The microcontrollers enable original equipment manufacturers (OEM) and original design manufacturers (ODM) to quickly bring to market devices with robust software support and rich user interfaces. The device offers the maximum flexibility of a fully integrated, mixed processor design
Key features and benefits:
- Extensive audio interfacing with 5x McASP peripherals
- Peripherals supporting system level connectivity such as 2-port Gigabit Ethernet, USB, OSPI/QSPI, CAN-FD, UARTs, SPI and GPIOs.
- Supports the latest cybersecurity requirements with the built-in Hardware Security Module (HSM).
- One or two dual-core R5F clusters with 128KB TCM per cluster (64KB per core) and up to two C7x DSP cores with 2.25MB of L2 SRAM per C7x DSP, greatly reducing the need for external memory.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AM275x Signal Processing Microcontrollers datasheet | PDF | HTML | 13 Dec 2024 |
* | Errata | AM275x Errata | PDF | HTML | 30 Sep 2024 |
EVM User's guide | AM275x Evaluation Module User's Guide | PDF | HTML | 12 Jul 2024 | |
User guide | AM275x Techincal Reference Manual | 26 Feb 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AUDIO-AM275-EVM — AM275x audio evaluation module
The AM275x evaluation module (EVM) is a standalone test, development and evaluation platform that lets developers evaluate AM275x functionality and develop prototypes for a variety of multi-channel audio applications. The AM275x EVM is equipped with an AM275x microcontroller along with additional (...)
AM275X-RESTRICTED-DOCS-ADVANCE — Early engagement AM275x content for lead customers
Supported products & hardware
Products
Arm Cortex-R MCUs
CCSTUDIO — Code Composer Studio™ integrated development environment (IDE)
Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.
(...)
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter Digital signal processors (DSPs) -
parametric-filter Arm-based processors -
parametric-filter MSP430 microcontrollers -
parametric-filter C2000 real-time microcontrollers -
parametric-filter Arm-based microcontrollers -
parametric-filter Signal conditioners -
parametric-filter mmWave radar sensors -
parametric-filter Wi-Fi products -
parametric-filter Sub-1 GHz products -
parametric-filter Digital power isolated controllers
SYSCONFIG — Standalone desktop version of SysConfig
SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.
SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)
Supported products & hardware
Products
Automotive mmWave radar sensors
Digital signal processors (DSPs)
C2000 real-time microcontrollers
Wi-Fi products
Arm-based processors
Industrial mmWave radar sensors
Arm Cortex-M4 MCUs
Arm Cortex-M0+ MCUs
Arm Cortex-R MCUs
Sub-1 GHz wireless MCUs
Automotive wireless connectivity products
Low-power 2.4-GHz products
AM27X-ACADEMY — AM27x Academy
Supported products & hardware
Products
Arm Cortex-R MCUs
Software
Software development kit (SDK)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
UNKNOWN (ANJ) | 361 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.