AM5706

ACTIVE

Sitara processor: cost optimized Arm Cortex-A15 & DSP and secure boot

Product details

CPU 1 Arm Cortex-A15 Frequency (MHz) 500, 1000 Coprocessors 4 Arm Cortex-M4 Protocols Ethernet, ICSS, Profibus, Profinet PCIe 2 PCIe Gen 2 Operating system Android, Linux, RTOS Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure debug, Secure storage, Software IP protection Rating Catalog Power supply solution LP8733 + LP873220, TPS65916 Operating temperature range (°C) -40 to 105 Edge AI enabled No
CPU 1 Arm Cortex-A15 Frequency (MHz) 500, 1000 Coprocessors 4 Arm Cortex-M4 Protocols Ethernet, ICSS, Profibus, Profinet PCIe 2 PCIe Gen 2 Operating system Android, Linux, RTOS Security Cryptographic acceleration, Device attestation & anti-counterfeit, Hardware-enforced isolation, Secure boot, Secure debug, Secure storage, Software IP protection Rating Catalog Power supply solution LP8733 + LP873220, TPS65916 Operating temperature range (°C) -40 to 105 Edge AI enabled No
FCCSP (CBD) 538 289 mm² 17 x 17
  • Arm® Cortex®-A15 microprocessor subsystem
  • C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512KB of on-chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) interconnects
  • DDR3/DDR3L Memory Interface (EMIF) module
    • Supports up to DDR-1333 (667 MHz)
    • Up to 2GB across single chip select
  • 2x dual Arm® Cortex®-M4 co-processors (IPU1 and IPU2)
  • IVA-HD subsystem
    • 4K @ 15fps encode and decode support for H.264 CODEC
    • Other CODECs are up to 1080p60
  • Display subsystem
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video input and video output
    • 2D and 3D graphics
    • Display controller with DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • 2x dual-core programmable real-time unit and industrial communication subsystem (PRU-ICSS)
  • Accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • Available single-core PowerVR™ SGX544 3D GPU
  • Secure boot support
    • Hardware-enforced root-of-trust
    • Customer programmable keys
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration support
    • Supports cryptographic cores
      • AES – 128/192/256-bits key sizes
      • 3DES – 56/112/168-bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • True random number generator
    • DMA support
  • Debug security
    • Secure software controlled debug access
    • Security aware debugging
  • Trusted execution environment (TEE) support
    • Arm TrustZone™ based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • One Video Input Port (VIP) module
    • Support for up to four multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • Ethernet subsystem
  • Sixteen 32-bit general-purpose timers
  • 32-bit MPU watchdog timer
  • Five high-speed inter-integrated circuit (I2C) ports
  • HDQ™/1-wire® interface
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface (QSPI)
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • High-Speed USB 2.0 dual-role device
  • Four MultiMedia Card/Secure Digital/Secure Digital Input Output Interfaces (MMC™/SD®/SDIO)
  • PCI Express® 3.0 subsystem with 5-Gbps lane
    • One 2-lane Gen2-compliant port
    • or two 1-lane Gen2-compliant ports
  • Dual Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • MIPI™ CSI-2 camera serial interface
  • Up to 186 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • 28-nm CMOS technology
  • 17 mm × 17 mm, 0.65-mm pitch, 538-pin BGA (CBD)
  • Arm® Cortex®-A15 microprocessor subsystem
  • C66x floating-point VLIW DSP
    • Fully object-code compatible with C67x and C64x+
    • Up to thirty-two 16 × 16-bit fixed-point multiplies per cycle
  • Up to 512KB of on-chip L3 RAM
  • Level 3 (L3) and Level 4 (L4) interconnects
  • DDR3/DDR3L Memory Interface (EMIF) module
    • Supports up to DDR-1333 (667 MHz)
    • Up to 2GB across single chip select
  • 2x dual Arm® Cortex®-M4 co-processors (IPU1 and IPU2)
  • IVA-HD subsystem
    • 4K @ 15fps encode and decode support for H.264 CODEC
    • Other CODECs are up to 1080p60
  • Display subsystem
    • Full-HD video (1920 × 1080p, 60 fps)
    • Multiple video input and video output
    • 2D and 3D graphics
    • Display controller with DMA engine and up to three pipelines
    • HDMI™ encoder: HDMI 1.4a and DVI 1.0 compliant
  • 2x dual-core programmable real-time unit and industrial communication subsystem (PRU-ICSS)
  • Accelerator (BB2D) subsystem
    • Vivante® GC320 core
  • Video Processing Engine (VPE)
  • Available single-core PowerVR™ SGX544 3D GPU
  • Secure boot support
    • Hardware-enforced root-of-trust
    • Customer programmable keys
    • Support for takeover protection, IP protection, and anti-roll back protection
  • Cryptographic acceleration support
    • Supports cryptographic cores
      • AES – 128/192/256-bits key sizes
      • 3DES – 56/112/168-bits key sizes
      • MD5, SHA1
      • SHA2 – 224/256/384/512
      • True random number generator
    • DMA support
  • Debug security
    • Secure software controlled debug access
    • Security aware debugging
  • Trusted execution environment (TEE) support
    • Arm TrustZone™ based TEE
    • Extensive firewall support for isolation
    • Secure DMA path and interconnect
    • Secure watchdog/timer/IPC
  • One Video Input Port (VIP) module
    • Support for up to four multiplexed input ports
  • General-Purpose Memory Controller (GPMC)
  • Enhanced Direct Memory Access (EDMA) controller
  • Ethernet subsystem
  • Sixteen 32-bit general-purpose timers
  • 32-bit MPU watchdog timer
  • Five high-speed inter-integrated circuit (I2C) ports
  • HDQ™/1-wire® interface
  • Ten configurable UART/IrDA/CIR modules
  • Four Multichannel Serial Peripheral Interfaces (McSPI)
  • Quad SPI Interface (QSPI)
  • Eight Multichannel Audio Serial Port (McASP) modules
  • SuperSpeed USB 3.0 dual-role device
  • High-Speed USB 2.0 dual-role device
  • Four MultiMedia Card/Secure Digital/Secure Digital Input Output Interfaces (MMC™/SD®/SDIO)
  • PCI Express® 3.0 subsystem with 5-Gbps lane
    • One 2-lane Gen2-compliant port
    • or two 1-lane Gen2-compliant ports
  • Dual Controller Area Network (DCAN) modules
    • CAN 2.0B protocol
  • MIPI™ CSI-2 camera serial interface
  • Up to 186 General-Purpose I/O (GPIO) pins
  • Power, reset, and clock management
  • On-chip debug with CTools technology
  • 28-nm CMOS technology
  • 17 mm × 17 mm, 0.65-mm pitch, 538-pin BGA (CBD)

AM570x Sitara™ processors are Arm applications processors built to meet the intense processing needs of modern embedded products.

AM570x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core Arm Cortex-A15 RISC CPU with Arm Neon™ extensions and TI C66x VLIW floating-point DSP cores. The Arm processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

AM570x Sitara™ processors are Arm applications processors built to meet the intense processing needs of modern embedded products.

AM570x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core Arm Cortex-A15 RISC CPU with Neon extensions and TI C66x VLIW floating-point DSP cores. The Arm processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

AM570x Sitara™ processors are Arm applications processors built to meet the intense processing needs of modern embedded products.

AM570x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core Arm Cortex-A15 RISC CPU with Arm Neon™ extensions and TI C66x VLIW floating-point DSP cores. The Arm processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

AM570x Sitara™ processors are Arm applications processors built to meet the intense processing needs of modern embedded products.

AM570x devices bring high processing performance through the maximum flexibility of a fully integrated mixed processor solution. The devices also combine programmable video processing with a highly integrated peripheral set.

Programmability is provided by a single-core Arm Cortex-A15 RISC CPU with Neon extensions and TI C66x VLIW floating-point DSP cores. The Arm processor lets developers keep control functions separate from vision algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.

Additionally, TI provides a complete set of development tools for the Arm and C66x DSP, including C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a debugging interface for visibility into source code execution.

Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.

Download View video with transcript Video
Special Notes

Fill out a request to get more information about AM570xS secure boot devices, to purchase a high secure EVM and to obtain SEC-DEV software.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 60
Top documentation Type Title Format options Date
* Data sheet AM570x Sitara™ Processors datasheet (Rev. F) PDF | HTML 15 Apr 2019
* Errata AM571x (SR 2.1, 2.0, 1.0) and AM570x (SR 2.1, 2.0) Sitara Processors Errata (Rev. H) PDF | HTML 02 Jul 2024
* User guide AM571x and AM570x Sitara Processor Technical Reference Manual (Rev. K) PDF | HTML 14 May 2024
Application note HSR/PRP Solutions on Sitara Processors for Grid Substation Communication (Rev. A) PDF | HTML 30 Jan 2026
Application note Sitara Processor Power Distribution Networks: Implementation and Analysis (Rev. H) PDF | HTML 17 Oct 2025
Application note Industrial Communication Protocols Supported on TI Processors and MCUs (Rev. F) PDF | HTML 03 Sep 2025
White paper Securing Arm-Based Application Processors (Rev. F) PDF | HTML 26 Feb 2025
White paper Time Sensitive Networking for Industrial Automation (Rev. C) 31 Jul 2023
Application note Intra Drive Communication Using 8b-10b Line Code With Programmable Real Time Uni PDF | HTML 24 May 2023
Application note High-Speed Interface Layout Guidelines (Rev. J) PDF | HTML 24 Feb 2023
Application note PRU-ICSS Feature Comparison (Rev. G) PDF | HTML 11 Oct 2022
White paper Industry 4.0 서보 드라이브에 Sitara™ 프로세서 및 마이크로컨트롤러 활용 (Rev. C) PDF | HTML 12 Jan 2022
White paper 運用適合工業 4.0 Sitara™ 伺服驅動器的處理器與微控制器 (Rev. C) PDF | HTML 12 Jan 2022
White paper Utilizing Sitara Processors and Microcontrollers for Industry 4.0 Servo Drives (Rev. C) 06 Oct 2021
Application brief Adding Real-Time Communication to Linux (Rev. A) 07 May 2021
Application note Ethernet PHY Configuration Using MDIO for Industrial Applications (Rev. A) 07 May 2021
More literature From Start to Finish: A Product Development Roadmap for Sitara™ Processors 16 Dec 2020
Application note AM57x, DRA7x, and TDA2x EMIF Tools (Rev. E) 06 Jan 2020
Application note AM57x Schematic Checklist (Rev. B) 09 Jul 2019
User guide AM570x BGA Escape Routing 18 Mar 2019
White paper Bringing deep learning to embedded systems (Rev. A) 26 Feb 2019
Application note Common EOS pitfalls in board design 13 Feb 2019
Application note AM57xx Hardware Design Guide PDF | HTML 25 Jan 2019
Application note PRU-ICSS Getting Started Guide on TI-RTOS (Rev. A) 18 Jan 2019
Application note PRU Read Latencies (Rev. A) 21 Dec 2018
Application note PRU-ICSS Getting Starting Guide on Linux (Rev. A) 10 Dec 2018
White paper Ensuring real-time predictability (Rev. B) 04 Dec 2018
White paper Secure Boot on embedded Sitara™ processors (Rev. A) 13 Oct 2018
User guide How-To and Troubleshooting Guide for PRU-ICSS PROFIBUS 24 Sep 2018
Application note MMC DLL Tuning (Rev. B) 31 Jul 2018
Application note AM570x Thermal Considerations 07 Jun 2018
Application note AM570x Power Consumption Summary 26 Apr 2018
Application note AM570x Power Estimation Tool 04 Apr 2018
User guide PRU Assembly Instruction User Guide 16 Feb 2018
Application note 2D Object Recognition for Industrial Machine Vision with Processor SDK on Sitara 07 Feb 2018
Application note AM57xx BGA PCB Design 25 Aug 2017
Application note Thermal Design Guide for DSP and Arm Application Processors (Rev. B) 14 Aug 2017
Application note IODELAY Application Note for AM57xx Devices (Rev. A) 03 Aug 2017
Application note Processor-SDK RTOS Power Management and Measurement 02 Aug 2017
Application note Processor SDK RTOS Audio Benchmark Starter Kit 12 Apr 2017
Application note AM571x Power Consumption Summary 27 Mar 2017
Technical article From zero to hero PDF | HTML 28 Feb 2017
Technical article How to efficiently move information through your factory PDF | HTML 28 Feb 2017
Application note DSPLIB for Processor SDK RTOS 04 Nov 2016
Application note AM57x Processor SDK Linux: Customization of Multicore Application to Run on a Ne 06 Oct 2016
Application note Keystone EDMA FAQ 01 Sep 2016
White paper Enable security and amp up chip performance w/ hardware-accelerated cryptograpy (Rev. A) 11 Aug 2016
Technical article Hypervisors in embedded systems PDF | HTML 07 Jul 2016
Technical article Control-level design challenges in smart factory automation systems PDF | HTML 20 May 2016
Technical article Expanding industrial communication development PDF | HTML 09 May 2016
Application note TI DSP Benchmarking 13 Jan 2016
Technical article There’s a core for that PDF | HTML 14 Oct 2015
Application note Plastic Ball Grid Array [PBGA] Application Note (Rev. B) 13 Aug 2015
White paper TI’s processors leading the way in embedded analytics 03 Mar 2015
White paper Mainline Linux™ ensures stability and innovation 27 Mar 2014
White paper Scalable Solutions for HMI 21 Nov 2013
White paper Linaro Speeds Development in TI Linux SDKs 27 Aug 2013
White paper The Yocto Project:Changing the way embedded Linux software solutions are develop 14 Mar 2013
User guide Flip Chip Ball Grid Array Package Reference Guide (Rev. A) 23 May 2005
Application note AN-1281 Bumped Die (Flip Chip) Packages (Rev. A) 01 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDSCM572X — TMDSEVM572x Camera Module

TMDSCM572x is a camera module designed to work in conjunction with TMDSEVM572x.

Not available on TI.com
Evaluation board

TMDSEVM572X — AM572x evaluation module

The AM572x evaluation module provides an affordable platform to quickly start evaluation of Sitara™ Arm® Cortex®-A15 AM57x processors (AM5728AM5726AM5718AM5716) and accelerate development for HMI, machine vision, networking, medical imaging and many other industrial applications. It is a (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMDXIDK5718 — AM571x Industrial Development Kit (IDK)

TMDXIDK5718: The AM571x Industrial Development Kit (IDK) supports the single core AM57x with Cortex A-15 targeted for Industrial applications.

  1. Support for simultaneous 6-port Ethernet, 2xRGMII and 4xMII
  2. Integrated Industrial Ethernet and Fieldbus protocols for simultaneous master/slave, master/master (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

ADVAN-3P-SITARA-SOMS — Advantech Sitara SOMs and SBCs

Advantech offers Sitara™ based embedded core computing solutions including computer-on-modules, single-board-computers and box computers. Their compact, low-power-consumption, and cost-effective Arm®-based platform solutions are designed to deliver easier system integration, better (...)
From: Advantech
Evaluation board

BEAGLEBOARD-X15 — BeagleBoard-X15 Development Board

The BeagleBoard-X15 is a low-cost, open source, community supported development platform for Sitara™ AM57x Processors (AM5728, AM5726, AM5718, AM5716).  With two 1.5‑GHz ARM® Cortex®-A15 cores for user interface, video and graphic accelerators, two 750‑MHz C66x DSP cores, quad core PRU (...)

Evaluation board

COMPU-3P-SITARASOMS — Compulab Sitara SOMs

CompuLab is a leading manufacturer of computer-on-module boards and miniature PC systems. CompuLab's products excel with an advanced set of features, outstanding level of integration, high reliability and affordable prices. Annual manufacturing rate of over 100,000 boards and systems positions (...)
From: CompuLab
Evaluation board

CRLNK-3P-SOMS — Critical Link MitySOM system on modules for TI Arm-based Processors

Critical Link is a US-based embedded systems company offering System on Modules (SoMs) and scientific imaging platforms for electronic applications around the world. The MitySOM® and MityDSP® families incorporate DSP, FPGA, and ARM technologies, and are designed for long product lifespan and (...)

Evaluation board

ELESAR-3P-SITARA-SOMS — Elesar Sitara SOMs

Elesar designs, builds, and sells Arm® Cortex™ based circuit boards and their accompanying software. These enable integrators to race ahead of the pack by not having to start from a blank page when choosing to design in a TI processor device. With Elesar's specialism in the Arm (...)
From: Elesar
Evaluation board

FORLX-3P-SITARA-SOMS — Forlinx Sitara SOMs

As a member unit of CSIA (China Software Industry Association) Embedded System Branch, Forlinx Embedded Tech Co., Ltd. has the capability to design, prototype and manufacture printed circuit boards, sub-assemblies and complete electronic products. Forlinx is committed to the development of Sitara (...)
Evaluation board

PHYTC-3P-PHYCORE-AM57X — PHYTEC phyCORE-AM57x system on module

The phyCORE®-AM57x SOM supports the Texas Instruments Sitara™ AM57x single- and dual-core, pin compatible, Arm® Cortex™-A15 based solutions. Best-in-class CPU performance is complemented by high performance 2D/3D graphics, advanced video accelerator supporting 1080p decode, and (...)

From: PHYTEC
Evaluation board

TQ-3P-SITARASOMS — TQ-Group system on modules for Arm®-based processors and microcontrollers

TQ offers the complete range of services from development, through production and service right up to product life cycle management. The services cover assemblies, equipment and systems including hardware, software and mechanics. Customers can obtain all services from TQ on a modular basis as (...)
From: TQ-Group
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Software development kit (SDK)

PROCESSOR-SDK-LINUX-AM57X Linux Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware

Supported products & hardware

Download options
Software development kit (SDK)

PROCESSOR-SDK-LINUX-RT-AM57X Linux-RT Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware

Supported products & hardware

Download options
Software development kit (SDK)

PROCESSOR-SDK-RTOS-AM57X RTOS Processor SDK for AM57x

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos. All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and (...)

Supported products & hardware

Supported products & hardware

Download options
Driver or library

FFTLIB — FFT Library for Floating Point Devices

The Texas Instruments FFT library is an optimized floating-point math function library for computing the discrete Fourier transform (DFT).
Driver or library

MATHLIB — DSP Math Library for Floating Point Devices

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
Driver or library

PRU-ICSS-INDUSTRIAL-SW — PRU-ICSS industrial software for Sitara™ processors

The PRU-ICSS Protocols enables real-time industrial communications for TI Sitara processors.  The PRU-ICSS protocols are built to use on top of Processor-SDK-RTOS, TI’s unified software development platform, and contain optimized PRU-ICSS firmware, a corresponding PRU-ICSS driver for the (...)
Driver or library

SPRC264 — TMS320C5000/6000 Image Library (IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
Driver or library

SPRC265 — TMS320C6000 DSP Library (DSPLIB)

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
Driver or library

WIT-3P-SITARABSP — Witekio Sitara Android and Windows operating systems

Witekio brings expertise on low (OS, driver, firmware) and high level software (application, connectivity, cloud) for TI's OMAP and Sitara AM335x, AM437x, and AM57x platforms. Witekio offers BSPs, drivers, application development/UI/custom drivers for Android, Linux and Windows embedded systems as (...)
From: Witekio
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Operating system (OS)

GHS-3P-INTEGRITY-RTOS — Green Hills INTEGRITY RTOS

The INTEGRITY RTOS from Green Hills Software is the safe and secure foundation for running critical applications and guest operating systems on TI processors using Arm® Cortex-A cores. Its certified separation kernel runs software within protected partitions with certified (...)
Operating system (OS)

MG-3P-NUCLEUS-RTOS — Mentor Graphics Nucleus RTOS

Software driven power management is crucial for battery operated or low power budget embedded systems. Embedded developers can now take advantage of the latest power saving features in popular TI devices with the built-in Power Management Framework in the Nucleus RTOS. Developers specify (...)
Operating system (OS)

QNX-3P-NEUTRINO-RTOS — QNX Neutrino® real-time operating system (RTOS)

The QNX Neutrino® Realtime Operating System (RTOS) is a full-featured and robust RTOS designed to enable the next-generation of products for automotive, medical, transportation, military and industrial embedded systems. Microkernel design and modular architecture enable customers to create (...)
Software codec

C66XCODECS — CODECS- Video, Speech - for C66x-based Devices

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. In many cases, the C64x+ codecs are provided and validated for C66x platforms. Datasheets and Release Notes are on the download (...)
Software codec

ITTIAM-3P-CODECS — Ittiam CODECS

Ittiam provides high quality, high performance multimedia centric products and solutions. Ittiam brings extensive media expertise and more than a decade's experience on Texas Instruments processors. Leverage Ittiam’s rich portfolio of proven, high-performance audio codecs to build an array of (...)
Simulation model

AM570x BSDL Model (Rev. A)

SPRM717A.ZIP (60 KB) - BSDL Model
Simulation model

AM570x IBIS Model

SPRM693.ZIP (11952 KB) - IBIS Model
Simulation model

AM570x Thermal Model

SPRM719.ZIP (2 KB) - Thermal Model
Bill of materials (BOM)

DRA71x/DRA79x/TDA2Ex17/AM570x CPU Board BOM Rev D (Rev. A)

SPRR285A.ZIP (33 KB)
Calculation tool

CLOCKTREETOOL — Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors


The Clock Tree Tool (CTT) for ARM Processors & Digital Signal Processors is an interactive configuration software tool that provides information about device clock tree architecture. This tool allows visualization of the device clock tree. It can also be used to determine the exact register (...)
User guide: PDF
Calculation tool

POWEREST — Power Estimation Tool (PET)

Power Estimation Tool (PET) provides users the ability to gain insight in to the power consumption of select TI processors. The tool includes the ability for the user to choose multiple application scenarios and understand the power consumption as well as how advanced power saving techniques can be (...)
Calculation tool

SPRM720 AM570x Power Estimation Tool (PET) Spreadsheet

Supported products & hardware

Supported products & hardware

Calculation tool

SPRM721 AM5706xxD Power Estimation Tool (PET) Spreadsheet

Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
FCCSP (CBD) 538 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos