TMS320F28P550SG

ACTIVE

C2000™ 32-bit MCU with 150MHz 512KB flash C28x + CLA, five ADCs, CLB, AES and NPU

TMS320F28P550SG

ACTIVE

Product details

CPU 1 C28, 1 CLA Frequency (MHz) 150 Flash memory (kByte) 512 RAM (kByte) 101 ADC type 5 12-bit SAR Total processing (MIPS) 300 Features Automation, Configurable logic block, FPU32, InstaSPIN-FOC technology, NPU, Robotics UART 4 CAN (#) 2 PWM (Ch) 24 TI functional safety category Functional Safety-Compliant Number of ADC channels 26, 28, 35, 39 Direct memory access (Ch) 6 SPI 2 QEP 3 USB USB 2.0 Operating temperature range (°C) -40 to 150 Rating Catalog Communication interface CAN, FSI, I2C, LIN, PMBUS, SPI, UART Operating system FreeRTOS Hardware accelerators Control law accelerator, TinyEngine™ NPU, Trigonometric math accelerator Edge AI enabled Edge AI Studio enabled, Yes Nonvolatile memory (kByte) 512 Security Secure storage
CPU 1 C28, 1 CLA Frequency (MHz) 150 Flash memory (kByte) 512 RAM (kByte) 101 ADC type 5 12-bit SAR Total processing (MIPS) 300 Features Automation, Configurable logic block, FPU32, InstaSPIN-FOC technology, NPU, Robotics UART 4 CAN (#) 2 PWM (Ch) 24 TI functional safety category Functional Safety-Compliant Number of ADC channels 26, 28, 35, 39 Direct memory access (Ch) 6 SPI 2 QEP 3 USB USB 2.0 Operating temperature range (°C) -40 to 150 Rating Catalog Communication interface CAN, FSI, I2C, LIN, PMBUS, SPI, UART Operating system FreeRTOS Hardware accelerators Control law accelerator, TinyEngine™ NPU, Trigonometric math accelerator Edge AI enabled Edge AI Studio enabled, Yes Nonvolatile memory (kByte) 512 Security Secure storage
LQFP (PM) 64 144 mm² 12 x 12 LQFP (PZ) 100 256 mm² 16 x 16 TQFP (PDT) 128 256 mm² 16 x 16 TQFP (PNA) 80 144 mm² 12 x 12 VQFN (RSH) 56 49 mm² 7 x 7
  • Real-time processing:
    • 150MHz C28x 32-bit DSP CPU
    • Equivalent to 300MHz Arm® Cortex®-M7 based device on real-time signal chain performance (see the Real-time Benchmarks Showcasing C2000™ Control MCU’s Optimized Signal Chain Application Note
    • IEEE 754 single-precision Floating-Point Unit (FPU32)
    • Trigonometric Math Unit (TMU)
      • Support for Nonlinear Proportional Integral Derivative (NLPID) control
    • CRC Engine and Instructions (VCRC)
  • Programmable Control Law Accelerator (CLA)
  • On-chip memory
    • 1088KB of flash (ECC-protected) across five independent banks
      • Four 256KB banks
      • One 64KB bank, ideal of LFU/Bootloaders/data
    • 8KB of OTP (One Time Programmable flash memory)
    • 133KB of RAM (ECC/Parity protected)
  • Security
    • Secure Boot
    • JTAG Lock
    • Advanced Encryption Standard (AES) accelerator
    • Unique Identification (UID) number
  • Clock and system control
    • Two internal 10MHz oscillators
    • Crystal oscillator or external clock input
    • Windowed watchdog timer module
    • Missing clock detection circuitry
    • Dual-clock Comparator (DCC)
  • 3.3V I/O design
    • Internal VREG generation allows for single-supply design
    • Brownout reset (BOR) circuit
    • 5V fail-safe and tolerant capability on 4 GPIOs for PMBUS/I2C support
    • Configurable 1.35V VIH on 4 GPIOs
  • System peripherals
    • 6-channel Direct Memory Access (DMA) controller
    • 91 individually programmable multiplexed General-Purpose Input/Output (GPIO) pins (22 shared with Analog)
    • 17 digital inputs on analog pins
    • Enhanced Peripheral Interrupt Expansion (ePIE)
    • Multiple low-power mode (LPM) support
  • Communications peripherals
    • One Power-Management Bus (PMBus) interface
      • Fast Plus Mode Support - 1MHz SCL
      • 5V/3.3V/1.35V VIH support on select pins
    • Two Inter-integrated Circuit (I2C) interfaces
    • Two Controller Area Network with Flexible Data-Rate (CAN FD/MCAN) bus port
      • 4KB message RAM per MCAN module, independent of system memory
      • Ability to re-use RAM for CPU data variables if MCAN is not used
    • One Universal Serial Bus (USB 2.0 MAC + PHY)
    • Two Serial Peripheral Interface (SPI) ports
    • Three UART-compatible Serial Communication Interface (SCI)
    • One UART-compatible Local Interconnect Network (LIN) interface
    • Fast Serial Interface (FSI) with one transmitter and one receiver (up to 200Mbps)
  • Analog system
    • Five 3.9MSPS, 12-bit Analog-to-Digital Converters (ADCs)
      • Up to 39 external channels (includes one gpdac output)
      • Four integrated Post-Processing Blocks (PPB) per ADC
    • Four windowed comparators (CMPSS) with 12-bit reference Digital-to-Analog Converters (DACs)
      • Digital glitch filters
      • Low DAC output to pin capability on CMPSS1
    • One 12-bit buffered DAC output
    • Three Programmable Gain Amplifiers (PGAs)
      • Unity gain support
      • Inverting and non-inverting gain mode support
      • Programmable output filtering
  • Enhanced control peripherals
    • 24 ePWM channels with 12 channels that have high-resolution capability (150ps resolution)
      • Integrated dead-band support
      • Integrated hardware trip zones (TZs)
    • Two Enhanced Capture (eCAP) modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules with support for CW/CCW operation modes
    • Embedded Pattern Generator (EPG)
  • Configurable Logic Block (CLB)
    • 2 tiles
    • Augments existing peripheral capability
    • Supports position manager solutions
  • Neural-network Processing Unit (NPU)
    • Highly Optimized for Deep Convolutional Neural Networks (CNN)
    • Variable weights and data lengths
      • 8-bit and 4-bit weights
      • 8-bit and 4-bit data
    • 600MOPS (Mega Operations Per Second) at 75MHz on 8bWx8bD
    • 1200MOPS at 75MHz on 4bWx8bD
    • Up to 10x NN inferencing performance improvement vs SW techniques
    • No direct coding required, TI AI tools generate FW libraries
    • Real-time control focused Edge AI Models
      • ARC fault example
      • Motor fault example
  • Live Firmware Update (LFU)
  • Diagnostic features
    • Memory Power-On Self-Test (MPOST)
  • Functional Safety-Compliant (1)
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 and IEC 61508 system design
    • Systematic capability up to ASIL D and SIL 3
    • Hardware integrity up to ASIL B and SIL 2
  • Safety-related certification
  • Package options:
    • 128-pin Thin Quad Flatpack (TQFP)[PDT suffix]
    • 100-pin Low-profile Quad Flatpack (LQFP)[PZ suffix]
    • 80-pin TQFP [PNA suffix]
    • 64-pin LQFP [PM suffix]
    • 56-pin Very Thin Quad Flatpack No-Lead (VQFN) [RSH suffix]
  • Temperature options:
    • Junction (TJ): –40°C to 150°C

(1)Refer to the Functional Safety Manual for TMS320F28P55x Real-Time Microcontrollers and the TÜV certification for the exact part numbers that are Functional Safety-Compliant or Functional Safety Quality-Managed.

  • Real-time processing:
    • 150MHz C28x 32-bit DSP CPU
    • Equivalent to 300MHz Arm® Cortex®-M7 based device on real-time signal chain performance (see the Real-time Benchmarks Showcasing C2000™ Control MCU’s Optimized Signal Chain Application Note
    • IEEE 754 single-precision Floating-Point Unit (FPU32)
    • Trigonometric Math Unit (TMU)
      • Support for Nonlinear Proportional Integral Derivative (NLPID) control
    • CRC Engine and Instructions (VCRC)
  • Programmable Control Law Accelerator (CLA)
  • On-chip memory
    • 1088KB of flash (ECC-protected) across five independent banks
      • Four 256KB banks
      • One 64KB bank, ideal of LFU/Bootloaders/data
    • 8KB of OTP (One Time Programmable flash memory)
    • 133KB of RAM (ECC/Parity protected)
  • Security
    • Secure Boot
    • JTAG Lock
    • Advanced Encryption Standard (AES) accelerator
    • Unique Identification (UID) number
  • Clock and system control
    • Two internal 10MHz oscillators
    • Crystal oscillator or external clock input
    • Windowed watchdog timer module
    • Missing clock detection circuitry
    • Dual-clock Comparator (DCC)
  • 3.3V I/O design
    • Internal VREG generation allows for single-supply design
    • Brownout reset (BOR) circuit
    • 5V fail-safe and tolerant capability on 4 GPIOs for PMBUS/I2C support
    • Configurable 1.35V VIH on 4 GPIOs
  • System peripherals
    • 6-channel Direct Memory Access (DMA) controller
    • 91 individually programmable multiplexed General-Purpose Input/Output (GPIO) pins (22 shared with Analog)
    • 17 digital inputs on analog pins
    • Enhanced Peripheral Interrupt Expansion (ePIE)
    • Multiple low-power mode (LPM) support
  • Communications peripherals
    • One Power-Management Bus (PMBus) interface
      • Fast Plus Mode Support - 1MHz SCL
      • 5V/3.3V/1.35V VIH support on select pins
    • Two Inter-integrated Circuit (I2C) interfaces
    • Two Controller Area Network with Flexible Data-Rate (CAN FD/MCAN) bus port
      • 4KB message RAM per MCAN module, independent of system memory
      • Ability to re-use RAM for CPU data variables if MCAN is not used
    • One Universal Serial Bus (USB 2.0 MAC + PHY)
    • Two Serial Peripheral Interface (SPI) ports
    • Three UART-compatible Serial Communication Interface (SCI)
    • One UART-compatible Local Interconnect Network (LIN) interface
    • Fast Serial Interface (FSI) with one transmitter and one receiver (up to 200Mbps)
  • Analog system
    • Five 3.9MSPS, 12-bit Analog-to-Digital Converters (ADCs)
      • Up to 39 external channels (includes one gpdac output)
      • Four integrated Post-Processing Blocks (PPB) per ADC
    • Four windowed comparators (CMPSS) with 12-bit reference Digital-to-Analog Converters (DACs)
      • Digital glitch filters
      • Low DAC output to pin capability on CMPSS1
    • One 12-bit buffered DAC output
    • Three Programmable Gain Amplifiers (PGAs)
      • Unity gain support
      • Inverting and non-inverting gain mode support
      • Programmable output filtering
  • Enhanced control peripherals
    • 24 ePWM channels with 12 channels that have high-resolution capability (150ps resolution)
      • Integrated dead-band support
      • Integrated hardware trip zones (TZs)
    • Two Enhanced Capture (eCAP) modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules with support for CW/CCW operation modes
    • Embedded Pattern Generator (EPG)
  • Configurable Logic Block (CLB)
    • 2 tiles
    • Augments existing peripheral capability
    • Supports position manager solutions
  • Neural-network Processing Unit (NPU)
    • Highly Optimized for Deep Convolutional Neural Networks (CNN)
    • Variable weights and data lengths
      • 8-bit and 4-bit weights
      • 8-bit and 4-bit data
    • 600MOPS (Mega Operations Per Second) at 75MHz on 8bWx8bD
    • 1200MOPS at 75MHz on 4bWx8bD
    • Up to 10x NN inferencing performance improvement vs SW techniques
    • No direct coding required, TI AI tools generate FW libraries
    • Real-time control focused Edge AI Models
      • ARC fault example
      • Motor fault example
  • Live Firmware Update (LFU)
  • Diagnostic features
    • Memory Power-On Self-Test (MPOST)
  • Functional Safety-Compliant (1)
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 and IEC 61508 system design
    • Systematic capability up to ASIL D and SIL 3
    • Hardware integrity up to ASIL B and SIL 2
  • Safety-related certification
  • Package options:
    • 128-pin Thin Quad Flatpack (TQFP)[PDT suffix]
    • 100-pin Low-profile Quad Flatpack (LQFP)[PZ suffix]
    • 80-pin TQFP [PNA suffix]
    • 64-pin LQFP [PM suffix]
    • 56-pin Very Thin Quad Flatpack No-Lead (VQFN) [RSH suffix]
  • Temperature options:
    • Junction (TJ): –40°C to 150°C

(1)Refer to the Functional Safety Manual for TMS320F28P55x Real-Time Microcontrollers and the TÜV certification for the exact part numbers that are Functional Safety-Compliant or Functional Safety Quality-Managed.

The TMS320F28P55x (F28P55x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high power density, high switching frequencies, and supporting the use of GaN and SiC technologies.

These include such applications as:

The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 150MHz of signal-processing performance for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Floating-Point Unit (FPU), Trigonometric Math Unit (TMU), and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems.

The CLA allows significant offloading of common tasks from the main C28x CPU. The CLA is an independent 32-bit floating-point math accelerator that executes in parallel with the CPU. Additionally, the CLA has its own dedicated memory resources and it can directly access the key peripherals that are required in a typical control system. Support of a subset of ANSI C is standard, as are key features like hardware breakpoints and hardware task-switching.

The Neural-network Processing Unit (NPU) can support machine-learning inferencing using pre-trained models. Capable of 600–1200MOPS (Mega Operations Per Second) with model support for ARC fault detection or Motor Fault detection, the NPU provides up to 10x NN inferencing cycle improvement versus a SW-only-based implementation. Load and train models with the Edge AI Studio - Model Composer from TI or with the Tiny ML Modelmaker for an advanced set of capabilities. Source code for the C28x is generated by these tools, no manual coding is necessary. For customers who rely on their own AI training framework, TI’s Neural Network Compiler can help port your AI model to be compatible with many C28x-based MCUs. For those interested in reference solutions, request access to TI’s Arc Fault Detection Project or the Motor Bearing Fault Detection Project.

The F28P55x supports up to 1088KB of flash memory divided into four 256KB banks plus one 64KB bank, which enable programming one bank and execution in another bank in parallel. Up to 133KB of on-chip SRAM is also available to supplement the flash memory.

The Live Firmware Update hardware enhancements on F28P55x allow fast context switching from the old firmware to the new firmware to minimize application downtime when updating the device firmware.

High-performance analog blocks are integrated on the F28P55x real-time microcontroller (MCU) and are closely coupled with the processing and PWM units to provide optimal real-time signal chain performance. Twenty-four PWM channels, all supporting frequency-independent resolution modes, enable control of various power stages from a 3-phase inverter to power factor correction and advanced multilevel power topologies.

The inclusion of the Configurable Logic Block (CLB) allows the user to add custom logic and potentially integrate FPGA-like functions into the C2000 real-time MCU.

Interfacing is supported through various industry-standard communication ports (such as SPI, SCI, I2C, PMBus, LIN, and CAN FD) and offers multiple pin-muxing options for optimal signal placement.

Want to learn more about features that make C2000 Real-Time MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28P55X evaluation board or the LAUNCHXL-F28P55X development kit, and download C2000Ware.

The TMS320F28P55x (F28P55x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high power density, high switching frequencies, and supporting the use of GaN and SiC technologies.

These include such applications as:

The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 150MHz of signal-processing performance for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Floating-Point Unit (FPU), Trigonometric Math Unit (TMU), and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems.

The CLA allows significant offloading of common tasks from the main C28x CPU. The CLA is an independent 32-bit floating-point math accelerator that executes in parallel with the CPU. Additionally, the CLA has its own dedicated memory resources and it can directly access the key peripherals that are required in a typical control system. Support of a subset of ANSI C is standard, as are key features like hardware breakpoints and hardware task-switching.

The Neural-network Processing Unit (NPU) can support machine-learning inferencing using pre-trained models. Capable of 600–1200MOPS (Mega Operations Per Second) with model support for ARC fault detection or Motor Fault detection, the NPU provides up to 10x NN inferencing cycle improvement versus a SW-only-based implementation. Load and train models with the Edge AI Studio - Model Composer from TI or with the Tiny ML Modelmaker for an advanced set of capabilities. Source code for the C28x is generated by these tools, no manual coding is necessary. For customers who rely on their own AI training framework, TI’s Neural Network Compiler can help port your AI model to be compatible with many C28x-based MCUs. For those interested in reference solutions, request access to TI’s Arc Fault Detection Project or the Motor Bearing Fault Detection Project.

The F28P55x supports up to 1088KB of flash memory divided into four 256KB banks plus one 64KB bank, which enable programming one bank and execution in another bank in parallel. Up to 133KB of on-chip SRAM is also available to supplement the flash memory.

The Live Firmware Update hardware enhancements on F28P55x allow fast context switching from the old firmware to the new firmware to minimize application downtime when updating the device firmware.

High-performance analog blocks are integrated on the F28P55x real-time microcontroller (MCU) and are closely coupled with the processing and PWM units to provide optimal real-time signal chain performance. Twenty-four PWM channels, all supporting frequency-independent resolution modes, enable control of various power stages from a 3-phase inverter to power factor correction and advanced multilevel power topologies.

The inclusion of the Configurable Logic Block (CLB) allows the user to add custom logic and potentially integrate FPGA-like functions into the C2000 real-time MCU.

Interfacing is supported through various industry-standard communication ports (such as SPI, SCI, I2C, PMBus, LIN, and CAN FD) and offers multiple pin-muxing options for optimal signal placement.

Want to learn more about features that make C2000 Real-Time MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28P55X evaluation board or the LAUNCHXL-F28P55X development kit, and download C2000Ware.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 54
Top documentation Type Title Format options Date
* Data sheet TMS320F28P55x Real-Time Microcontrollers datasheet (Rev. C) PDF | HTML 26 Jun 2025
* Errata TMS320F28P55x Real-Time MCUs Silicon Errata (Rev. B) PDF | HTML 20 Feb 2025
* User guide TMS320F28P55x Real-Time Microcontrollers Technical Reference Manual (Rev. D) 16 Mar 2026
Application note Achieve Delayed Protection for Three Phase Three-Level Inverter with Minimum CLB Resources PDF | HTML 16 Dec 2025
Application note Live Firmware Update Without Device Reset on C2000™ MCUs (Rev. C) PDF | HTML 29 Oct 2025
Application note Serial Flash Programming of C2000 Microcontrollers (Rev. I) PDF | HTML 14 Aug 2025
Application note MCU Control Center Tool Developer's Guide PDF | HTML 04 Aug 2025
Application note MCU Signal Sight Tool Developer's Guide PDF | HTML 01 Aug 2025
User guide C2000 Real-Time Control Peripheral Reference Guide (Rev. U) PDF | HTML 11 Jul 2025
Application brief Enhancing EV Powertrain Efficiency: Optimizing Motor Control and Battery Performance With TMS320F28P55x MCUs PDF | HTML 14 May 2025
Application note C2000-IDE Assist Tool Migration Feature Guide PDF | HTML 23 Apr 2025
Product overview Industrial Functional Safety for C2000™ Real-Time Microcontrollers (Rev. F) 23 Apr 2025
User guide Getting Started with Bootloading on C2000™ Microcontrollers PDF | HTML 08 Apr 2025
Functional safety information VDE Safety Certification Document for F280013x, F280015x, F28002x, F28004x, F2838x, F28003x, F28P65x, F28P55x 19 Mar 2025
Application brief How to Debug Interrupt Abnormalities PDF | HTML 25 Feb 2025
Design guide 11-kW, Bidirectional Three-Phase Three-Level (T-type) Inverter and PFC Reference Design (Rev. J) PDF | HTML 20 Feb 2025
Certificate TMS320F28P55x TUV SUD Functional Safety Certificate 19 Feb 2025
Application note C2000 IDE Assist Tool Features Guide (Rev. A) PDF | HTML 29 Jan 2025
Functional safety information Functional Safety Manual for TMS320F28P55x Real-Time Microcontrollers PDF | HTML 12 Dec 2024
User guide Migration Between TMS320F28P5xx and TMS320F280013x/TMS320F280015x (Rev. A) PDF | HTML 23 Oct 2024
User guide Migration Between TMS320F28P5xx and TMS320F28003x (Rev. A) PDF | HTML 25 Sep 2024
Application note Digital Control Implementation for Hybrid Hysteretic Control LLC Converter (Rev. A) PDF | HTML 21 Aug 2024
Certificate Certificate of Compliance UL-CA-2340465-0 23 May 2024
Design guide Bidirectional, Dual Active Bridge Reference Design for Level 3 Electric Vehicle Charging Stations (Rev. E) PDF | HTML 30 Apr 2024
User guide TMS320F28P55x Flash API Version 4.00.00.00 PDF | HTML 09 Apr 2024
Application note C2000 Type-2 Programmable Gain Amplifier Use Cases PDF | HTML 04 Apr 2024
Application note Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) PDF | HTML 19 Apr 2023
Application note Charge-Sharing Driving Circuits for C2000 ADCs (using PSPICE-FOR-TI) (Rev. A) PDF | HTML 24 Mar 2023
Application note Charge-Sharing Driving Circuits for C2000 ADCs (using TINA-TI simulation tool) (Rev. A) PDF | HTML 24 Mar 2023
Application note C2000 ePWM Developer’s Guide (Rev. A) PDF | HTML 24 Feb 2023
Application note LIN Protocol and Physical Layer Requirements (Rev. A) PDF | HTML 24 Aug 2022
Application note Intelligent LLC SR Control Using C2000 and UCD7138 (Rev. A) PDF | HTML 27 Jun 2022
Application note Implement three-phase interleaved LLC on C2000 Type-4 PWM PDF | HTML 30 Mar 2022
Design guide 11-kW, Bidirectional, Three-Phase ANPC Based on GaN Reference Design (Rev. A) PDF | HTML 18 Mar 2022
Application note C2000 Memory Power-On Self-Test (M-POST) (Rev. A) PDF | HTML 03 Mar 2022
Application brief Using An Op Amp for High-Side Current Sensing (Rev. A) PDF | HTML 07 Dec 2021
Application note C2000 SysConfig PDF | HTML 20 Oct 2021
Application note Getting Started with the MCAN (CAN FD) Module PDF | HTML 20 Oct 2021
White paper Speed Up Development With C2000™ Real-Time MCUs Using SysConfig 20 Oct 2021
Application note Leverage New Type ePWM Features for Multiple Phase Control PDF | HTML 11 May 2021
E-book An Engineer’s Guide to Designing with Precision Amplifiers 29 Apr 2021
White paper Four key design considerations when adding energy storage to solar power grids 22 Mar 2021
Application note CRM/ZVS PFC Implementation Based on C2000 Type-4 PWM Module PDF | HTML 18 Feb 2021
Application note Power Topologies in Electric Vehicle Charging Stations PDF | HTML 16 Sep 2020
Application note Secure BOOT On C2000 Device 21 Jul 2020
Application note Configurable Error Generator for Controller Area Network PDF | HTML 19 Dec 2019
Application note Fast Integer Division – A Differentiated Offering From C2000 Product Family PDF | HTML 14 Jun 2019
Application note Embedded Real-Time Analysis and Response for Control Applications PDF | HTML 29 Mar 2019
Circuit design Inverting op amp with non-inverting positive reference voltage circuit (Rev. A) 04 Feb 2019
Circuit design Non-inverting op amp with inverting positive reference voltage circuit (Rev. A) 04 Feb 2019
White paper Maximizing power for Level 3 EV charging stations 12 Jun 2018
User guide Digitally Controlled Solar Micro Inverter Using C2000 MCU CCS User's Guide (Rev. B) 09 Jun 2017
Application note AN-20 An Applications Guide for Op Amps (Rev. C) 01 May 2013
User guide Serial Peripheral Interface (SPI) for KeyStone Devices User’s Guide (Rev. A) 30 Mar 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LAUNCHXL-F28P55X — C2000™ real-time MCU F28P55X LaunchPad™ development kit

LAUNCHXL-F28P55X is a low-cost development board for TI C2000™ real-time microcontrollers series of F28P55x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad™ developement kit (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMDSCNCD28P55X — TMDSCNCD28P55X controlCARD evaluation module

TMDSCNCD28P55X is a low-cost evaluation and development board for TI C2000™ MCU series of F28P55x devices. It comes with a HSEC180 (180-pin High speed edge connector) and, as a controlCARD, is ideal for initial evaluation and prototyping. For evaluation of TMDSCNCD28P55X, a 180-pin docking (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

XDS110ISO-EVM — XDS110 isolated plug-in evaluation module for C2000 and Sitara™ controlSOMs

The XDS110 isolated plug-in board is a real-time debug and flash programming evaluation module for C2000 and Sitara controlSOMs. It can connect to C2000 and Sitara controlSOMs through a non-isolated 120-pin connector or through an electrically isolated 16-pin connector. Both connectors feature (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Daughter card

TMDSHSECDOCK — HSEC180 controlCARD baseboard docking station

TMDSHSECDOCK is a baseboard that provides header-pin access to key signals on compatible HSEC180-based controlCARDs. A breadboard area is available for rapid prototyping. Board power can be provided by USB cable or a 5-V barrel supply.

User guide: PDF | HTML
Not available on TI.com
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Not available on TI.com
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Not available on TI.com
Hardware programming tool

OPTEEQ-3P-SG400-SERIES — OPTEEQ SG400 Series Universal In-system Gang-programmer

OPTEEQ Technologies is a market leader with over a decade of deep expertise in semiconductor chip programming. OPTEEQ SG400E programmer offers 1-32 channel options. While retaining the high stability and ultra-fast programming speed of the SG400 series, it meets customers' diverse application (...)

Software development kit (SDK)

C2000WARE C2000Ware for C2000 Microcontrollers

C2000Ware is a cohesive set of software and documentation created to minimize development time. It includes device-specific drivers, libraries, and peripheral examples.

  • Hardware design schematics, BOM, gerber files, and documentation for C2000 controlCARDS, Experimenter Kits, and LaunchPads.
  • (...)
Supported products & hardware

Supported products & hardware

Browse Download options
Software development kit (SDK)

C2000WARE-DIGITALPOWER-SDK DigitalPower SDK for C2000 Real-time Controllers

    • DigitalPower SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based digital power system development time targeted for various AC-DC, DC-DC and DC-AC power supply applications. The software includes (...)
Supported products & hardware

Supported products & hardware

Browse Download options
Software development kit (SDK)

C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs

MotorControl SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 real-time controller based motor control system development time targeted for various three-phase motor control applications. The software (...)

Supported products & hardware

Supported products & hardware

Browse Download options
Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

C2000_CLA_SAFETI_CQKIT_RV C28x™ and CLA safety compiler qualification kit (leverages compiler release validations)

The Safety Compiler Qualification Kit was developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards such as IEC 61508 and ISO 26262.

The Safety Compiler Qualification Kit:

  • is free of charge for TI customers
  • does (...)
Supported products & hardware

Supported products & hardware

Download options
IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

EDGE-AI-STUDIO Edge AI Studio

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

EDGE-AI-STUDIO-MCU Edge AI Studio for Microcontrollers

Edge AI Studio is part of the CCStudio™ development tool ecosystem.  Edge AI Studio is a collection of graphical and command line tools designed to accelerate edge AI development on TI processors, microcontrollers, connectivity devices and radar sensors.  It supports both AI-accelerated (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

C28X-ACADEMY C28X-ACADEMY

The C28x Academy is a great resource for developers to learn about C28x-based C2000 real-time microcontrollers. The Academy delivers informational training modules as well as hands-on lab exercises that span a variety of topics.
Supported products & hardware

Supported products & hardware

Operating system (OS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Pre-certified safety RTOS

SAFERTOS® is a unique real time operating system designed for embedded processors. It is precertified to IEC 61508 SIL3 and ISO 26262 ASILD standards by TÜV SÜD. SAFERTOS® was crafted specifically for safety by WHIS' team of experts and is used globally in safety critical applications. WHIS and (...)
Software programming tool

C2000-C-GANG-SW C-GANG Programmer Support Software - C2000 - From Elprotronics, Inc.

Support Software
Supported products & hardware

Supported products & hardware

Software programming tool

PLEXIM-3P-PLECS-CODER — Plexim PLECS Coder with TI C2000 Target Support Package

The PLECS Coder With TI C2000 Target Support Package streamlines the process of programming C2000 microcontrollers for power electronics and electrical drive applications. Designed to make embedded software development accessible and efficient, the PLECS Coder bridges the gap between control design (...)
From: Plexim GmbH
Software programming tool

UNIFLASH CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Simulation model

TMS320F28P55x BSDL Files

SPRM852.ZIP (14 KB) - BSDL Model
Simulation model

TMS320F28P55x IBIS Model (Rev. A)

SPRM853A.ZIP (971 KB) - IBIS Model
Design tool

CDNS-3P-MIDAS-SAFETY — MIDAS Safety Platform and Report Creator

The Midas Safety Platform provides early phase exploration of functional safety architectures and leverages native chip design data to perform accurate safety analysis efficiently. The platform is a unified solution available across Cadence products, and with its modular architecture, it supports (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (PM) 64 Ultra Librarian
LQFP (PZ) 100 Ultra Librarian
TQFP (PDT) 128 Ultra Librarian
TQFP (PNA) 80 Ultra Librarian
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos