MSPM0L1304-Q1

ACTIVE

Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN

MSPM0L1304-Q1

ACTIVE

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 16 RAM (kByte) 2 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AEC Q100, DMA, Zero-drift OpAmp UART 2 Number of ADC channels 6, 8, 9, 10 SPI 1 Operating temperature range (°C) -40 to 125 Rating Automotive Operating system Not Applicable Hardware accelerators 0 Nonvolatile memory (kByte) 16 Number of GPIOs 13, 20, 24, 28 Number of I2Cs 2 Security Secure debug
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 16 RAM (kByte) 2 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AEC Q100, DMA, Zero-drift OpAmp UART 2 Number of ADC channels 6, 8, 9, 10 SPI 1 Operating temperature range (°C) -40 to 125 Rating Automotive Operating system Not Applicable Hardware accelerators 0 Nonvolatile memory (kByte) 16 Number of GPIOs 13, 20, 24, 28 Number of I2Cs 2 Security Secure debug
SOT-23-THN (DYY) 16 8.4 mm² 4.2 x 2 VQFN (RGE) 24 16 mm² 4 x 4 VQFN (RHB) 32 25 mm² 5 x 5 VSSOP (DGS) 28 34.79 mm² 7.1 x 4.9 VSSOP (DGS) 20 24.99 mm² 5.1 x 4.9 VSSOP (DGS) 32 39.69 mm² 8.1 x 4.9
  • AEC-Q100 qualified for automotive applications

    • Temperature grade 1: –40°C to +125°C, TA

  • Functional Safety Quality-Managed
    • Documentation available to aid in functional safety system design
  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32 MHz
  • Operating characteristics
    • Wide supply voltage range: 1.62 V to 3.6 V
  • Memories
    • Up to 64KB of flash
    • Up to 4KB of SRAM
  • High-performance analog peripherals
    • One 12-bit 1.68-Msps analog-to-digital converter (ADC) with up to 10 total external channels
    • Configurable 1.4-V or 2.5-V internal ADC voltage reference (VREF)
    • Two zero-drift, zero-crossover chopper operational amplifiers (OPA)
      • 0.5-µV/°C drift with chopping
      • Integrated programmable gain stage (1-32x)
    • One general-purpose amplifier (GPAMP)
    • One high-speed comparator (COMP) with 8-bit reference DAC
      • 32-ns propagation delay
      • Low power mode down to <1-µA
    • Programmable analog connections between ADC, OPAs, COMP, and DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 71 µA/MHz (CoreMark)
    • STOP: 151 µA at 4 MHz and 44 µA at 32 kHz
    • STANDBY: 1.0 µA with 32-kHz 16-bit timer running, SRAM/registers fully retained, and 32MHz clock wakeup in 3.2µs
    • SHUTDOWN: 61 nA with IO wakeup capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 3-channel event fabric signaling system
    • Four 16-bit general-purpose timers, each with two capture/compare registers supporting low-power operation in STANDBY mode, supporting a total of 8 PWM channels
    • Windowed watchdog timer
  • Enhanced communication interfaces
    • Two UART interfaces; one supporting LIN, IrDA, DALI, Smart Card, Manchester and both supporting low-power operation in STANDBY
    • Two I2C interfaces; one supporting FM+ (1 Mbit/s) and both supporting SMBus, PMBus, and wakeup from STOP
    • One SPI supporting up to 16 Mbit/s
  • Clock system
    • Internal 4- to 32-MHz oscillator with ±1.2% accuracy (SYSOSC)
    • Internal 32-kHz low-frequency oscillator with ±3% accuracy (LFOSC)
  • Data integrity
    • Cyclic redundancy checker (CRC-16 or CRC-32)
  • Flexible I/O features
    • Up to 28 GPIOs
    • Two 5-V-tolerant open-drain IOs with fail-safe protection
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 32-pin VQFN (RHB)
    • 32-pin VSSOP (DGS)
    • 28-pin VSSOP (DGS)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS)
    • 16-pin SOT(DYY)
  • Family members (also see Device Comparison)
    • MSPM0L1304: 16KB of flash, 2KB of RAM
    • MSPM0L1305: 32KB of flash, 4KB of RAM
    • MSPM0L1306: 64KB of flash, 4KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L1306 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)
  • AEC-Q100 qualified for automotive applications

    • Temperature grade 1: –40°C to +125°C, TA

  • Functional Safety Quality-Managed
    • Documentation available to aid in functional safety system design
  • Core
    • Arm 32-bit Cortex-M0+ CPU, frequency up to 32 MHz
  • Operating characteristics
    • Wide supply voltage range: 1.62 V to 3.6 V
  • Memories
    • Up to 64KB of flash
    • Up to 4KB of SRAM
  • High-performance analog peripherals
    • One 12-bit 1.68-Msps analog-to-digital converter (ADC) with up to 10 total external channels
    • Configurable 1.4-V or 2.5-V internal ADC voltage reference (VREF)
    • Two zero-drift, zero-crossover chopper operational amplifiers (OPA)
      • 0.5-µV/°C drift with chopping
      • Integrated programmable gain stage (1-32x)
    • One general-purpose amplifier (GPAMP)
    • One high-speed comparator (COMP) with 8-bit reference DAC
      • 32-ns propagation delay
      • Low power mode down to <1-µA
    • Programmable analog connections between ADC, OPAs, COMP, and DAC
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 71 µA/MHz (CoreMark)
    • STOP: 151 µA at 4 MHz and 44 µA at 32 kHz
    • STANDBY: 1.0 µA with 32-kHz 16-bit timer running, SRAM/registers fully retained, and 32MHz clock wakeup in 3.2µs
    • SHUTDOWN: 61 nA with IO wakeup capability
  • Intelligent digital peripherals
    • 3-channel DMA controller
    • 3-channel event fabric signaling system
    • Four 16-bit general-purpose timers, each with two capture/compare registers supporting low-power operation in STANDBY mode, supporting a total of 8 PWM channels
    • Windowed watchdog timer
  • Enhanced communication interfaces
    • Two UART interfaces; one supporting LIN, IrDA, DALI, Smart Card, Manchester and both supporting low-power operation in STANDBY
    • Two I2C interfaces; one supporting FM+ (1 Mbit/s) and both supporting SMBus, PMBus, and wakeup from STOP
    • One SPI supporting up to 16 Mbit/s
  • Clock system
    • Internal 4- to 32-MHz oscillator with ±1.2% accuracy (SYSOSC)
    • Internal 32-kHz low-frequency oscillator with ±3% accuracy (LFOSC)
  • Data integrity
    • Cyclic redundancy checker (CRC-16 or CRC-32)
  • Flexible I/O features
    • Up to 28 GPIOs
    • Two 5-V-tolerant open-drain IOs with fail-safe protection
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 32-pin VQFN (RHB)
    • 32-pin VSSOP (DGS)
    • 28-pin VSSOP (DGS)
    • 24-pin VQFN (RGE)
    • 20-pin VSSOP (DGS)
    • 16-pin SOT(DYY)
  • Family members (also see Device Comparison)
    • MSPM0L1304: 16KB of flash, 2KB of RAM
    • MSPM0L1305: 32KB of flash, 4KB of RAM
    • MSPM0L1306: 64KB of flash, 4KB of RAM
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L1306 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

MSPM0L130x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MSPM0 MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32-MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62 V to 3.6 V.

The MSPM0L130x devices provide up to 64KB embedded flash program memory with up to 4KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy up to ±1.2%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, 16- and 32-bit CRC accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.68-MSPS ADC with configurable internal voltage reference, one high-speed comparator with built-in reference DAC, two zero-drift zero-crossover operational amplifiers with programmable gain, one general-purpose amplifier, and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as four 16-bit general purpose timers, one windowed watchdog timer, and a variety of communication peripherals including two UARTs, one SPI, and two I2Cs. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, Smart Card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The architecture combined with extensive low-power modes are optimized to achieve extended battery life in portable measurement applications.

MSPM0L130x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ development kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.

MSPM0L130x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MSPM0 MCU family based on the enhanced Arm Cortex-M0+ core platform operating at up to 32-MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62 V to 3.6 V.

The MSPM0L130x devices provide up to 64KB embedded flash program memory with up to 4KB SRAM. These MCUs incorporate a high-speed on-chip oscillator with an accuracy up to ±1.2%, eliminating the need for an external crystal. Additional features include a 3-channel DMA, 16- and 32-bit CRC accelerator, and a variety of high-performance analog peripherals such as one 12-bit 1.68-MSPS ADC with configurable internal voltage reference, one high-speed comparator with built-in reference DAC, two zero-drift zero-crossover operational amplifiers with programmable gain, one general-purpose amplifier, and an on-chip temperature sensor. These devices also offer intelligent digital peripherals such as four 16-bit general purpose timers, one windowed watchdog timer, and a variety of communication peripherals including two UARTs, one SPI, and two I2Cs. These communication peripherals offer protocol support for LIN, IrDA, DALI, Manchester, Smart Card, SMBus, and PMBus.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The architecture combined with extensive low-power modes are optimized to achieve extended battery life in portable measurement applications.

MSPM0L130x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad™ development kit available for purchase and design files for a target-socket board. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video
Request more information

Functional safety documents are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
MSPM0L1305-Q1 ACTIVE Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN 16kB flash to 32kB flash option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 39
Top documentation Type Title Format options Date
* Data sheet MSPM0L130x-Q1 Automotive Mixed-Signal Microcontrollers datasheet (Rev. A) PDF | HTML 22 Dec 2023
* Errata MSPM0L130x-Q1 Microcontrollers (Rev. B) PDF | HTML 07 Aug 2025
* User guide MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual (Rev. E) 23 May 2025
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML 08 Jan 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. A) PDF | HTML 10 Dec 2025
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML 02 Dec 2025
Subsystem design DMA Ping Pong With ADC (Rev. B) PDF | HTML 09 Sep 2025
Subsystem design Thermistor Temperature Sensing (Rev. A) PDF | HTML 09 Sep 2025
Application note MSPM0 Bootloader Implementation (Rev. D) PDF | HTML 04 Sep 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML 27 Aug 2025
Subsystem design 5V Interface (Rev. A) PDF | HTML 20 Aug 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML 13 Aug 2025
Subsystem design Common Amplifier Topologies: PGA (Rev. A) PDF | HTML 12 Aug 2025
Subsystem design LED Driver With PWM (Rev. A) PDF | HTML 12 Aug 2025
Subsystem design Transimpedance Amplifier (Rev. A) PDF | HTML 12 Aug 2025
Application note Migration Guide From STM32 to Arm-Based MSPM0 (Rev. B) PDF | HTML 11 Aug 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML 06 Aug 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML 06 Aug 2025
Application note MSPM0 MCUs Quick Reference Guide (Rev. B) PDF | HTML 04 Aug 2025
Subsystem design MCU Design Techniques: ADC to PWM (Rev. A) PDF | HTML 01 Aug 2025
User guide MSPM0 Gauge L2 Solution Guide (Rev. B) PDF | HTML 30 Jun 2025
Product overview MSPM0 MCUs: More Options, Unlimited Possibilities (Rev. B) PDF | HTML 29 Jun 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML 21 Feb 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML 20 Feb 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML 03 Feb 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML 29 Jan 2025
Application note Realization of Password-Protected Debug Based on Software PDF | HTML 06 Mar 2024
Functional safety information MSPM0L130x-Q1 Functional Safety Manual PDF | HTML 22 Dec 2023
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML 03 Oct 2023
Application brief Using MSPM0 MCUs to Design Trapezoidal-Based BLDC Motor Controllers (Rev. A) PDF | HTML 14 Sep 2023
Application brief Optimized H-Bridge Driver Control for Stepper and BDC Motors Using MSPM0 MCUs (Rev. A) PDF | HTML 06 Sep 2023
Application note EEPROM Emulation Type A Solution PDF | HTML 18 Apr 2023
Application note EEPROM Emulation Type B Design PDF | HTML 11 Apr 2023
Application brief Increasing Flexibility in Your Battery Management Designs With a Low-Cost MSPM0 PDF | HTML 02 Mar 2023
Application brief Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs PDF | HTML 02 Mar 2023
Application note MSPM0 L-Series MCUs Power Optimization Guide PDF | HTML 22 Feb 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML 22 Feb 2023
Application note MSPM0L or MSPM0G: How to Pick the Right MSP Microcontroller for Your Application PDF | HTML 13 Dec 2022
Application note MSPM0 L-Series MCUs Hardware Development Guide (Rev. C) PDF | HTML 10 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0L1306 — MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU

The LP-MSPM0L1306 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0L1306. It contains everything needed to start developing on the MSPM0L1306 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Not available on TI.com
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Not available on TI.com
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Third-party accessory

VCTR-3P-VX1000 — VX1000 Measurement and Calibration Interface Hardware

The VX1000 hardware enables measurement and calibration tools such as CANape to access ECUs with high performance and marginal impact on runtime. It is designed for use in vehicles but can also be used on test benches and in the laboratory. Thanks to its high scalability and broad portfolio, the (...)

Software development kit (SDK)

MSPM0-SDK MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware

Supported products & hardware

Browse Download options
Driver or library

MSPM0-DIAGNOSTIC-LIB MSPM0 diagnostic library

The MSPM0 diagnostic library software development kit (SDK) is a collection of functional safety software to assist customers to meet their functional safety diagnostic requirements.

Supported products & hardware

Supported products & hardware

GUI for evaluation module (EVM)

LP-MSPM0L1306-OOBE Out-of-box experience GUI for LP-MSPM0L1306

Out-of-box experience GUI for LP-MSPM0L1306
Supported products & hardware

Supported products & hardware

GUI for evaluation module (EVM)

MSPM0-ANALOG-CONFIGURATOR Analog Configurator for MSPM0

The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.

The tool uses an intuitive GUI to configure a signal chain using the high (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Getting started

CCSTUDIO-STARTHUB Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware

Supported products & hardware

Launch Download options
Getting started

MSP-MOTOR-CONTROL MSPM0 Firmware solutions for motor control applications

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware

Supported products & hardware

Get started Download options
Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

MSPM0-ACADEMY MSPM0 Academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware

Supported products & hardware

Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)
Software programming tool

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware

Supported products & hardware

Download options
Software programming tool

UNIFLASH CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Simulation model

MSPM0x OPA PSpice Model

SLAM357.ZIP (52 KB) - PSpice Model
Simulation model

MSPM0x OPA TINA-TI Reference Design

SLAM356.ZIP (7 KB) - TINA-TI Reference Design
Simulation model

MSPM0x OPA TINA-TI Spice Model

SLAM358.ZIP (5 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 16 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
VSSOP (DGS) 28 Ultra Librarian
VSSOP (DGS) 20 Ultra Librarian
VSSOP (DGS) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos