Product details

Protocols Bluetooth Low Energy 6.0 Channel Sounding, Bluetooth mesh, Matter, Thread, Zigbee Type Wireless MCU Features Bluetooth low energy, Bluetooth mesh, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), Multi-protocol dual-band, NCP, OAD, Router, Sleepy end device, Zigbee Coordinator, Zigbee network processor Peripherals 1 Watchdog timer, 1 comparator, 2 SPI, 2 UART, 4 GP Timers, I2C, I2S, Real-time clock (RTC) Rating Catalog Flash memory (kByte) 1024 RAM (kByte) 162 Number of GPIOs 23 Security AES 128- and 256-bit cryptographic accelerator, Arm TrustZone for trusted execution environment, Crypto acceleration (AES, Hardware security module (HSM), Secure boot, Secure firmware update, True random-number generator (TRNG), Trusted execution environment, Voltage glitch monitor (VGM) Operating temperature range (°C) -40 to 125
Protocols Bluetooth Low Energy 6.0 Channel Sounding, Bluetooth mesh, Matter, Thread, Zigbee Type Wireless MCU Features Bluetooth low energy, Bluetooth mesh, LE 1M PHY, LE 2M PHY, LE Coded PHY (long range), Multi-protocol dual-band, NCP, OAD, Router, Sleepy end device, Zigbee Coordinator, Zigbee network processor Peripherals 1 Watchdog timer, 1 comparator, 2 SPI, 2 UART, 4 GP Timers, I2C, I2S, Real-time clock (RTC) Rating Catalog Flash memory (kByte) 1024 RAM (kByte) 162 Number of GPIOs 23 Security AES 128- and 256-bit cryptographic accelerator, Arm TrustZone for trusted execution environment, Crypto acceleration (AES, Hardware security module (HSM), Secure boot, Secure firmware update, True random-number generator (TRNG), Trusted execution environment, Voltage glitch monitor (VGM) Operating temperature range (°C) -40 to 125
VQFN (RHA) 40 36 mm² 6 x 6
  • Arm Cortex-M33 processor (96MHz) with FPU (floating point unit), TrustZone-M support and CDE (custom datapath extension) for machine learning acceleration
  • Algorithm Processing Unit (APU) (96MHz)
    • Mathematical accelerator for efficient vector and matrix operations
    • Bluetooth 6.0 Channel Sounding post-processing support for IFFT and advanced super-resolution algorithms like MUSIC (MUltiple SIgnal Classification)
  • Up to 1MB of in-system programmable flash
  • Up to 162KB of SRAM
  • 32KB of System ROM with secure boot root of trust (RoT) and a serial (SPI/UART) bootloader
  • Serial wire debug (SWD)
  • 23 GPIOs, digital peripherals can be routed to multiple GPIOs
    • Two IO pads SWD, multiplexed with GPIOs
    • Two IO pads LFXT, multiplexed with GPIOs
    • 19 DIOs (analog or digital IOs)
  • All GPIOs with wakeup and interrupt capabilities
  • 3 × 16-bit and 1 × 32-bit general-purpose timers, quadrature decode mode support
  • Real-time clock (RTC)
  • Watchdog timer
  • System timer for radio, RTOS, and application operations for Bluetooth channel sounding postprocessing
  • 12-bit ADC, up to 1.2Msps, 8 external inputs
  • Temperature sensor and battery monitor
  • 1× low power comparator
  • 2× UART with LIN capability
  • 2× SPI
  • 1× I2C
  • 1× I2S
  • Global Platform SESIP (Security Evaluation Standard for IoT Platforms) Level 3 and Arm PSA (Platform Security Architecture) Level 3 Certification
  • Hardware Security Module (HSM) with proprietary controller and dedicated memories supporting accelerated cryptographic operations and secure key storage:
    • AES (up to 256 bits) crypto accelerator
    • ECC (up to 521 bits), RSA (up to 3072 bits) public key accelerator
    • SHA-2 (up to 512 bits) accelerator
    • True random number generator
    • HSM firmware update support
  • Separate AES 128bit crypto accelerator (LAES) for latency-critical link-layer crypto operations
  • Secure boot and secure firmware updates
  • Cortex®-M33 TrustZone-M, MPU, memory firewalls for software isolation
  • Voltage glitch monitor (VGM)
  • On-chip buck DC/DC converter
  • RX current: 6.1mA
  • TX current at 0dBm: 7.7mA
  • TX current at +10dBm: 24mA
  • TX current at +20dBm: 128mA (P version)
  • Active mode MCU 96MHz (CoreMark): 6.8mA
  • Standby: 0.9µA (low power mode, RTC on, full RAM retention)
  • Reset or Shutdown: 160nA
  • Matter
  • Bluetooth 6.x Low Energy
    • Support for Bluetooth Channel Sounding (High Accuracy Distance Measurement)
  • Zigbee
  • Thread
  • Proprietary Systems
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy specification and IEEE 802.15.4 specification
  • Output power up to +10dBm (R version)
  • Output power up to +20dBm (P version)
  • Integrated BALUN
  • Integrated RF switch
  • Receiver sensitivity:
    • -103.5dBm for Bluetooth LE 125kbps
    • -97dBm for Bluetooth LE 1Mbps
    • –103dBm for IEEE 802.15.4 (2.4GHz)
  • Designed for systems targeting compliance with worldwide radio frequency regulations
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15 (US)
    • ARIB STD-T66 (Japan)
  • LP-EM-CC2745R10-Q1 LaunchPad™ Development Kit
  • BP-EM-CS Multiple antenna board for Bluetooth 6.0 Channel Sounding
  • SimpleLink™ Low Power F3 Software Development Kit (SDK)
    • Fully qualified Bluetooth® software protocol stack in SDK
      • Up to 32 concurrent multirole connections
      • Bluetooth 6.0 Channel Sounding Support
  • SysConfig system configuration tool
  • SmartRF™ Studio for simple radio configuration

Operating range:

  • Junction temperature TJ: –40⁰C to 125⁰C
  • Wide supply voltage range 1.71V to 3.8V
Package
  • 6mm × 6mm QFN40 with wettable flanks

  • Arm Cortex-M33 processor (96MHz) with FPU (floating point unit), TrustZone-M support and CDE (custom datapath extension) for machine learning acceleration
  • Algorithm Processing Unit (APU) (96MHz)
    • Mathematical accelerator for efficient vector and matrix operations
    • Bluetooth 6.0 Channel Sounding post-processing support for IFFT and advanced super-resolution algorithms like MUSIC (MUltiple SIgnal Classification)
  • Up to 1MB of in-system programmable flash
  • Up to 162KB of SRAM
  • 32KB of System ROM with secure boot root of trust (RoT) and a serial (SPI/UART) bootloader
  • Serial wire debug (SWD)
  • 23 GPIOs, digital peripherals can be routed to multiple GPIOs
    • Two IO pads SWD, multiplexed with GPIOs
    • Two IO pads LFXT, multiplexed with GPIOs
    • 19 DIOs (analog or digital IOs)
  • All GPIOs with wakeup and interrupt capabilities
  • 3 × 16-bit and 1 × 32-bit general-purpose timers, quadrature decode mode support
  • Real-time clock (RTC)
  • Watchdog timer
  • System timer for radio, RTOS, and application operations for Bluetooth channel sounding postprocessing
  • 12-bit ADC, up to 1.2Msps, 8 external inputs
  • Temperature sensor and battery monitor
  • 1× low power comparator
  • 2× UART with LIN capability
  • 2× SPI
  • 1× I2C
  • 1× I2S
  • Global Platform SESIP (Security Evaluation Standard for IoT Platforms) Level 3 and Arm PSA (Platform Security Architecture) Level 3 Certification
  • Hardware Security Module (HSM) with proprietary controller and dedicated memories supporting accelerated cryptographic operations and secure key storage:
    • AES (up to 256 bits) crypto accelerator
    • ECC (up to 521 bits), RSA (up to 3072 bits) public key accelerator
    • SHA-2 (up to 512 bits) accelerator
    • True random number generator
    • HSM firmware update support
  • Separate AES 128bit crypto accelerator (LAES) for latency-critical link-layer crypto operations
  • Secure boot and secure firmware updates
  • Cortex®-M33 TrustZone-M, MPU, memory firewalls for software isolation
  • Voltage glitch monitor (VGM)
  • On-chip buck DC/DC converter
  • RX current: 6.1mA
  • TX current at 0dBm: 7.7mA
  • TX current at +10dBm: 24mA
  • TX current at +20dBm: 128mA (P version)
  • Active mode MCU 96MHz (CoreMark): 6.8mA
  • Standby: 0.9µA (low power mode, RTC on, full RAM retention)
  • Reset or Shutdown: 160nA
  • Matter
  • Bluetooth 6.x Low Energy
    • Support for Bluetooth Channel Sounding (High Accuracy Distance Measurement)
  • Zigbee
  • Thread
  • Proprietary Systems
  • 2.4GHz RF transceiver compatible with Bluetooth Low Energy specification and IEEE 802.15.4 specification
  • Output power up to +10dBm (R version)
  • Output power up to +20dBm (P version)
  • Integrated BALUN
  • Integrated RF switch
  • Receiver sensitivity:
    • -103.5dBm for Bluetooth LE 125kbps
    • -97dBm for Bluetooth LE 1Mbps
    • –103dBm for IEEE 802.15.4 (2.4GHz)
  • Designed for systems targeting compliance with worldwide radio frequency regulations
    • EN 300 328 (Europe)
    • FCC CFR47 Part 15 (US)
    • ARIB STD-T66 (Japan)
  • LP-EM-CC2745R10-Q1 LaunchPad™ Development Kit
  • BP-EM-CS Multiple antenna board for Bluetooth 6.0 Channel Sounding
  • SimpleLink™ Low Power F3 Software Development Kit (SDK)
    • Fully qualified Bluetooth® software protocol stack in SDK
      • Up to 32 concurrent multirole connections
      • Bluetooth 6.0 Channel Sounding Support
  • SysConfig system configuration tool
  • SmartRF™ Studio for simple radio configuration

Operating range:

  • Junction temperature TJ: –40⁰C to 125⁰C
  • Wide supply voltage range 1.71V to 3.8V
Package
  • 6mm × 6mm QFN40 with wettable flanks

The SimpleLink™ CC2755R and CC2755P family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy (6.x and the upcoming versions), Zigbee (3.0 and the upcoming versions), Thread (1.3 and the upcoming versions), Matter (1.2 and the upcoming versions) and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in building automation (wireless sensors, lighting control, beacons), appliances, asset tracking, medical, and personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for Bluetooth 6.0 and earlier version features:
    • LE Coded PHYs (Long Range), LE 2Mbit PHY (high speed), advertising extensions, multiple advertisement Sets, CSA#2, as well as backward compatibility with earlier Low Energy specifications.
    • Bluetooth Channel Sounding technology and Algorithm Processing Unit (APU) to enable high accuracy, low cost, and secure phase-based ranging mechanism for distance estimation.
      • APU enables latency and power-efficient execution of distance-ranging signal processing algorithms including FFT and super-resolution complex algorithms like MUSIC (MUltiple SIgnal Classification) at the lowest energy consumption.
  • Arm (Custom Data Extension) CDE instruction support for machine learning acceleration
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Zigbee protocol stack support in the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Thread protocol stack support in SIMPLELINK TI OPENTHREAD SDK
  • Matter stack support in SIMPLELINK MATTER SDK
  • Advanced security features for connected wireless MCUs:
    • Isolated HSM environment with a dedicated controller handling accelerated cryptographic and random number generation operations
    • Secure boot and firmware updates with the root of trust enabled by immutable system ROM
    • ARM Cortex M33 TrustZone-M based trusted execution environment support
    • Secure key storage support with HSM and TrustZone-M
    • Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch injection.
    • Dedicated AES-128 HW accelerator for handling timing critical link layer encryption/decryption operations
  • Ultra-low standby current with full 162KB SRAM retention and RTC operation that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Extended temperature support with the lowest standby current
  • Integrated BALUN and integrated RF switch to support both transmit and receive operations on the same RF pin even for the P version; thereby, enabling reduced a bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy

The CC2755R and CC2755P devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

The SimpleLink™ CC2755R and CC2755P family of devices are 2.4GHz wireless microcontrollers (MCUs), targeting Bluetooth Low Energy (6.x and the upcoming versions), Zigbee (3.0 and the upcoming versions), Thread (1.3 and the upcoming versions), Matter (1.2 and the upcoming versions) and Proprietary 2.4GHz applications. These devices are optimized for low-power wireless communication with Over the Air Download (OAD) support in building automation (wireless sensors, lighting control, beacons), appliances, asset tracking, medical, and personal electronics (toys, HID, stylus pens) markets. Highlighted features of this device include:

  • Support for Bluetooth 6.0 and earlier version features:
    • LE Coded PHYs (Long Range), LE 2Mbit PHY (high speed), advertising extensions, multiple advertisement Sets, CSA#2, as well as backward compatibility with earlier Low Energy specifications.
    • Bluetooth Channel Sounding technology and Algorithm Processing Unit (APU) to enable high accuracy, low cost, and secure phase-based ranging mechanism for distance estimation.
      • APU enables latency and power-efficient execution of distance-ranging signal processing algorithms including FFT and super-resolution complex algorithms like MUSIC (MUltiple SIgnal Classification) at the lowest energy consumption.
  • Arm (Custom Data Extension) CDE instruction support for machine learning acceleration
  • Fully qualified Bluetooth software protocol stack included with the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Zigbee protocol stack support in the SimpleLink™ Low Power F3 Software Development Kit (SDK)
  • Thread protocol stack support in SIMPLELINK TI OPENTHREAD SDK
  • Matter stack support in SIMPLELINK MATTER SDK
  • Advanced security features for connected wireless MCUs:
    • Isolated HSM environment with a dedicated controller handling accelerated cryptographic and random number generation operations
    • Secure boot and firmware updates with the root of trust enabled by immutable system ROM
    • ARM Cortex M33 TrustZone-M based trusted execution environment support
    • Secure key storage support with HSM and TrustZone-M
    • Hardware fault sensors to mitigate low-cost, low-effort, non-invasive physical attack threats like voltage glitch injection.
    • Dedicated AES-128 HW accelerator for handling timing critical link layer encryption/decryption operations
  • Ultra-low standby current with full 162KB SRAM retention and RTC operation that enables significant battery life extension, especially for applications with longer sleep intervals.
  • Extended temperature support with the lowest standby current
  • Integrated BALUN and integrated RF switch to support both transmit and receive operations on the same RF pin even for the P version; thereby, enabling reduced a bill-of-material (BOM) board layout
  • Excellent radio sensitivity and robustness (selectivity and blocking) performance for Bluetooth Low Energy

The CC2755R and CC2755P devices are part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee, Sub1GHz MCUs, and host MCUs that all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the portfolio’s devices into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit SimpleLink™ MCU platform.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet CC2755x10 SimpleLink Family of 2.4GHz High Performance Wireless MCUs datasheet PDF | HTML 24 Oct 2024
Technical article 以低功率無線 MCU 解決關鍵無線連線網路安全挑戰 (Rev. A) PDF | HTML 19 Dec 2024
Technical article 저전력 무선 MCU로 주요 무선 연결 사이버 보안 문제 해결 (Rev. A) PDF | HTML 16 Dec 2024
Technical article Solving key wireless connectivity cyber security challenges with low-power wireless MCUs (Rev. A) PDF | HTML 11 Dec 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-EM-CC2745R10-Q1 — CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU

This LaunchPad™ development kit speeds development on devices with integrated power amplifier and radio support for 2.4GHz operation. The LaunchPad is equipped with an AEC-Q100 complaint wireless microcontroller (MCU) supporting Bluetooth® Low Energy (5.3 and the upcoming versions) for automotive (...)

Evaluation board

LP-XDS110ET — XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software

The LP-XDS110ET LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontrollers, microprocessors and DSP XDS-compatible devices. The LP-XDS110ET has been designed to connect directly to split Launchpad development kits via the 20-pin edge connector, however (...)

Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

User guide: PDF
Development kit

LP-XDS110 — XDS110 LaunchPad™ development kit debugger

The LP-XDS110 LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontroller, microprocessors and DSP XDS-compatible devices. The LP-XDS110 has been designed to connect directly to split Launchpads via the 20-pin edge connector, however they can also be (...)

IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Products
Automotive mmWave radar sensors
AWR1443 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating MCU and hardware accelerator AWR1642 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP and MCU AWR1843 Single-chip 76-GHz to 81-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR1843AOP Single-chip 76-GHz to 81-GHz automotive radar sensor integrating antenna on package, DSP and MCU AWR2544 76-81GHz FMCW satellite Radar-on-Chip sensor AWR2944 Automotive, second-generation 76-GHz to 81-GHz high-performance SoC for corner and long-range radar AWR2944P Automotive 76-GHz to 81-GHz single chip radar with enhanced RF and compute performance AWR6843 Single-chip 60-GHz to 64-GHz automotive radar sensor integrating DSP, MCU and radar accelerator AWR6843AOP Single-chip 60-GHz to 64-GHz automotive radar sensor integrating antenna on package, DSP and MCU
Digital signal processors (DSPs)
AM2754-Q1 80 GFLOPS DSP microcontroller for automotive audio with quad core ARM® Cortex®-R5F, 10.75MB SRAM AM62D-Q1 Automotive 40GFLOPS DSP audio processor with Arm® Cortex®-A53, Cortex-R5F and LPDDR4 DM505 SoC for vision analytics 15mm package DRA780 SoC processor w/ 500 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA781 SoC processor w/ 750 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA782 SoC processor w/ 2x 500 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA783 SoC processor w/ 2x 750 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA785 SoC processor w/ 2x 1000 MHz C66x DSP and 2 dual Arm Cortex-M4 for audio amplifier DRA786 SoC processor w/ 2x 500 MHz C66x DSP and 2 dual Arm Cortex-M4 & EVE for audio amplifier DRA787 SoC processor w/ 2x 750 MHz C66x DSP and 2 dual Arm Cortex-M4 & EVE for audio amplifier DRA788 SoC processor w/ 2x 1000 MHz C66x DSP and 1x EVE and 2 dual Arm Cortex-M4 for audio amplifier TDA3LA Low power SoC w/ vision acceleration for ADAS applications TDA3LX Low power SoC w/ processing, imaging & vision acceleration for ADAS applications TDA3MA Low power SoC w/ full-featured processing & vision acceleration for ADAS applications TDA3MD Low power SoC w/ full-featured processing for ADAS applications TDA3MV Low power SoC w/ full-featured processing, imaging & vision acceleration for ADAS applications
C2000 real-time microcontrollers
TMS320F280021 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280021-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash TMS320F280023-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash TMS320F280023C C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB TMS320F280025 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash TMS320F280025-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash TMS320F280025C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F280025C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB TMS320F28P650DH C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC TMS320F28P650DK C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC TMS320F28P650SK C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat TMS320F28P659DH-Q1 Automotive C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA + Lockstep, FPU64, 768kB flash, 16-b ADC TMS320F28P659DK-Q1 C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 Automotive C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA , FPU64, 768kB flash, 16-b ADC
Wi-Fi products
CC3200 SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM CC3200MOD SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module CC3220MOD SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module CC3220MODA SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna CC3220R SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM CC3220S SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM CC3220SF SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM CC3230S SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU with 256kB RAM, coexistence, WPA3, 16 TLS sockets, secure boot CC3230SF SimpleLink™ Arm Cortex-M4 Wi-Fi® MCU 256kB RAM+1MB XIP flash, coex, WPA3, 16 TLS sockets,secure boot CC3235MODAS SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution CC3235MODASF SimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution with 1MB XIP Flash CC3235MODS SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM CC3235MODSF SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash CC3235S SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM CC3235SF SimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash CC3501E SimpleLink™ wireless MCU with 2.4 GHz Wi-Fi 6 and Bluetooth® Low Energy 5.4 CC3551E SimpleLink™ wireless MCU with dual-band (2.4 and 5 GHz) Wi-Fi 6 and Bluetooth® Low Energy 5.4
Arm-based processors
AM3351 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display AM3352 Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN AM3354 Sitara processor: Arm Cortex-A8, 3D graphics, CAN AM3356 Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN AM3357 Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN AM3358 Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN AM3358-EP Sitara processor: Arm Cortex-A8, 3D, PRU-ICSS, HiRel, CAN AM3359 Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN AM4372 Sitara processor: Arm Cortex-A9 AM4376 Sitara processor: Arm Cortex-A9, PRU-ICSS AM4377 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT AM4378 Sitara processor: Arm Cortex-A9, PRU-ICSS, 3D graphics AM4379 Sitara processor: Arm Cortex-A9, PRU-ICSS, EtherCAT, 3D graphics AM5706 Sitara processor: cost optimized Arm Cortex-A15 & DSP and secure boot AM5708 Sitara processor: cost optimized Arm Cortex-A15 & DSP, multimedia and secure boot AM5716 Sitara processor: Arm Cortex-A15 & DSP AM5718 Sitara processor: Arm Cortex-A15 & DSP, multimedia AM5718-HIREL AM5718-HIREL Sitara™ Processors Silicon Revision 2.0 AM5726 Sitara processor: dual Arm Cortex-A15 & dual DSP AM5728 Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia AM5746 Sitara processor: dual arm Cortex-A15 & dual DSP, ECC on DDR and secure boot AM5748 Sitara processor: dual arm Cortex-A15 & dual DSP, multimedia, ECC on DDR and secure boot AM620-Q1 Automotive Compute SoC with embedded safety for Driver Monitoring, networking and V2X systems AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM625-Q1 Automotive display SoC with embedded safety for digital clusters AM625SIP General purpose system in package with Arm® Cortex®-A53 and integrated LPDDR4 AM62A3 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power, video surveillance, retail automation AM62A3-Q1 Automotive 1 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, dashcams AM62A7 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, low-power systems, machine vision, robotics AM62A7-Q1 2 TOPS vision SoC with RGB-IR ISP for 1-2 cameras, driver monitoring, front cameras AM62P Arm®Cortex®-A53 SoC with triple display, 3D graphics, 4K video codec for HMI AM62P-Q1 Automotive display SoC with advanced 3D graphics, 4K video codec and embedded safety AM6411 Single-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6412 Dual-core 64-bit Arm® Cortex®-A53, single-core Cortex-R5F, PCIe, USB 3.0 and security AM6421 Single-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6422 Dual-core 64-bit Arm® Cortex®-A53, dual-core Cortex-R5F, PCIe, USB 3.0 and security AM6441 Single-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6442 Dual-core 64-bit Arm® Cortex®-A53, quad-core Cortex-R5F, PCIe, USB 3.0 and security AM6526 Dual Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS AM6528 Sitara processor: dual Arm Cortex-A53 & dual Arm Cortex-R5F, Gigabit PRU-ICSS, 3D graphics AM6546 Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS AM6548 Quad Arm® Cortex®-A53 and dual Arm Cortex-R5F Sitara™ processor with gigabit PRU-ICSS, 3D graphics AM68 General Purpose SoC with dual core 64-bit Arm Cortex-A72, graphics, 1-port PCIe Gen3, USB3.0 AM68A 8 TOPS vision SoC for 1-8 cameras, machine vision, smart traffic, retail automation AM69 General purpose octal core 64-bit Arm Cortex-A72 with graphics, PCIe Gen 3, Ethernet, USB 3.0 AM69A 32 TOPS vision SoC for 1-12 cameras, autonomous mobile robots, machine vision, mobile DVR, AI-BOX AMIC110 Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols AMIC120 Sitara processor; Arm Cortex-A9; 10+ Ethernet protocols, encoder protocols DRA710 600 MHz Arm Cortex-A15 SoC processor with graphics for infotainment & cluster DRA712 600 MHz Arm Cortex-A15 SoC processor with graphics & dual Arm Cortex-M4 for infotainment & cluster DRA714 600 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA716 800 MHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA718 1 GHz Arm Cortex-A15 SoC processor with graphics & DSP for infotainment & cluster DRA722 800 MHz Arm Cortex-A15 SoC processor with graphics and DSP for automotive infotainment & cluster DRA724 1 GHz Arm Cortex-A15 SoC processor with graphics and DSP for automotive infotainment & cluster DRA725 1.2 GHz Arm Cortex-A15 SoC processor with graphics and DSP for automotive infotainment & cluster DRA726 1.5 GHz Arm Cortex-A15 with Graphics & DSP for Infotainment & Cluster DRA750 Dual 1.0 GHz A15, dual DSP, extended peripherals SoC processor for infotainment DRA756 Dual 1.5 GHz A15, dual EVE, dual DSP, extended peripherals SoC processor for infotainment DRA75P Multi-core SoC processors with ISP and pin-compatible with DRA75x SoCs for infotainment applications DRA77P High performance multi-core SoCs with extended peripherals and ISP for digital cockpit applications DRA790 300 MHz Arm Cortex-A15 SoC processor w/ 500 MHz C66x DSP for audio amplifier DRA791 300 MHz Arm Cortex-A15 SoC processor w/ 750 MHz C66x DSP for audio amplifier DRA793 500 MHz Arm Cortex-A15 SoC processor w/ 750 MHz C66x DSP for audio amplifier DRA797 800 MHz Arm Cortex-A15 SoC processor w/ 750 MHz C66x DSP for audio amplifier DRA821U Dual Arm Cortex-A72, quad Cortex-R5F, 4-port Ethernet switch, and a PCIe controller DRA821U-Q1 Automotive gateway SoC with dual Arm® Cortex®-A72, quad Cortex-R5F, four-port Ethernet switch, PCIe DRA829J Dual Arm Cortex-A72, quad Cortex-R5F, multi-core DSP, 8-port Ethernet switch, and 4-port PCIe switch DRA829J-Q1 Dual Arm Cortex-A72, quad Cortex-R5F, multi-core DSP, 8-port Ethernet and 4-port PCIe switches DRA829V Dual Arm® Cortex®-A72, quad Cortex®-R5F, 8-port Ethernet and 4-port PCIe switches DRA829V-Q1 Dual Arm® Cortex-A72, quad Cortex-R5F, 8-port Ethernet and 4-port PCIe switches TDA2E SoC processors with graphics and video acceleration for ADAS applications (23mm package) TDA2EG-17 SoC processors with graphics and video acceleration for ADAS applications (17mm package) TDA2HF SoC processor w/ full-featured video & vision acceleration for ADAS applications TDA2HG SoC processor w/ graphics, video & vision acceleration for ADAS applications TDA2HV SoC processor w/ video & vision acceleration for ADAS applications TDA2LF SoC processor for ADAS applications TDA2P-ABZ TDA2 pin-compatible SoC family with graphic, imaging, video, vision acceleration options for ADAS TDA2P-ACD High performance SoC family w/ options for graphics, imaging, video and vision acceleration for ADAS TDA2SA SoC processor w/ highly-featured video & vision acceleration for ADAS applications TDA2SG SoC processor w/ highly-featured graphics, video & vision acceleration for ADAS applications TDA2SX SoC processor w/ full-featured graphics, video & vision acceleration for ADAS applications TDA4VE-Q1 Automotive system-on-a-chip for autoparking and driver assist with AI, vision pre-processing and GPU TDA4VEN-Q1 Automotive ADAS SoC with AI, graphics, and display for entry performance park assist applications TDA4VL-Q1 Automotive system-on-a-chip with AI, graphics for surround view, and park-assist applications TDA4VM Dual Arm® Cortex®-A72 SoC and C7x DSP with deep-learning, vision and multimedia accelerators TDA4VM-Q1 Automotive system-on-a-chip for L2, L3 and near-field analytic systems using deep learning
Industrial mmWave radar sensors
IWR1443 Single-chip 76-GHz to 81-GHz mmWave sensor integrating MCU and hardware accelerator IWR1642 Single-chip 76-GHz to 81-GHz mmWave sensor integrating DSP and MCU
Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM MSP432E411Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, TFT LCD, 1MB Flash and 256kB RAM< TM4C1230C3PM High performance 32-bit ARM® Cortex®-M4F based MCU TM4C1230D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, 64-pin LQFP TM4C1230E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1230H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, 64-pin LQFP TM4C1231C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 12-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, 100-pin LQFP TM4C1231E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP TM4C1231H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 144-pin LQFP TM4C1231H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 64-pin LQFP TM4C1231H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, 100-pin LQFP TM4C1232C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1232H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB-D, 64-pin LQFP TM4C1233C3PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 32-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 12-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1233E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1233H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 144-pin LQFP TM4C1233H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 64-pin LQFP TM4C1233H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB-D, 100-pin LQFP TM4C1236D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP TM4C1236E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, USB, 64-pin LQFP TM4C1236H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, USB, 64-pin LQFP TM4C1237D5PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237D5PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 64-kb Flash, 24-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C1237E6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 24-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237E6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C1237H6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 144-pin LQFP TM4C1237H6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 64-pin LQFP TM4C1237H6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, CAN, RTC, USB, 100-pin LQFP TM4C123AE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP TM4C123AH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, 64-pin LQFP TM4C123BE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP TM4C123BE6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP TM4C123BH6NMR 32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB< TM4C123BH6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 144-pin LQFP TM4C123BH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 64-pin LQFP TM4C123BH6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 100-pin LQFP TM4C123BH6ZRB 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, 157-pin BGA TM4C123FE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP TM4C123FH6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, USB, 64-pin LQFP TM4C123GE6PM 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 64-pin LQFP TM4C123GE6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 128-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP TM4C123GH6NMR 32-bit Arm® Cortex®-M4F-based MCU with 80-MHz, 256-kb flash, 32-kb RAM, 2x CAN, RTC, USB TM4C123GH6PGE 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 144-pin LQFP TM4C123GH6PM 32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin TM4C123GH6PZ 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 100-pin LQFP TM4C123GH6ZRB 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 157-pin BGA TM4C123GH6ZXR 32-bit Arm Cortex-M4F based MCU with 80-MHz, 256-kb Flash, 32-kb RAM, 2x CAN, RTC, USB, 168-pin BGA TM4C1290NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB TM4C1290NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB TM4C1292NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1292NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII TM4C1294KCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY TM4C1294NCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY TM4C1294NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY TM4C1297NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD TM4C1299KCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD TM4C1299NCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD TM4C129CNCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES TM4C129CNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES TM4C129DNCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129DNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES TM4C129EKCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCPDT 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129ENCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES TM4C129LNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XKCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES TM4C129XNCZAD 32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES
Arm Cortex-M0+ MCUs
MSPM0C1103 24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC MSPM0C1103-Q1 Automotive 24MHz Arm® Cortex®-M0+ MCU with 8KB flash, 1KB SRAM, 12-bit ADC, LIN MSPM0C1104 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC MSPM0C1104-Q1 Automotive 24MHz Arm® Cortex®-M0+ MCU with 16KB flash, 1KB SRAM, 12-bit ADC, LIN MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC MSPM0G1519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xADC, DAC, 3xCOMP MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3105-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3106-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MAT MSPM0G3505-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC MSPM0G3506-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0G3507-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP MSPM0L1105 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC MSPM0L1106 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC MSPM0L1117 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 16KB SRAM, 12-bit 1.68Msps ADC MSPM0L1227 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1< MSPM0L1227-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VB MSPM0L1228 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1 MSPM0L1228-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VB MSPM0L1303 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN MSPM0L1305 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1305-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1306-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN MSPM0L1343 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1344 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1345 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1346 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L2227 32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, LCD, VBAT, PS MSPM0L2228 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, 12bit ADC, COMP, LCD, VBAT, PSA MSPM0L2228-Q1 Automotive 32MHz Arm® Cortex®-M0+ MCU with 256KB dual-bank flash, 32KB SRAM, ADC, COMP, LCD, VBAT
Arm Cortex-R MCUs
AM2431 Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2432 Dual-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2434 Quad-core Arm® Cortex®-R5F-based MCU with industrial communications and security up to 800 MHz AM2612 Dual-core Arm Cortex-R5F MCU with up to 500MHz, real-time control and security AM2631 Single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2631-Q1 Automotive single-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632 Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2632-Q1 Automotive dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM2634-Q1 Automotive quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security AM263P2 Dual-core Arm®Cortex®-R5F MCU up to 400 MHz with opTI-flash and real-time control AM263P4 Quad-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and expandable memory AM263P4-Q1 Automotive quad-core Arm® Cortex®-R5F MCU up to 400MHz with real-time control and expandable memory
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1311P3 SimpleLink™ Arm® Cortex®-M4 Sub-1GHz wireless MCU with 352KB flash and integrated +20dBm power amp CC1311R3 SimpleLink™ Arm® Cortex®-M4 Sub-1 GHz wireless MCU with 352-kB flash CC1312PSIP Sub-1 GHz system-in-package (SIP) module with integrated power amplifier CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1312R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol Sub-1 GHz wireless MCU with 704-kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol sub-1 GHz and 2.4-GHz wireless MCU integrated power amp CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp CC1354R10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM
Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2745P10-Q1 Automotive SimpleLink™ Bluetooth® 6.0 LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 Automotive SimpleLink™ Bluetooth® 6.0 LE wireless MCU with 1MB flash, HSM, APU, CAN-FD
Low-power 2.4-GHz products
CC2340R2 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 256kB flash CC2640R2F SimpleLink™ 32-bit Arm® Cortex®-M3 Bluetooth® 5.1 Low Energy wireless MCU with 128-kB flash CC2640R2L SimpleLink™ Bluetooth® 5.1 Low Energy wireless MCU CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652PSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with integrated power amplifier CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652R7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU with 704-kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory CC2674P10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4GHz wireless MCU with 1MB flash and power amplifier CC2674R10 SimpleLink™ Arm® Cortex®-M33 multiprotocol 2.4-GHz wireless MCU with 1-MB flash CC2755R10 SimpleLink™ 32-bit Arm® Cortex®-M33 Bluetooth® Low Energy wireless MCU with 1MB flash
Launch Download options
Support software

SMARTRF-STUDIO-8 SmartRF Studio 8 application software for CC23xx and CC27xx devices

SmartRF™ Studio is a Windows application that helps designers of RF systems to easily evaluate the radio at an early stage in the design process for all TI CC1xxx and CC2xxx low-power RF devices. It simplifies generation of the configuration register values and commands, as well as practical (...)

Supported products & hardware

Supported products & hardware

Products
Low-power 2.4-GHz products
CC2340R5 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 512kB flash CC2340R2 SimpleLink™ 32bit Arm® Cortex®-M0+ 2.4GHz wireless MCU with 256kB flash CC2755R10 SimpleLink™ 32-bit Arm® Cortex®-M33 Bluetooth® Low Energy wireless MCU with 1MB flash
Automotive wireless connectivity products
CC2340R5-Q1 Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash CC2745P10-Q1 Automotive SimpleLink™ Bluetooth® 6.0 LE wireless MCU with 1MB flash, HSM, APU, CAN-FD, +20dBm CC2745R10-Q1 Automotive SimpleLink™ Bluetooth® 6.0 LE wireless MCU with 1MB flash, HSM, APU, CAN-FD
Hardware development
Evaluation board
LP-EM-CC2340R5 CC2340R5 LaunchPad™ development kit for SimpleLink™ Bluetooth® 5.3 Low Energy MCU LP-EM-CC2745R10-Q1 CC2745R10-Q1 LaunchPad™ development kit for SimpleLink™ 2.4GHz wireless MCU
Download options
alarmNotifications
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos