MSPM0L1227

ACTIVE

32MHz Arm® Cortex®-M0+ MCU with 128KB dual-bank flash, 32KB SRAM, 12-bit ADC, COMP, VBAT, PSA-L1

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 128 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption with KeyStore, Comparator, DMA, Dual-bank flash, General purpose, PSA L1, RTC, VBAT UART 5 CAN (#) 0 TI functional safety category Functional Safety-Compliant Number of ADC channels 9, 13, 21, 26 SPI 2 Hardware accelerators 0 Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Nonvolatile memory (kByte) 128 Number of GPIOs 20, 28, 43, 59, 73 Number of I2Cs 3 Security Cryptographic acceleration, Hardware-enforced isolation, PSA level 1 and 2 ready, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection, Tamper detection & resistance
CPU Arm Cortex-M0+ Frequency (MHz) 32 Flash memory (kByte) 128 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AES encryption with KeyStore, Comparator, DMA, Dual-bank flash, General purpose, PSA L1, RTC, VBAT UART 5 CAN (#) 0 TI functional safety category Functional Safety-Compliant Number of ADC channels 9, 13, 21, 26 SPI 2 Hardware accelerators 0 Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Nonvolatile memory (kByte) 128 Number of GPIOs 20, 28, 43, 59, 73 Number of I2Cs 3 Security Cryptographic acceleration, Hardware-enforced isolation, PSA level 1 and 2 ready, Secure boot, Secure communication, Secure debug, Secure firmware & software update, Secure storage, Software IP protection, Tamper detection & resistance
LQFP (PM) 64 144 mm² 12 x 12 LQFP (PN) 80 196 mm² 14 x 14 LQFP (PT) 48 81 mm² 9 x 9 VQFN (RGE) 24 16 mm² 4 x 4 VQFN (RGZ) 48 49 mm² 7 x 7 VQFN (RHB) 32 25 mm² 5 x 5
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • PSA-L1 Certified
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 256KB of flash memory with ECC
      • Dual-bank with address swap with OTA updates
    • 32KB of SRAM with ECC or parity
    • 32B backup memory(1)
  • High-performance analog peripherals
    • 12-bit 1.68Msps analog-to-digital converter (ADC), up to 26 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • User interface
    • Ultra-low power segmented LCD controller supporting up to 8×51 and 4×55 LCD displays(2)
  • Optimized low-power modes
    • RUN:106µA/MHz (CoreMark)
    • STOP: 54µA at 32kHz
    • STANDBY1 1.2µA (VDD), 1.1µA (VBAT) with 32kHz, LFXT, RTC, and SRAM and registers fully retained
    • SHUTDOWN: 80nA (VDD), 1.1µA (VBAT) with 32kHz, LFXT, RTC, and I/O wake-up
  • Intelligent digital peripherals
    • 7-channel DMA controller
    • 15-channel event fabric signaling system
    • Six timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband
      • One 32-bit general-purpose timer
      • Four 16-bit general-purpose timers
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT) residing in the VBAT island
  • Communication interfaces
    • Five UART modules, with two supporting LIN, IrDA, DALI, smart card, Manchester
    • Three I2C modules supporting SMBus/PMBus and wakeup from STOP mode, with two supporting up to FM+ (1Mbps)
    • Two SPI modules supporting up to 16Mbps

  • Clock system
    • Internal 4MHz to 32MHz oscillator with up to ±1.2% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy 1
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)1
    • External LF1 and HF digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • AES accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure Key Storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • True random number generator (TRNG)
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • VBAT island (auxiliary supply)1
    • Independent supply with dedicated VBAT pin
    • Internal super-capacitor charger
    • Real-time clock (RTC)
    • Tamper detection with timestamp
    • Independent watchdog timer (IWDT)
    • Scratch Pad Memory (SPM)
  • Flexible I/O features
    • Up to 73 total GPIOs
    • Up to 5 GPIOs supplied by VBAT pin1
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 80-pin LQFP
    • 64-pin LQFP
    • 48-pin LQFP, VQFN(3)
    • 32-pin VQFN3
    • 24-pin VQFN3
  • Family members (also see Device Comparison)
    • MSPM0L2228: 256KB flash, LCD
    • MSPM0L2227: 128KB flash, LCD
    • MSPM0L1228: 256KB flash
    • MSPM0L1227: 128KB flash
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L2228 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)Part of the LFSS (Low Frequency Subsystem) supplied by the VBAT pin residing in the VBAT island

(2)MSPM0L222x devices only

(3)VQFN packages have wettable flanks.

  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 32MHz
  • PSA-L1 Certified
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 256KB of flash memory with ECC
      • Dual-bank with address swap with OTA updates
    • 32KB of SRAM with ECC or parity
    • 32B backup memory(1)
  • High-performance analog peripherals
    • 12-bit 1.68Msps analog-to-digital converter (ADC), up to 26 external channels
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Comparator (COMP) with 8-bit reference DAC
    • Integrated temperature sensor
  • User interface
    • Ultra-low power segmented LCD controller supporting up to 8×51 and 4×55 LCD displays(2)
  • Optimized low-power modes
    • RUN:106µA/MHz (CoreMark)
    • STOP: 54µA at 32kHz
    • STANDBY1 1.2µA (VDD), 1.1µA (VBAT) with 32kHz, LFXT, RTC, and SRAM and registers fully retained
    • SHUTDOWN: 80nA (VDD), 1.1µA (VBAT) with 32kHz, LFXT, RTC, and I/O wake-up
  • Intelligent digital peripherals
    • 7-channel DMA controller
    • 15-channel event fabric signaling system
    • Six timers supporting up to 18 PWM outputs, all operational down to STANDBY mode
      • One 16-bit advanced timer with deadband
      • One 32-bit general-purpose timer
      • Four 16-bit general-purpose timers
    • Window-watchdog timer (WWDT)
    • Independent watchdog timer (IWDT) residing in the VBAT island
  • Communication interfaces
    • Five UART modules, with two supporting LIN, IrDA, DALI, smart card, Manchester
    • Three I2C modules supporting SMBus/PMBus and wakeup from STOP mode, with two supporting up to FM+ (1Mbps)
    • Two SPI modules supporting up to 16Mbps

  • Clock system
    • Internal 4MHz to 32MHz oscillator with up to ±1.2% accuracy (SYSOSC)
    • Internal 32kHz oscillator (LFOSC) with ±3% accuracy 1
    • External 4MHz to 32MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator (LFXT)1
    • External LF1 and HF digital clock inputs
    • Digital clock output
  • Data integrity and encryption
    • AES accelerator with support for GCM/GMAC, CCM/CBC-MAC, CBC, CTR
    • Secure Key Storage for up to four AES keys
    • Flexible firewalls for protecting code and data
    • True random number generator (TRNG)
    • Cyclic redundancy checker (CRC-16, CRC-32)
  • VBAT island (auxiliary supply)1
    • Independent supply with dedicated VBAT pin
    • Internal super-capacitor charger
    • Real-time clock (RTC)
    • Tamper detection with timestamp
    • Independent watchdog timer (IWDT)
    • Scratch Pad Memory (SPM)
  • Flexible I/O features
    • Up to 73 total GPIOs
    • Up to 5 GPIOs supplied by VBAT pin1
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 80-pin LQFP
    • 64-pin LQFP
    • 48-pin LQFP, VQFN(3)
    • 32-pin VQFN3
    • 24-pin VQFN3
  • Family members (also see Device Comparison)
    • MSPM0L2228: 256KB flash, LCD
    • MSPM0L2227: 128KB flash, LCD
    • MSPM0L1228: 256KB flash
    • MSPM0L1227: 128KB flash
  • Development kits and software (also see Tools and Software)
    • LP-MSPM0L2228 LaunchPad™ development kit
    • MSP Software Development Kit (SDK)

(1)Part of the LFSS (Low Frequency Subsystem) supplied by the VBAT pin residing in the VBAT island

(2)MSPM0L222x devices only

(3)VQFN packages have wettable flanks.

MSPM0Lx22x microcontrollers (MCUs) are part of the highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 128KB to 256KB of flash memory in small packages (down to 4mm x 4mm) or high pin count packages (up to 80 pins). These devices include a VBAT backup island, an optional segmented LCD controller (on MSPM0L222x), cybersecurity enablers, and high-performance integrated analog, and provide excellent low-power performance across the operating temperature range.

Up to 256KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks. An additional 32-byte backup memory is provided in the VBAT island, supplied by the VBAT pin and retained even when the main supply (VDD) is lost.

The VBAT island provides a fully independent auxiliary power domain (separate from the main supply) which supplies low frequency modules from an alternate supply such as a battery, supercapacitor, or alternate voltage level (1.62V to 3.6V). The VBAT island includes the low-frequency clock system (LFOSC, LFXT), the real-time clock, the tamper detection, and timestamp logic, an independent watchdog timer, and a 32-byte backup memory. Up to five digital IOs are powered from the VBAT supply. A charging mode is provided to optionally trickle charge a supercapacitor on the VBAT pin from the primary (VDD) supply when VDD is greater than VBAT.

An ultra-low power segmented LCD controller (on MSPM0L2228 and MSPM0L2227 devices) supports driving LCD glass with up to 59 pins in a variety of mux and bias configurations, enabling low cost displays.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is Arm® PSA Level 1 certified.

A set of high-performance analog modules is provided, including a 12-bit 1.68Msps SAR ADC supporting up to 26 external channels. An analog comparator is provided to support low power or low latency monitoring of analog signals. An on-chip voltage reference (1.4V or 2.5V) can be used to provide a stable reference voltage to the ADC and comparator. Environmental monitoring of the die temperature using the internal temperature sensor, VDD voltage, and VBAT voltage is supported.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0Lx22x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.

MSPM0Lx22x microcontrollers (MCUs) are part of the highly integrated, ultra-low-power 32-bit MSPM0 MCU family based on the Arm Cortex-M0+ 32-bit core platform, operating at up to 32MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring 128KB to 256KB of flash memory in small packages (down to 4mm x 4mm) or high pin count packages (up to 80 pins). These devices include a VBAT backup island, an optional segmented LCD controller (on MSPM0L222x), cybersecurity enablers, and high-performance integrated analog, and provide excellent low-power performance across the operating temperature range.

Up to 256KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks. An additional 32-byte backup memory is provided in the VBAT island, supplied by the VBAT pin and retained even when the main supply (VDD) is lost.

The VBAT island provides a fully independent auxiliary power domain (separate from the main supply) which supplies low frequency modules from an alternate supply such as a battery, supercapacitor, or alternate voltage level (1.62V to 3.6V). The VBAT island includes the low-frequency clock system (LFOSC, LFXT), the real-time clock, the tamper detection, and timestamp logic, an independent watchdog timer, and a 32-byte backup memory. Up to five digital IOs are powered from the VBAT supply. A charging mode is provided to optionally trickle charge a supercapacitor on the VBAT pin from the primary (VDD) supply when VDD is greater than VBAT.

An ultra-low power segmented LCD controller (on MSPM0L2228 and MSPM0L2227 devices) supports driving LCD glass with up to 59 pins in a variety of mux and bias configurations, enabling low cost displays.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes, as well as a TRNG entropy source. The cybersecurity architecture is Arm® PSA Level 1 certified.

A set of high-performance analog modules is provided, including a 12-bit 1.68Msps SAR ADC supporting up to 26 external channels. An analog comparator is provided to support low power or low latency monitoring of analog signals. An on-chip voltage reference (1.4V or 2.5V) can be used to provide a stable reference voltage to the ADC and comparator. Environmental monitoring of the die temperature using the internal temperature sensor, VDD voltage, and VBAT voltage is supported.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project’s needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0Lx22x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 29
Top documentation Type Title Format options Date
* Data sheet MSPM0L222x, MSPM0L122x Mixed-Signal Microcontrollers datasheet (Rev. A) PDF | HTML 01 Oct 2024
* Errata MSPM0L222x, MSPM0L122x Mixed-Signal Microcontrollers Errata (Rev. C) PDF | HTML 10 Nov 2025
* User guide MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual (Rev. E) PDF | HTML 23 May 2025
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML 08 Jan 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. A) PDF | HTML 10 Dec 2025
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML 02 Dec 2025
Application note MSPM0 Bootloader Implementation (Rev. D) PDF | HTML 04 Sep 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML 27 Aug 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML 13 Aug 2025
Application note Migration Guide From STM32 to Arm-Based MSPM0 (Rev. B) PDF | HTML 11 Aug 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML 06 Aug 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML 06 Aug 2025
Application note MSPM0 MCUs Quick Reference Guide (Rev. B) PDF | HTML 04 Aug 2025
Product overview MSPM0 MCUs: More Options, Unlimited Possibilities (Rev. B) PDF | HTML 29 Jun 2025
User guide Migration Guide From Microchip to MSPM0 (Rev. A) PDF | HTML 04 Jun 2025
Application note Migration Guide From MSP430 MCUs to MSPM0 MCUs (Rev. B) PDF | HTML 02 Jun 2025
User guide Migration Guide From Renesas RL78 to Arm-Based MSPM0 (Rev. A) PDF | HTML 29 May 2025
Application note Migration Guide From STM8 to MSPM0 (Rev. A) PDF | HTML 21 May 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML 21 Feb 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML 20 Feb 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML 03 Feb 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML 29 Jan 2025
Application note Flash Multi Bank Feature in MSPM0 Family PDF | HTML 08 Jan 2025
Product overview MSPM0Lx22x Microcontrollers Enabling Low-Power Display and Security Designs (Rev. A) PDF | HTML 11 Oct 2024
Application note Low-Frequency Subsystem and VBAT Feature in MSPM0L222X PDF | HTML 25 Sep 2024
Application note Designing With MSPM0™ MCUs and Segment LCDs PDF | HTML 06 Sep 2024
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML 03 Oct 2023
Application note MSPM0 L-Series MCUs Power Optimization Guide PDF | HTML 22 Feb 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML 22 Feb 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Not available on TI.com
Debug probe

LB-3P-TRACE32-ARM — Lauterbach TRACE32® Debug and Trace System for Arm®-based Microcontrollers and Processors

Lauterbach‘s TRACE32® tools are a suite of leading-edge hardware and software components that enables developers to analyze, optimize and certify all kinds of Arm®-based microcontrollers and processors. The globally renowned debug and trace solutions for embedded systems and SoCs are the perfect (...)

Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Development kit

LP-MSPM0L2228 — MSPM0L2228 evaluation module

The MSPM0L2228 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) for the MSPM0L2228 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0Lx22x microcontroller platform, including an onboard debug probe for programming, debugging, and (...)

User guide: PDF | HTML
Not available on TI.com
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Software development kit (SDK)

MSPM0-SDK MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware

Supported products & hardware

Browse Download options
Getting started

CCSTUDIO-STARTHUB Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware

Supported products & hardware

Launch Download options
Getting started

TI-DEVELOPER-ZONE Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware

Supported products & hardware

IDE, configuration, compiler or debugger

CCSTUDIO CCStudio™ IDE

CCStudio™ IDE is part of TI's extensive CCStudio™ development tool ecosystem. It is an integrated development environment (IDE) for TI's microcontrollers, processors, wireless connectivity devices and radar sensors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize (...)

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware

Supported products & hardware

Launch Download options
IDE, configuration, compiler or debugger

SYSCONFIG Standalone desktop version of SysConfig

SysConfig is a configuration tool designed to simplify hardware and software configuration challenges to accelerate software development.

SysConfig is available as part of the Code Composer Studio™ integrated development environment as well as a standalone application. Additionally SysConfig (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Online training

MSPM0-ACADEMY MSPM0 Academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware

Supported products & hardware

Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)
Software programming tool

MSP-GANG-SOFTWARE MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware

Supported products & hardware

Download options
Software programming tool

UNIFLASH CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces.

UniFlash can be run from the cloud on the TI Developer Zone or downloaded and used (...)

Supported products & hardware

Supported products & hardware

Launch Download options
Package Pins CAD symbols, footprints & 3D models
LQFP (PM) 64 Ultra Librarian
LQFP (PN) 80 Ultra Librarian
LQFP (PT) 48 Ultra Librarian
VQFN (RGE) 24 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos